Vinyl
tubing is a clear flexible tubing providing an economical means
of fluid transfer in a variety of applications. Intermittent exposure
to hydrocarbons, such as gasoline, kerosene, diesel fuel, etc. will
cause premature hardening and failure of the tubing.
Hardness, Shore A °5: 68
Specific Gravity: 1.20
Tensile Strength, PSI: 2000
Elongation at Break, %: 400
Brittle Temperature: -40°C (-40°F)
Maximum Operating Temperature: 80°C (175°F)
*Specifications shown are typical and are meant only as a guide. Field
testing is recommended to find the actual values in the given application.
Notes: The listed working pressures are based on short term burst
using a 4 to 1 safety factor.
|
1/8"
to 3/4" OD TUBING
|
|
Model
No.
|
Std
Length
(ft.)
|
Wall
(in.)
|
OD
(in.)
|
ID
(in.)
|
Working
PSI
at 68°F
|
lbs/
100 ft.
|
|
TYVY-18116-500
|
500
|
1/32
|
1/8
|
1/16
|
33
|
0.51
|
|
TYVY-532332-500
|
500
|
1/32
|
5/32
|
3/32
|
42
|
0.68
|
|
TYVY-170120-200
|
200
|
0.025
|
0.17
|
120
|
15
|
0.64
|
|
TYVY-31618-500
|
500
|
1/32
|
3/16
|
1/8
|
44
|
0.85
|
|
TYVY-1418-100
|
100
|
1/16
|
1/4
|
1/8
|
68
|
2.10
|
|
TYVY-1418-50
|
50
|
1/16
|
1/4
|
1/8
|
68
|
2.10
|
|
TYVY-1132532-100
|
100
|
3/32
|
11/32
|
5/32
|
73
|
4.10
|
|
TYVY-14170-100
|
100
|
0.04
|
1/4
|
170
|
42
|
1.50
|
|
TYVY-14316-100
|
100
|
1/32
|
1/4
|
3/16
|
33
|
1.20
|
|
TYVY-516316-100
|
100
|
1/16
|
5/16
|
3/16
|
55
|
2.70
|
|
TYVY-516316-50
|
50
|
1/162
|
5/16
|
3/16
|
55
|
2.70
|
|
TYVY-38316-100
|
100
|
3/32
|
3/8
|
3/16
|
70
|
4.60
|
|
TYVY-716316-100
|
100
|
1/8
|
7/16
|
3/16
|
80
|
6.90
|
|
TYVY-716316-50
|
100
|
1/8
|
7/16
|
3/16
|
80
|
6.90
|
|
TYVY-3814-100
|
100
|
1/16
|
3/8
|
1/4
|
55
|
3.40
|
|
TYVY-3814-50
|
50
|
1/16
|
3/8
|
1/4
|
55
|
3.40
|
|
TYVY-71614-100
|
100
|
3/32
|
7/16
|
1/4
|
60
|
5.70
|
|
TYVY-71614-50
|
50
|
3/32
|
7/16
|
1/4
|
60
|
5.70
|
|
TYVY-1214-100
|
100
|
1/8
|
1/2
|
1/4
|
70
|
8.30
|
|
TYVY-1214-50
|
50
|
1/8
|
1/2
|
1/4
|
70
|
8.30
|
|
TYVY-716516-100
|
100
|
1/16
|
7/16
|
5/16
|
50
|
4.20
|
|
TYVY-716516-50
|
50
|
1/16
|
7/16
|
5/16
|
50
|
4.20
|
|
TYVY-12516-100
|
100
|
3/32
|
1/2
|
5/16
|
60
|
6.80
|
|
TYVY-12516-50
|
50
|
3/32
|
1/2
|
5/16
|
60
|
6.80
|
|
TYVY-916516-100
|
100
|
1/8
|
9/16
|
5/16
|
70
|
9.70
|
|
TYVY-916516-50
|
50
|
1/8
|
9/16
|
5/16
|
70
|
9.70
|
|
TYVY-1238-100
|
100
|
1/16
|
1/2
|
3/8
|
40
|
4.80
|
|
TYVY-1238-50
|
50
|
1/16
|
1/2
|
3/8
|
40
|
4.80
|
|
TYVY-91638-100
|
100
|
3/32
|
9/16
|
3/8
|
50
|
7.80
|
|
TYVY-91638-50
|
50
|
3/32
|
9/16
|
3/8
|
50
|
7.80
|
|
TYVY-5838-100
|
100
|
1/8
|
5/8
|
3/8
|
65
|
11.10
|
|
TYVY-5838-50
|
50
|
1/8
|
5/8
|
3/8
|
65
|
11.10
|
|
TYVY-3438-100
|
100
|
3/16
|
3/4
|
3/8
|
66
|
18.70
|
|
TYVY-916716-100
|
100
|
1/16
|
9/16
|
7/16
|
40
|
5.50
|
|
TYVY-916716-50
|
50
|
1/16
|
9/16
|
7/16
|
40
|
5.50
|
|
TYVY-116716-100
|
100
|
1/8
|
11/16
|
7/16
|
50
|
12.50
|
|
TYVY-5812-100
|
100
|
1/16
|
5/8
|
1/2
|
30
|
6.20
|
|
TYVY-5812-50
|
50
|
1/16
|
5/8
|
1/2
|
30
|
6.20
|
|
11/16"
to 4-3/4" OD TUBING
|
|
Model
No.
|
Std
Length
(ft.)
|
Wall
(in.)
|
OD
(in.)
|
ID
(in.)
|
Working
PSI
at 68°F
|
lbs/
100 ft.
|
|
TYVY-111612-100
|
100
|
3/32
|
11/16
|
1/2
|
40
|
9.90
|
|
TYVY-111612-50
|
50
|
3/32
|
11/16
|
1/2
|
40
|
9.90
|
|
TYVY-3412-100
|
100
|
1/8
|
3/4
|
1/2
|
45
|
13.90
|
|
TYVY-3412-50
|
50
|
1/8
|
3/4
|
1/2
|
45
|
13.90
|
|
TYVY-7812-100
|
100
|
3/16
|
7/8
|
1/2
|
57
|
22.80
|
|
TYVY-112-100
|
100
|
1/4
|
1
|
1/2
|
66
|
33.20
|
|
TYVY-34916-100
|
100
|
3/32
|
3/4
|
9/16
|
40
|
11.00
|
|
TYVY-34916-50
|
50
|
3/32
|
3/4
|
9/16
|
40
|
11.00
|
|
TYVY-1316916-100
|
100
|
1/8
|
13/16
|
9/16
|
45
|
15.20
|
|
TYVY-3458-100
|
100
|
1/16
|
3/4
|
5/8
|
48
|
7.60
|
|
TYVY-3458-50
|
50
|
1/16
|
3/4
|
5/8
|
48
|
7.60
|
|
TYVY-131658-100
|
100
|
3/32
|
13/16
|
5/8
|
35
|
12.00
|
|
TYVY-131658-50
|
50
|
3/32
|
13/16
|
5/8
|
35
|
12.00
|
|
TYVY-7858-100
|
100
|
1/8
|
7/8
|
5/8
|
40
|
16.60
|
|
TYVY-7858-50
|
50
|
1/8
|
7/8
|
5/8
|
40
|
16.60
|
|
TYVY-151658-100
|
100
|
5/32
|
15/16
|
5/8
|
50
|
21.70
|
|
TYVY-151658-50
|
50
|
5/32
|
15/16
|
5/8
|
50
|
21.70
|
|
TYVY-158-100
|
100
|
3/16
|
1
|
5/8
|
49
|
27.00
|
|
TYVY-15161116-100
|
100
|
1/8
|
15/16
|
11/16
|
35
|
18.00
|
|
TYVY-15161116-50
|
50
|
1/8
|
15/16
|
11/16
|
35
|
18.00
|
|
TYVY-11116-100
|
100
|
5/32
|
1
|
11/16
|
40
|
23.40
|
|
TYVY-7834-100
|
100
|
1/16
|
7/8
|
3/4
|
19
|
9.00
|
|
TYVY-134-100
|
100
|
1/8
|
1
|
3/4
|
35
|
19.40
|
|
TYVY-134-50
|
50
|
1/8
|
1
|
3/4
|
35
|
19.40
|
|
TYVY-11634-100
|
100
|
5/32
|
1-1/16
|
3/4
|
40
|
25.10
|
|
TYVY-11834-100
|
100
|
3/16
|
1-1/8
|
3/4
|
44
|
31.20
|
|
TYVY-11434-100
|
100
|
1/4
|
1-1/4
|
3/4
|
44
|
44.30
|
|
TYVY-11878-100
|
100
|
1/8
|
1-1/8
|
7/8
|
30
|
22.10
|
|
TYVY-11878-50
|
50
|
1/8
|
1-1/8
|
7/8
|
30
|
22.10
|
|
TYVY-11478-100
|
100
|
3/16
|
1-1/4
|
7/8
|
40
|
35.30
|
|
TYVY-1141-100
|
100
|
1/8
|
1-1/4
|
1
|
28
|
25.00
|
|
TYVY-1141-50
|
50
|
1/8
|
1-1/4
|
1
|
28
|
25.00
|
|
TYVY-15161-100
|
100
|
5/32
|
1-5/16
|
1
|
32
|
32.00
|
|
TYVY-1381-100
|
100
|
3/16
|
1-3/8
|
1
|
45
|
39.40
|
|
TYVY-1381-50
|
50
|
3/16
|
1-3/8
|
1
|
45
|
39.40
|
|
TYVY-1121-100
|
100
|
1/4
|
1-1/2
|
1
|
50
|
55.00
|
|
TYVY-1121-50
|
50
|
1/4
|
1-1/2
|
1
|
50
|
55.00
|
|
TYVY-138118-50
|
50
|
1/8
|
1-3/8
|
1-1/8
|
24
|
27.70
|
|
TYVY-1716114-50
|
50
|
3/32
|
1-7/16
|
1-1/4
|
30
|
22.50
|
|
TYVY-112114-100
|
100
|
1/8
|
1-1/2
|
1-1/4
|
22
|
30.50
|
|
TYVY-112114-50
|
50
|
1/8
|
1-1/2
|
1-1/4
|
22
|
30.50
|
|
TYVY-158115-100
|
100
|
3/16
|
1-5/8
|
1-1/4
|
31
|
47.80
|
|
TYVY-158114-50
|
50
|
3/16
|
1-5/8
|
1-1/4
|
31
|
47.80
|
|
TYVY-134114-50
|
50
|
1/4
|
1-3/4
|
1-1/4
|
45
|
66.50
|
|
TYVY-134138-50
|
50
|
3/16
|
1-3/4
|
1-3/8
|
28
|
51.90
|
|
TYVY-134112-100
|
100
|
1/8
|
1-3/4
|
1-1/2
|
19
|
36.00
|
|
TYVY-134112-50
|
50
|
1/8
|
1-3/4
|
1-1/2
|
19
|
36.00
|
|
TYVY-178112-50
|
50
|
1/5
|
1-1/4
|
1-1/2
|
26
|
56.10
|
|
TYVY-2112-50
|
50
|
1/5
|
2
|
1-1/2
|
40
|
77.50
|
|
TYVY-2134-50
|
50
|
1/8
|
2
|
1-3/4
|
16
|
41.50
|
|
TYVY-214134-50
|
50
|
1/4
|
2-1/4
|
1-3/4
|
29
|
80.00
|
|
TYVY-2142-50
|
50
|
1/8
|
2-1/4
|
2
|
14
|
47.10
|
|
TYVY-2382-50
|
50
|
1/5
|
2-3/8
|
2
|
20
|
72.70
|
|
TYVY-2122-50
|
50
|
1/4
|
2-1/2
|
2
|
35
|
99.70
|
|
TYVY-2342-50
|
50
|
3/8
|
2-3/4
|
2
|
36
|
158.00
|
|
TYVY-234214-50
|
50
|
1/4
|
2-3/4
|
2-1/4
|
24
|
111.00
|
|
TYVY-3212-50
|
50
|
1/4
|
3
|
2-1/2
|
22
|
122.00
|
|
TYVY-3123-50
|
50
|
1/4
|
3-1/2
|
3
|
19
|
144.00
|
|
TYVY-4312-50
|
50
|
1/4
|
4
|
3-1/2
|
16
|
172.00
|
|
TYVY-4344-50
|
50
|
3/8
|
4-3/4
|
4
|
21
|
300.00
|
Ordering
Example: TVVY-1121-50,
50 feet of tubing, 1/4" wall, 1-1/2" OD, 1" ID, $123.
FKM is
a registered trademark of DuPont Dow Elastomers