Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



 
OMEGAFLEX® PERISTALTIC PUMP for Continuous Service
Model Number: FPUM-310
  • Four low cost models available
  • Variable speed
  • Analog input control
  • Rugged / Stackable
  • Multi-channel capability



The FPUM-300 Series OMEGAFLEX pump motors from OMEGA are available in four models, offering excellent speed and flow rate control over a wide range from 2.5 - 400 RPM, and flow ranges from 0.07 - 2000 mL/min.

All four pump motors have a front panel ìsoft touchî potentiometer for variable speed control, a switch for instant reverse, and a power ìon/offî switch.The FPUM-310 and FPUM-320 variable speed models cover a speed range from 2.5 - 50 RPM (0.07 - 250 mL/min flow rate). Models FPUM-311 and FPUM-321 cover a speed range from 20 - 400 RPM (0.6 - 2000 mL/min). In addition, the FPUM-320 and FPUM-321 come with analog input control as standard. These pumps accept either 4 - 20 mA or 0 - 10V control signals for automatic control of your process. The FPUM-310 and FPUM-311 pump motors can be upgraded to accept analog input at any time in the future by a purchasing a field installable FPUM-CARD option.

The FPUM-300 Series pumps can be fitted with any of the FPU-300 Series pumpheads shown on the following pages. These sturdy, versatile pumps can accept up to six (6) single flip-top pumpheads which snap together, or three, five-tube micro-cartridge pumpheads snapped together, for a total of 15 separate tubes.

Both the flip-top and micro-cartridge pumpheads are easily installed and removed by a bayonet type connection, as simple as changing a camera lens. Individual tubes can be replaced while the pump is operating without interruption to the other processes.

SPECIFICATIONS:

Flow Rates (mL/min) vs. Tubing Sizes
Tube mm 0.5 0.8 1.6 3.2 4.8 6.4 8.0
Bore " 1/50 1/32 1/16 1/8 3/16 1/4 5/16
Variable speed drive fitted with three roller pumphead
2.5-50 rpm 0.07-1.5 0.15-3.0 0.65-13 2.5-50 5.5-110 9.0-180 12.5-250
20-400 rpm 0.6-12 1.4-28 5.4-108 2.0-400 44-880 72-1440 100-2000
Variable speed drive fitted with four roller pumphead
2.5-50 rpm 0.07-1.5 0.15-3.0 0.6-12 2.1-42 4.75-95 7.5-150 10-200
20-400 rpm 0.6-12 1.2-24 5-100 17-340 38-760 60-1200 80-1600

FPUM-CARD
for analog control
input

How To Order Pumps
MODEL NO. DESCRIPTION
FPUM-310 Variable speed peristaltic pump motor drive with manual control. Max speed - 50 rpm
FPUM-311 Variable speed peristaltic pump motor drive with manual control. Max speed - 400 rpm
FPUM-320 Variable speed peristaltic pump motor drive with analog control input. Max speed - 50 rpm
FPUM-321 Variable speed peristaltic pump motor drive with analog control input. Max speed - 400 rpm
FPUM-CARD Snap-in upgrade card (ordered separately)


How To Order Tubing For Standard Pumpheads
TUBE BORE PVC PLATINUMSILICONE PEROXIDESILICONE SANTOPRENE
0.5mm 1/50" -- TYSC-PT-964150-50 TYSC-964150-50 TYSP6-F-964150-50
0.8mm 1/32" -- TYSC-PT-532132-50 TYSC-532132-50 TYSP6-F-532132-50
1.6mm 1/16" TYVY-316116-50 TYSC-PT-316116-50 TYSC-316116-100 TYSP6-F-316116-50
3.2mm 1/8" TYVY-1418-50 TYSC-PT-1418-50 TYSC-1418-100 TYSP6-F-1418-50
4.8mm 3/16" TYVY-516316-50 TYSC-PT-516316-50 TYSC-516316-100 TYSP6-F-516316-50
6.4mm 1/4" TYVY-3814-50 TYSC-PT-3814-50 TYSC-3814-100 TYSP6-F-3814-50
8.0mm 5/16" TYVY-716516-50 TYSC-PT-716516-50 TYSC-716516-100 TYSP6-F-716516-50
TUBE BORE BUTYL FKM NORPRENE® (A60G) TYGON® (R3603)
0.5mm 1/50" -- -- -- --
0.8mm 1/32" -- -- -- --
1.6mm 1/16" TYBU-316116-50 -- TYNP-316116 TYTY-316116-50
3.2mm 1/8" TYBU-1418-50 TYVT6-1418-25 TYNP-1418-50 TYTY-1418-50
4.8mm 3/16" TYBU-516316-50 TYVT6-516316-25 TYNP-516316-50 TYTY-516316-50
6.4mm 1/4" TYBU-3814-50 TYVT6-3814-25 TYNP-3814-50 TYTY-3814-50
8.0mm 5/16" TYBU-716516-50 TYVT6-716516-25 TYNP-716516 TYTY-716516-50
Tubing may also be available in 25 and 100' lengths. Ordering Example: TYVY-3814-50, PVC Tubing, 50 ft, 3/8" OD x 1/4" ID, 7.
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard