|
|||||||||||||||
|
|
|
This page is from a previous version of the Omega.com site, information and pricing may be invalid. For TUBING, go to our current TUBING product listing. For tube FITTINGS, go to the current Tube FITTING product listing. |
|
|
| Fast, Full Featured Benchtop Dispencer and Transfer Pump | |
| Model Number: FPUM-550 | |
| SPECIFICATIONS: |
| 3 - 300 rpm Speed Control Digital closed-loop, 100:1 speed control Dimensions H: 4.75" x W: 8.75" x L: 12.625" H: 120 x W: 220 x L: 320 mm Standards IEC 335-1, EN60529 (IP31), CE Shipping Weight 20 lbs / 9 kg Voltage 100-120V / 220-240V, 50-60Hz (switchable) |
| TUBE BORE | 0.5 MM | 0.8 MM | 1.6 MM | 3.2 MM | 4.6 MM | 6.4 MM | 8.0 MM |
| - | 1/50" | 1/32" | 1/16" | 1/8" | 3/16" | 1/4" | 5/16" |
| Dispensing Flow Rate (mL/sec at max. speed) | |||||||
| 300 rpm | 0.21 | 0.62 | 2.13 | 9.33 | 20.2 | 31.7 | 50.0 |
| Dispensing Accuracy (min. dispense (mL) based on accuracy required vs tube bore) | |||||||
| +/- 0.5% | 0.67 | 1.92 | 6.9 | 29.8 | 65 | 102 | 160 |
| +/- 1.0% | 0.38 | 1.08 | 3.9 | 16.7 | 36 | 57 | 90 |
| +/- 2.0% | 0.17 | 0.48 | 1.7 | 7.4 | 16 | 25 | 40 |
| Transfer Flow Rate (mL/min) | |||||||
| Minimum | 0.1 | 0.4 | 1.3 | 5.6 | 12.0 | 19.0 | 30.0 |
| Maximum | 12.5 | 37.0 | 128.0 | 560.0 | 1210.0 | 1900.0 | 3000.0 |
| Tubing
And Accessories Accepts pump quality tubing including autoclavable USP VI silicone tubing as well as USP VI Bioprene tubing for pharmaceutical applications. Six other available tubing materials increase chemical compatibility. Stainless steel dispensing accessories such as filling needles and stands are also available. See Tubing and Accessories |
![]() |
| How To Order
Pump |
| Catalog No. | Description |
| FPUM-550 | Benchtop dispenser & transfer pump |
| FPUM-550 AF | Footswitch |
|
![]() |
|||