Advertised Product Online Information
|
| Item |
Description |
Click on the Image for Details |
| OMEGAMATION™ Automation Products |
The NEW OMEGAMATION™ New Horizons® in Automation publication |
|
| G303 Series |
3.2" Web Enabled Operator Interface |
|
| G306 Series |
5.7" Web Enabled Operator Interface Color LCD |
|
| G308 Series |
8" Web Enabled Graphic LCD Operator Interface Terminal |
|
| G310 Series and G315 Series |
10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals |
|
| Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components |
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating |
|
| PRX102 |
Proximity Sensors
Shielded Inductive Sensors
Small Diameter |
|
| iTCX Series |
Thermocouple Virtual Chart Recorder |
|
| CSMSTRV2 Modular Controller Master |
Master Controller for CS Series Control Modules |
|
| OMTBV7-W Screw Connection Terminal Blocks |
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22-14 to #1/0 AWG |
|
| OMTBV7-WFB Screw Connection Fuse Terminal Blocks |
DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, 300Vac/dc, 15A Single Circuit |
|
| OMTBV7-WTC, -WTF, -WTS |
Thermocouple Terminal Blocks and Sensor Terminal Blocks |
|
| SSRINT660 Series |
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount |
|
| MEN/MEQ Style Fuses |
General Purpose Class M (Midget) Time Delay Fuses, 250 VAC & 500 Vac |
|
| UWTC Series |
Complete Wireless Thermocouple Connector System |
|
| TX83A and TX84 |
Two-Wire, Process-Loop Indicator in NEMA-4X Housing |
|
| OS550 Series - See the NEW OS550A Series |
Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output |
|
| iDR Series |
iSeries PID Controllers and Signal Conditioners |
|
| LCKD |
Subminiature Load Cell LCKD Series Rugged Industrial Design |
|
| The Latest Flow, Level, and Environmental Products |
The Flow and Level Environmental Greenbook®, Vol. MMVII™ 7th Edition |
|
| HCTB-3000 and RCTB-3000 Series |
Constant Temperature Liquid Circulating Baths |
|
| FMG-1000 Series |
Municipal-Industrial Magmeter |
|
| FDT100 Series |
In-Line Ultrasonic Flowmeter |
|
| PHH224 |
Economical pH/mV/ORP/Conductivity/TDS Meter with RS232 Output |
|
| PHUCN601, PHUCN610, PHUTX601 |
pH, ORP and Conductivity Controller and Transmitter |
|
| FTB690A Series |
Economical Turbine Flowmeters with Local Display |
|
| WTM-1000 |
Wind Tunnel |
|
| I-Series |
Temperature/Process Meters and Controllers |
|
| FD-400 Series |
Ultrasonic Doppler Flowmeter |
|
| PHH-7000 Series |
OMEGAETTE pH and Conductivity Testers |
|
| LVCN414 Series |
Non-Contact Level Controller for Small Tank Applications |
|
| PSU505 |
Linear Power Supply |
|
| CDH45 |
Handheld Salinity Meter |
|
| OM-2041 |
Portable Handheld Data Logger |
|
| PHB-600R |
pH Benchtop Meter with RS232 Communications |
|
| FMG3000 and FMG3100 Series |
Magnetic Flowmeter (Insertion Style) |
|
| FP7002 Series |
Paddlewheel Flow & Temperature Sensor/Transmitter |
|
| CTXL Series |
Portable/Wireless Universal Circular Chart SUPERECORDER 5 Models Now Available |
|
| FMG600 Series Magnetic Flow Meter |
Electromagnetic Flowmeters |
|
| FLMW200 Series |
Basic Visual Indicators |
|
| LVU800 Series |
Non-Contact Loop Powered Ultrasonic Level Transmitter |
|
| DPF10 Series |
Batch Controller |
|