Advertised Product Online Information
|
| Item |
Description |
Click on the Image for Details |
| Pressure Strain and Force Products |
The Pressure Strain and Force Handbook™ 8th Edition Volume MMVIII® |
|
| DPI Series - Models DPi32, DPi16, DPi8 |
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications |
|
| CNi Series |
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Controllers with RS-232 & RS-485 Communications. |
|
| CS7000, CS7600 |
Counting Scales and Weigh Scales |
|
| PX760 Series |
Differential Pressure Transmitter |
|
| PX762 Series |
Industrial Pressure Transmitter with Adjustable Span and Zero |
|
| PX764 Series |
Industrial Pressure Transmitter with 316 Stainless Steel Wetted Parts |
|
| LCM203 Series and LCM213 Series |
Miniature Load Cells
51 mm Diameter |
|
| PX309/PX319/PX329/PX359 mV Output Series |
High Performance Pressure Transducer, Stainless Steel Construction, Silicon Technology |
|
| PX309/PX319/PX329/PX359 5 Vdc Output Series |
High Performance Pressure Transducer, Rugged All Stainless Steel Construction, State-of-the-Art Silicon Technology, 0 to 5 Vdc Output |
|
| PX309/PX319/PX329/PX359 4 to 20 mA Output Series |
High Performance Pressure Transmitter
Rugged All Stainless Steel Construction
State-of-the-Art Silicon Technology 4 to 20 mA Output |
|
| WM7400/WM7600 Series |
Weighing and Counting Indicators |
|
| LCGB Series |
Miniature Compression Load Cell
Industrial Design with Through-Body Mounting Holes |
|
| LDP63100 |
Extra Large Display Meter |
|
| LDP63100-E |
Extra Large Display Meter |
|
| LCFL Series |
Load Cell, Miniature Tension or Compression Applications |
|
| LCM601 Series |
Low Range Beam Load Cells |
|
| LC101 and LC111 Series |
S-Beam Load Cells |
|
| LCR Series |
S-Beam Load Cells, High Accuracy, Rugged for Industrial Applications |
|
| LC1102 |
Canister Load Cells - High Output, Tension or Compression |
|
| LCM307 Series |
Miniature Load Cell
High-Capacity Top Hat Style |
|