Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Shopping Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   
Order by part number
Product Manuals
Technical Reference
Calibration services
FTP Site
E-Quote
Product Handbook Index

Part Number Cross Reference


Click for Live, Online Support!!
Advertised Product Online Information

Item Description Click on the Image
for Details
OMEGAMATION™ Automation Products  The NEW OMEGAMATION™ New Horizons® in Automation publication   
G303 Series  3.2" Web Enabled Operator Interface   
G306 Series  5.7" Web Enabled Operator Interface Color LCD   
G308 Series  8" Web Enabled Graphic LCD Operator Interface Terminal   
G310 Series and G315 Series  10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals   
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components  Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating   
E57 Series Inductive Proximity Sensors  Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.   
E57 Small Diameter Series Inductive Proximity Sensors  Proximity Sensor with sensing range from 0.8 to 3mm with LED indicator    
E47 Series  Precision Limit Switches   
iTCX Series  Thermocouple Virtual Chart Recorder   
Power Transformers  Industrial Control Transformers   
Automation - Enclosures  Wall Mount, Pushbutton, Free Standing, Operator Consoles   
XBUT Series  Terminal Block System   
MVX9000 Series  Sensorless Vector Adjustable Frequency AC Drives   
SSRINT660 Series  INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount   
ADAM-5000  PC-Based Soft Logic Controllers   
UWTC Series  Complete Wireless Thermocouple Connector System   
TX83A and TX84  Two-Wire, Process-Loop Indicator in NEMA-4X Housing   
iDR Series  iSeries PID Controllers and Signal Conditioners   
LCKD  Subminiature Load Cell
LCKD Series Rugged Industrial Design
 
 
ELC-PLC Series  ELC Programmable Logic Controllers (PLCs)   
iDRN/iDRX Series  Programmable Signal Conditioners/Transmitters   
iSE-TH  Web-Based Remote Surveillance of Temperature and Humidity

The iSE-TH has been replaced by the iSD-TH
 
 
OS136 Series  Miniature Low-Cost Non-Contact Infrared Temperature Sensor/Transmitter   
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard