Advertised Product Online Information
|
| Item |
Description |
Click on the Image for Details |
| Pressure Strain and Force Products |
The Pressure Strain and Force Handbook™ 8th Edition Volume MMVIII® |
|
| LSC7000 |
Platform Scales Low Range for use with Remote Indicators |
|
| CS7000, CS7600 |
Counting Scales and Weigh Scales |
|
| PX760 Series |
Differential Pressure Transmitter |
|
| PX762 Series |
Industrial Pressure Transmitter with Adjustable Span and Zero |
|
| DP25B-S |
Strain Meter/Controller |
|
| LCM203 Series and LCM213 Series |
Miniature Load Cells
51 mm Diameter |
|
| PX309/PX319/PX329/PX359 mV Output Series |
High Performance Pressure Transducer, Stainless Steel Construction, Silicon Technology |
|
| PX309/PX319/PX329/PX359 mV Output Series |
High Performance Pressure Transducer, Stainless Steel Construction, Silicon Technology |
|
| PX309/PX319/PX329/PX359 4 to 20 mA Output Series |
High Performance Pressure Transmitter
Rugged All Stainless Steel Construction
State-of-the-Art Silicon Technology 4 to 20 mA Output |
|
| PX764 Series |
Industrial Pressure Transmitter with 316 Stainless Steel Wetted Parts |
|
| WM7400/WM7600 Series |
Weighing and Counting Indicators |
|
| DP41-S |
High Performance Strain Gage Meter, High Resolution 6-Digit Display |
|
| LCGB Series |
Miniature Compression Load Cell
Industrial Design with Through-Body Mounting Holes |
|
| LCM307 Series |
Miniature Load Cell
High-Capacity Top Hat Style |
|
| LCFL Series |
Load Cell, Miniature Tension or Compression Applications |
|
| LCFD |
Miniature Tension or Compression Load Cell, 0.75" to 1" Diameter |
|
| I-Series |
Temperature/Process Meters and Controllers |
|
| LC101 and LC111 Series |
S-Beam Load Cells |
|
| LC401 |
High Accuracy Low Profile Compression Load Cell for Industrial Weighing Applications |
|
| LCR Series |
S-Beam Load Cells, High Accuracy, Rugged for Industrial Applications |
|
| LC1102 |
Canister Load Cells - High Output, Tension or Compression |
|
| IP610 Series |
I/P Electronic Air Pressure Control |
|
| LCM601 Series |
Low Range Beam Load Cells |
|
| LCM701/LCM711 Series |
Low Capacity Tension Link Load Cells
Internal Thread Design |
|
| PX600 |
Subminiature Pressure Transducer with Flush
Diaphragm |
|
| DPG8000 Series |
General Purpose Digital Pressure Gauge with Protective Rubber Boot
|
|
| IP710 Series |
High Accuracy I/P Transducer Electronic Air Pressure Control |
|