Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Thermal Dispersion Flow Switches for Liquids

FST-200 Series   
1 year warranty CE Made in the USA RoHS
FST-200 Series:Thermal Dispersion Flow Switches for Liquids
Click for larger image.
   
High Reliability — No Moving Parts
Very Low Flow Detection–Down to 0.04 FPS Liquids
Use in 1 /8 " through 12" Pipe or Tubing
SPST Relay Standard
Excellent for Pump and Valve Monitoring of Critical Flows

View related products - Variable Area Flowmeters and Rotameters

Click to scroll below to order See Specs PDF Manuals Related Items

OMEGA® FST-200 Series flow switches use thermal dispersion technology to create a very accurate and economical method of sensing flow. Monitor fluids from 0.4 to 1.2 specific gravity, 1 to 300 cp, and pulsating flow from 10 to 100 pulses per minute. The sensors incorporate two temperature probes, one of which is heated. The flow of liquid reduces the temperature of the heated probe, decreasing the temperature differential with the non-heated probe. OMEGA’s LVCN Series of controllers can easily be interfaced to perform a variety of control functions.

SPECIFICATIONS
Range::0.04 to 3 fps (liquids)
Accuracy:±5% of setpoint at constant temperature and flowrate
Response time: 10 seconds after initial 30 sec warm up
Setpoint Drift with Fluid Temperature:.5% per °C
Voltage Input: 12-36 Vdc@70 mA
Contact Output Mode: selectable, NO or NC states
Fluid Temperature:0 to 60°C (32 to 140°F
Max Fluid Pressure:PP or PVDF: 150psi@25°C(77°F) derated@1.667 psi per °C above 25°C (77°F)
Wetted Materials:PP and PVDF or PVDF
Cable Specifications:3 m (10 ft)
Max Cable Length:305 m (1000 ft)
Dimensions:76.2 or 114.3 x 26.7 mm dia.(3.0 or 4.5 x 1.05")



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 FST-211-SPST In Stock   $185.00    Thermal dispersion flow switch, PP/PVDF, 3.0 x 3/4" NPT, 3/4 to 1-1/2" pipe RoHS compliant
 FST-212-SPST In Stock   $295.00    Thermal dispersion flow switch, PVDF, 3.0 x 3/4" NPT, 3/4 to 1-1/2" pipe RoHS compliant
 FST-221-SPST In Stock   $195.00    Thermal dispersion flow switch, PP/PVDF, 4.5 x 3/4" NPT, 2 to 12" pipe RoHS compliant
 FST-222-SPST In Stock   $305.00    Thermal dispersion flow switch, PVDF, 4.5 x 3/4" NPT, 2 to 12" pipe RoHS compliant
 FT-51 In Stock   $50.00    Flow switch fittings for use with FST-211 and FST-212 only. Tube ID : 1/8 to 1/4", GPM Range: 0.05-1.53 , PP Material RoHS compliant
 FT-52 In Stock   $90.00    Flow switch fittings for use with FST-211 and FST-212 only. Tube ID : 1/8 to 1/4", GPM Range: 0.1-6.53 , PVDF (Kynar) Material RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual. Two extended cable lengths available: for 7.62 m (25') add suffix “-25” and $20 to price for PP/PVDF, or $75 for PVDF; for 15.24 m (50') add suffix “-50” and $40 to price for PP/PVDF or $150 for PVDF.
Sizes above 1/2" fit into 3/4 NPT fitting adaptor.

 Related Links - Related Products
 Related Products
FST-200-R and FST-300-R FST-200-R and FST-300-R:
Flow Switch With Compact Relay Controller
LVCN-141,LVCN-131 LVCN-141,LVCN-131:
Flow Switch Remote Controller
   
Keywords.:Thermal Dispersion Flow Switches

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global