Heavy-Duty 30.5 mm Metal Oil Tight Indicating Lights |
| 10250T-IL Indicating Lights |
|
 |
|
|
|
|
|
$
75.00
10250T201N
|
| |
Heavy-Duty Zinc Die Cast Construction
|
| |
Diaphragm Seals with Drainage Holes
|
| |
Push-to-Test Available
|
| |
NEMA Type 4X/13 - IP65
|
| |
Plastic or Glass Lens
|
View related products - Pilot Devices
|
| |
|
|
|
 |
The 30.5 mm pushbutton line features a zinc
die cast construction with chrome-plated
housing and mounting nut. The same
durable construction is also available with
the corrosive resistant E34 Series of
pushbuttons.
10250T Series operators have "grounding
nibs" - 4 metal points on the operator
casting designed to bite through most paints
and other coatings on metal panels to
enhance the ground connection when the
operator is securely tightened.
Omega’s pushbutton operators offer front of
panel drainage via holes in the operator
bushing. Hidden from view by the mounting
nut, these holes prevent buildup of liquid
inside the operator, which can prevent
operation in freezing environments. The
holes also provide a route for escaping liquid
in high pressure washdowns, effectively
relieving pressure from the internal
diaphragm seal.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with retaining nut and operator gasket. * Operators require lens, sold separately,
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
|
 |
SCE Series 9 Operator Consoles:
|
|
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
|
 |
 |
|
|
|
|
 |
 |
|
|