1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Stepper Motor Drive

2035   
1 year warranty NEW! CE Made in the USA
Stepper Motor Drive
2035:Stepper Motor Drive
Click for larger image.
   
$146.00  2035
Wide Range of Motor Sizes
70 W of Usable Power
Pulse Width Modulation Switching Amplifiers
DC Bus Voltage 12 to 35 Vdc Motor Supply (Including Ripple)
Phase Current from 0.125 to 2.0 A (Switch Selected, 16 Settings)
Step, Direction and Enable Inputs, Optically Isolated, 5 to 24V
Inputs Can be Sourcing (PNP) or Sinking (NPN) Type
Full and Half Step (Switch Selected)
Automatic 50% Idle Current Reduction (Switch Selected)
Compact Size: 38.1 x 67.2 x 101.6 mm (1.5 x 3 x 4")
CE Compliant

View related products - Drives & Motors

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The 2035 step motor driver is a step and direction drive with full or half-step capability. Phase current is selected from 0.125 to 2.0 A by a DIP switch. Full or half-step resolution is also switch selectable. This drive is compatible with PLCs which feature high-speed pulse output, such as our ELC-PLC series and OCS XL series.

Learn more about stepper motors and drives: Introduction to Stepper Motors and Drives

Click here for more info on the ELC series PLC: ELC-PLC Series

Click here for more info on the OCS XL series PLC: OCS XL Series

Power Supply (Required for Drive Operation): Recommended: OMPS150A24


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the 2035  2035 1 Week   $146.00    Stepper motor drive  
 Recommended Motors
Click to expand/minimize a list of what others bought with the OMHT11-013  OMHT11-013 In Stock   $109.00    NEMA 11 step motor, 15 oz-in holding torque  
    OM5014-842 In Stock   $84.00    NEMA 14 step motor, 26 oz-in holding torque  
Click to expand/minimize a list of what others bought with the OMHT17-075  OMHT17-075 In Stock   $74.00    NEMA 17 step motor, 62.8 oz-in holding torque  
Click to expand/minimize a list of what others bought with the OMHT17-275  OMHT17-275 In Stock   $53.00    NEMA 17 step motor, 62.3 oz-in holding torque  
    OMHT17-278 In Stock   $70.00    NEMA 17 step motor, 113 oz-in holding torque, 1.0 A/phase (series connection)  
Click to expand/minimize a list of what others bought with the OMHT23-393  OMHT23-393 In Stock   $90.00    NEMA 23 step motor, 76.6 oz-in holding torque  
    OMHT23-593 In Stock   $58.00    NEMA 23 step motor, 79.3 oz-in holding torque  
Click to expand/minimize a list of what others bought with the OMHT23-397  OMHT23-397 In Stock   $102.00    NEMA 23 step motor, 177 oz-in holding torque  
    OMHT23-597 1 Week   $65.00    NEMA 23 step motor, 177 oz-in holding torque  
    OMHT23-400 5 Weeks   $132.00    NEMA 23 step motor, 264 oz-in holding torque  
    OMHT23-600 2 Weeks   $105.00    NEMA 23 step motor, 264.8 oz-in holding torque  
 Accessories
Click to expand/minimize a list of what others bought with the OMPS150A24  OMPS150A24 In Stock   $119.00    Stepper drive power supply, 24 VDC, 6.3A  
    Power Cord-SE In Stock   $7.00    AC Power cord with stripped end termination  
All dollar amounts on this site are shown in US currency.

 Note: To see torque-speed curves for recommended motors, click on "Specs" above.
 Ordering Example: (1) 2035 Stepper motor drive, $146.00,  plus (1) OM5014-842 NEMA 14 step motor, 26 oz-in holding torque, $84.00,  plus (1) OMPS150A24 Stepper drive power supply, 24 VDC, 6.3A, $119.00, $146.00 + 84.00 + 119.00 = $349.00

 Related Links - Related Products
 Related Products
OMHT Series OMHT Series:
Stepper Motors
OMHW Series OMHW Series:
Washdown Stepper Motors for Wet and Dusty Environments
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
PS Series PS Series:
Power Supplies for Stepper Drives
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
STM Series STM Series:
Integrated Stepper Drives/Motors with Advanced Features and Control Options
1240i 1240i:
Programmable Step Motor Indexer/Drive
3540M 3540M:
Microstepping Motor Drives
3540i 3540i:
Programmable Step Motor Indexer/Drive
Si3540 Si3540:
Programmable Stepper Drive with Integrated Power Supply
ST Series ST Series:
High Performance Stepper Drives With Advanced Features And Control Options
STAC6 Series STAC6 Series:
High Performance Stepper Drives with Integrated Power Supply
   
Keywords:Stepper Motor Drive, stepper drive, step motor, pulse and direction, chopper drive, bipolar drive, idle current reduction, optoisolated inputs, full step, half step, PWM amplifier, hmi human machine interface hydraulic dead weight tester pc based hmi radar level measurement radar level transmitter

   Back to topBack to top