Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

OMEGACLAD® Metal Sheath Thermocouple Wire with Magnesium Oxide Insulation, Mineral insulated MIC with MgO

304-(*) and INC-(*) Series   
Made in the USA RoHS
304-(*) and INC-(*) Series:OMEGACLAD® Metal Sheath Thermocouple Wire with Magnesium Oxide Insulation, Mineral insulated MIC with MgO
Click for larger image.
   
$ 1.85  304-K-MO-125
Stainless Steel Sheath 304,310,316,321SS
Inconel 600 Sheathing
J, K, N, T, E Wire Calibration Available
High Purity and Standard MgO
Inch and Metric Diameters
.010 upto .375 Diameter
Special Limits SLE or Standard Grade
Can Be Welded ,Bent or Formed
Withstands High Temperatures and Pressures
Certification Report per ANSI C96.1 or ASTM E230.72

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items

OMEGACLAD® Mineral insulated MI thermocouple material is metal sheathed thermocouple wire that contains MgO insulation and is used in the manufacture of thermocouple temperature sensor probes. MIC cable or wire can also be used as extension wire. In harsh environmental conditions stainless steel sheath MIC or Inconel sheath MIC can be used to protect and transmit instrumentation signals. MIC wire can be supplied in long or short coils ,straight lengths and CTL cut to length sections for OEM temperature probe building applications. Compacted High Purity magnesium oxide MgO is used to produce cable ,wire and temperature probes with special limits of error SLE grade calibration results. MIC cable certification reports are availble for each lot of MIC wire produced. Manufacturers certs can be ordered and shipped with each coil lot of MIC. ANSI wire calibration codes J,K,N,T,E coils of MIC are in stock.

Model
Number
Wire
Calibration
Sheath
Material
Sheath
Diameter
Wall
Thickness
mm(in.)
Resistance
at 60 °F
Ohms/Dbl. ft.
Diameter
of Wire
mm(in.)
AWG
Gage

304-J-MO-010
304-J-MO-020
304-J-MO-032
304-J-MO-040
304-J-MO-062
304-J-MO-125
304-J-MO-188
304-J-MO-250

Iron-
Constantan
J

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

360
23
14.2
8.9
3.6
0.88
0.36
0.22

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-J-MO-020
INC-J-MO-032
INC-J-MO-040
INC-J-MO-062
INC-J-MO-125
INC-J-MO-188
INC-J-MO-250

Iron-
Constantan
J

Inconel
600

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

23
14.2
8.9
3.6
0.88
0.36
0.22

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

304-K-MO-010
304-K-MO-020
304-K-MO-032
304-K-MO-040
304-K-MO-062
304-K-MO-125
304-K-MO-188
304-K-MO-250

Chromega®-
Alomega
K

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

600
38
24.1
15
6
1.5
0.59
0.37

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-K-MO-010
INC-K-MO-020
INC-K-MO-032
INC-K-MO-040
INC-K-MO-062
INC-K-MO-125
INC-K-MO-188
INC-K-MO-250
INC-K-MO-312

Chromega®-
Alomega®
K


Inconel
600

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)
7.9(0.312)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)
1.0(0.040)

600
38
24.1
15
6
1.5
0.59
0.37
0.37

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.00 (0.040)
1.12 (0.044)

50
38
36
34
30
24
20
18
18

304-T-MO-020
304-T-MO-032
304-T-MO-040
304-T-MO-062
304-T-MO-125
304-T-MO-188
304-T-MO-250

Copper;-
Constantan
T

304
Stainless
Steel

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

20
12.2
7.7
3
0.75
0.298
0.19

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

INC-T-MO-020
INC-T-MO-032
INC-T-MO-040
INC-T-MO-062
INC-T-MO-125
INC-T-MO-188
INC-T-MO-250

Copper;-
Constantan
T

Inconel
600

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

19.99
12.2
7.66
3.04
0.75
0.19
0.19

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

304-E-MO-010
304-E-MO-020
304-E-MO-032
304-E-MO-040
304-E-MO-062
304-E-MO-125
304-E-MO-188
304-E-MO-250

Chromega®-
Constantan
E

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

716.9
45.1
28.8
18.09
7.17
1.78
0.71
0.45

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-E-MO-010
INC-E-MO-020
INC-E-MO-032
INC-E-MO-040
INC-E-MO-062
INC-E-MO-125
INC-E-MO-188
INC-E-MO-250

Chromega®-
Constantan
E

Inconel
600

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

716.9
45.1
28.8
18.09
7.17
1.78
0.71
0.45

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18



Example part numbers are shown below. Use the 'Part Number Builder' below the 'To Order' box to order additional part numbers.


To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 316-E-MO-250    Consult sales   E type thermocouple, 316 stainless steel sheath, (0.250 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order) RoHS compliancy undetermined
 304-J-MO-125 1 Week   $1.85    J type thermocouple, 304 stainless steel sheath, 3.2 mm (0.125 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order) RoHS compliant
 310-K-MO-188    Consult sales   K type thermocouple, 310 stainless steel sheath, (0.188 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order) RoHS compliancy undetermined
 304-K-MO-125 1 Week   $1.85    K type thermocouple, 304 stainless steel sheath, 3.2 mm (0.125 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order) RoHS compliant
 INC-K-MO-125 1 Week   $3.15    K type thermocouple, Inconel 600 sheath, 3.2 mm (0.125 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order) RoHS compliant
 304-T-MO-250 1 Week   $5.00    T type thermocouple, 304 stainless steel sheath, 6.4 mm (0.250 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Price above is cost per foot. Order quantity in feet(minimum order is 25 feet)
 Part Number Builder
(1) (2) (3)
- -MO-
Option Descriptions
(1) Sheath Material
  Select
304 for 304 Stainless Steel
310 for 310 Stainless Steel
316 for 316 Stainless Steel
321 for 321 Stainless Steel
INC for Inconel 600
(2) Thermocouple Type
  Select
J for J Thermocouple
K for K Thermocouple
T for T Thermocouple
E for E Thermocouple
(3) Sheath Diameter
  Select
010 for 0.3 mm(0.010in)
020 for 0.5 mm(0.020 in)
032 for 0.8 mm(0.032in)
040 for 1.0 mm(0.040in)
062 for 1.6 mm(0.062in)
125 for 3.2mm(0.125in)
188 for 4.8 mm(0.188in)
250 for 6.4mm(0.250in)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
SMPW and HMPW SMPW and HMPW :
Miniature Thermocouple Connectors Flat Pin with Write-on Window
Standard and Extended Temperature Range
OSTW-(*), HST-(*) and HSTW-(*) OSTW-(*), HST-(*) and HSTW-(*):
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
NHXH and NHX Series NHXH and NHX Series:
Ultra High Temperature Heavy Duty Standard Size Connectors
BLMI Series BLMI Series:
Mineral Insulated Metal Sheath Thermocouple Probes with Bare Leads
   
Keywords.:OMEGACLAD® Metal Sheath Thermocouple Wire Magnesium Oxide Insulation Mineral insulated cable MIC TC wire MgO

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.