Large Display Temperature Meters |
| 400B Series |
|
 |
|
|
|
 |
Thermocouple or RTD Single Input 400B and 410B Indicators The 400B and 410B Series measure temperatures with laboratory accuracy. Signals from thermocouples or RTD’s can be displayed with 1° or 0.1° resolution. High instrument accuracy is achieved with a superior combination of low noise analog-to-digital conversion, multi-segment linearization conformity and isolated electronics. The standard resolution version, the Model 400B, has a 1° resolution. The higher resolution version, Model 410B, provides a 0.1°resolution. A miniature "DIP" switch, easily accessible behind the front panel, makes the °C to °F conversion a snap. You can add one option card to either the Model 400B or 410B.
Thermocouple Multi-Input 402B and 412B Indicators The 402B and the 412B have multi-input boards that can switch between five inputs of a common input type ( e.g., 5 type K thermocouples). A row of five pushbutton switches, accessible on the front panel, permits easy switching between sensor readings. There are screw terminals located at the rear of the instrument where up to five sensors can be attached. The 402B has a standard 1° resolution. The 412B has a 0.1° resolution.
Multi-Thermocouple 403B and 415B Indicators Specifically designed to provide easy switching between different sensors, the six-input 403B and 415B models provide selection between six different thermocouple input types from a convenient row of easy-to-operate front panel pushbuttons. These six-function models allow selection without recalibration between thermocouple types J, K, T, R, S and B.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: INPUTS CAN BE CONVERTED USING INPUT MODULES SUCH AS: KA-B, KA-J, KA-K, KA-R, KA-S, KA-T, KB-E KB-I3, KB-J DIN, KB-PT3, KB-PT3-5014, KB-PT4, KB-PT4-5014 KB-T DIN.
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Meter Type
|
| |
Select 400B for 1° resolution-°F or °C switchable 402B for 1° resolution-°F or °C switchable/5 channel switch 410B for 0.1° resolution-°F or °C switchable 412B for 0.1° resolution-°F or °C switchable/5 channel selector switch
|
(2)
|
Input Types
|
| |
Select TC for Thermocouples PT3 for RTD with 3 wires PT4 for RTD with 4 wires V1 for -10 to 25 mV dc Voltage V2 for -100 to 250 mV dc Voltage V3 for -1 to 2.5 Vdc Voltage V4 for -10 to 250 Vdc Voltage V5 for 0 to 5 Vdc Voltage I-1 for 40 to 20 mA Fixed Scale 0 to 100 % I-3 for 4 to 20 mA Adjustable Scaling to Engineering units
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
400B-TC, 400B-RTD, 402B-TC, 402B-RTD - Thermocouple and RTD Meters
|
|
Download
M410B Series - Digital Panel Indicator
|
|
|
 |
 |
|
|