Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Multipair Thermocouple Extension Cable

4(*)X, 8(*)X, 12(*)X,16(*)X, 20(*)X and 24(*)X Series   
Made in the USA
Multipair Thermocouple Extension Cable
4(*)X, 8(*)X, 12(*)X,16(*)X, 20(*)X and 24(*)X Series:Multipair Thermocouple Extension Cable
Click for larger image.
   
$ 2.25  4TX24SPP
Click to scroll below to order See Specs PDF

Common extension wire types are made up into standard multipair cables. Each conductor is covered with a polyvinyl jacket, nominal 0.015" (0.38 mm) thick, and the pairs are individually twisted. Clear Mylar tape is then wrapped around the bundle of twisted pairs. A solid tinned-copper drain wire is laid over the bundle, which is covered with aluminum-backed Mylar tape to serve as an electro static shield. The drain wire provides a simple mechanical termination for the shield. The cable is then covered with a jacket of polyvinyl approximately 0.045" (1.1 mm) thick.

As an added convenience, each standard cable contains an extra polyvinyl-clad solid tinned-copper wire for use as a ground connection, or to complete a communication or signal circuit. Standard cables are color-coded. The individual pairs are marked 1-1, 2-2, etc., for easy identification. Insulation will withstand temperatures up to 221°F (105°C).

Overbraiding
Any standard item can be overbraided with tinned copper, stainless steel or Inconel upon request.

Special Orders
Multipair extension cable can be made to order with insulation to suit your installation requirements. Consult Sales Department on pricing and quantity minimums.

Multipair Pricing
Multipairs can be purchased in any quantity (minimum length 25 feet).

Minimum Bending Radius
4 pair cable: 6 times overall diameter.
8 pair cable: 10 times overall diameter.
Over 8 pair cable: 14 times overall diameter.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description    Qty.
 8KX20PP In Stock   $7.25    8 pairs of type K extention grade cable, 20 gage with polyvinyl insulation *shown in price per foot  
 16KX24SPP In Stock   $15.25    16 pairs of type K extention grade cable, 24 stranded gage with polyvinyl insulation *shown in price per foot  
 12JX20PP In Stock   $6.75    12 pairs of type J extention grade cable, 20 gage with polyvinyl insulation *shown in price per foot  
 4JX24SPP In Stock   $2.50    4 pairs of type J extention grade cable, 24 stranded gage with polyvinyl insulation *shown in price per foot  
 24TX20PP In Stock   $12.25    24 pairs of type T extention grade cable, 20 gage with polyvinyl insulation *shown in price per foot  
 20TX24SPP In Stock   $8.75    20 pairs of type T extention grade cable, 24 stranded gage with polyvinyl insulation *shown in price per foot  
All dollar amounts on this site are shown in US currency.

 Note:
Aluminum-backed Mylar wrap with 20 gage solid tinned-copper bare drain wire in contact with aluminum-backed Mylar
 Ordering Example: (1) 8KX20PP 8 pairs of type K extention grade cable, 20 gage with polyvinyl instalation = $7.25
 Part Number Builder
(1) (2) (3)
PP
Option Descriptions
(1) Number of Pairs (Twisted)
  Select
4 for 4 pairs
8 for 8 pairs
12 for 12 pairs
16 for 16 pairs
20 for 20 pairs
24 for 24 pairs
(2) Thermocouple Type
  Select
KX for Type K
JX for Type J
TX for Type T
(3) Gage Type
  Select
20 for 20 AWG
24S for 24 Stranded AWG
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords.:Multipair Thermocouple Extension Cable, Multipair cable, Multipair wire, shielded cable, shielded wire

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.