Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction

5SE01313 Series   
 
5SE01313 Series:0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction
Click for larger image.
   
High 0.25% Accuracy
Rugged Thick Film Design
Proven Performance in Extreme Applications
All Stainless Steel Construction
Isolated 0 to 5 VDC Output
Internal Shunt Resistor for Easy System Function Verification
High Overpressure Rating

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS

Recommended Excitation: 28 VDC ±4 VDC
Rated Output (RO): 5 VDC ±0.25% (±10% Adjustable) Short Circuit Protected
Zero Balance (% RO): ±10% Adjustable (Min.)
Temperature Effect on Zero Balance (% RO): 0.0015/°F (0.0027%/°C) Max.
Temperature Effect on Output (% Reading): 0.0020/°F (0.0036/°C) Max.
Compensated Temperature Range: -25 to 150°F (-32 to 66°C) Min.
Safe Over Temperature Range: -65 to 250°F (-54 to 121°C) Min.
Overpressure Range (%RO): 5 psi: 300% RO Min.
10-5000 PSI: 150% RO Min.
Ultimate Overpressure Range (%RO)
5-200 psi: 800% RO Min.
350-2000 psi: 300% RO Min. (Diaphragm shall not rupture)
Combined Effects Non-Linearity, Hysteresis and Repeatability: 0.25% RO (Max.)
Vibration Limit (5-2000 Hz): 0.04% RO/G (Max.)
Thermal Zero Stability (%RO): 0.4% RO (Max.)
Thermal Sensitivity Stability (%RO): 0.3% RO (Max.)

 
Part Number  Range  Units  Accuracy  
5SE01313-10-5PSIG0.25%
5SE01313-20-10PSIG0.25%
5SE01313-30-20PSIG0.25%
5SE01313-40-50PSIG0.25%
5SE01313-50-100PSIG0.25%
5SE01313-60-150PSIG0.25%
5SE01313-70-200PSIG0.25%
5SE01313-80-500PSIG0.25%
5SE01313-90-1000PSIG0.25%
5SE01313-100-1500PSIG0.25%
5SE01313-110-2000PSIG0.25%
5SE01313-120-5000PSIG0.25%
5SE01313-130-50IN.HgG0.25%
5SE01313-140-100IN.HgG0.25%
5SE01313-150-200IN.HgG0.25%
5SE01313-160-500IN.HgG0.25%
5SE01313-170-1000IN.HgG0.25%
5SE01313-180-20PSIA0.25%
5SE01313-190-50IN.H2OG0.25%
5SE01313-200-300PSIG0.25%
5SE01313-210-600IN.HgA0.25%
5SE01313-220-50IN.HgA0.25%
5SE01313-230-100IN.HgA0.25%
5SE01313-240-400IN.HgA0.25%
5SE01313-250-300PSIA0.25%


Please note these transducers are specialty items. Pricing is available by quotation only. Please contact our Pressure Engineering department to receive a quote.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 5SE01313    Consult sales   Pressure Transducer  
All dollar amounts on this site are shown in US currency.


   
Keywords:Navy Ship Systems