Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Sputtered Gauge Marine Pressure Transducers with Amplifier/Regulator

6SE01079 Series   
Made in the USA
 
6SE01079 Series:Sputtered Gauge Marine Pressure Transducers with Amplifier/Regulator
Click for larger image.
   
High Accuracy
Rugged Sputtered Strain Gauge Design
All Stainless Steel Construction
Isolated 0 to 5 VDC Output
Internal Shunt Resistor to Simulate Transducer Output
Proven Performance in Extreme Applications

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
Recommended Excitation: 28 ±4 VDC
Rated Output (RO): 5 VDC ±0.10% (±10% Adjustable) Short Circuit Protected
Zero Balance (% RO): 0 VDC ±10% Adj. (Min.)
Temperature Effect on Zero Balance (% RO): 0.0015/°F (0.0027%/°C)
Temperature Effect on Output (% Reading): 0.0020/°F (0.0036/°C)
Compensated Temperature Range: 0 to 150°F (-18 to 66°C)
Safe Over Temperature Range: -65 to 200°F (-54 to 93°C)
Safe Overpressure Range (%RO): 150% RO (Max.)
Ultimate Overpressure Range (%RO)
5 to 5000 psi: 300% RO (Max.) (Diaphragm shall not rupture)
Combined Effects Non-Linearity, Hysteresis and Repeatability: 0.15% (Typ.), 0.25% RO (Max.)
Vibration Limit (5-2000 Hz): 0.04% RO/G (Max.)
Thermal Zero Stability: 0.15% RO (Max)
Thermal Sensitivity Stability: 0.10% RO (Max.)
Total Error Band (RSS): Root Sum Square (RSS) addition of errors due to non-linearity, hysteresis, non-repeatability (BSL) zero balance
shift (±0.003% RO/°F Nominal) and rated output
shift (±0.003% RO/°F Nominal). Shall not exceed
0.50% RO referenced at +75°F (24°C).
Part Number Instrument Range Units Accuracy
6SE01079-1 0-5 PSIG 0.25%
6SE01079-2 0-10 PSIG 0.25%
6SE01079-3 0-20 PSIG 0.25%
6SE01079-4 0-50 PSIG 0.25%
6SE01079-5 0-100 PSIG 0.25%
6SE01079-6 0-150 PSIG 0.25%
6SE01079-7 0-200 PSIG 0.25%
6SE01079-8 0-500 PSIG 0.25%
6SE01079-9 0-1000 PSIG 0.25%
6SE01079-10 0-1500 PSIG 0.25%
6SE01079-11 0-2000 PSIG 0.25%
6SE01079-12 0-5000 PSIG 0.25%
6SE01079-13 0-50 IN.HgG 0.25%
6SE01079-14 0-100 IN.HgG 0.25%
6SE01079-15 0-200 IN.HgG 0.25%
6SE01079-16 0-500 IN.HgG 0.25%
6SE01079-17 0-1000 IN.HgG 0.25%
6SE01079-18 0-20 PSIA 0.25%
6SE01079-19 0-50 IN.H2OG 0.25%
6SE01079-20 0-300 PSIG 0.25%
6SE01079-21 0-600 IN.HgG 0.25%
6SE01079-22 0-50 IN.HgA 0.25%
6SE01079-23 0-100 IN.HgA 0.25%

DIMENSIONS: IN (MM)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 6SE01079-6    Consult sales   0 to 150 psig sputtered strain gauge ransducer, 0.1% accuracy with isolated 0 to 5 VDC output.  
All dollar amounts on this site are shown in US currency.


   
Keywords:aviation transducer, Navy Ship Systems, actuator controls digital servo drives hour timers negative temperature coefficient thermistor