Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Audible Alarm Annuciators (buzzer)

70 Series   
2 year warranty Made in the USA
 
Audible Alarm
70 Series:Audible Alarm Annuciators (buzzer)
Click for larger image.
   
$ 20.00  70A-1
Loud Tone -95 dB @ 2900 Hz
Solid State Reliability, No Arcing or Mechanical Wear
Easy to Install
Very Low Cost

View related products - Accessories

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA® Model 70A Temperature Alarms are the latest development in solid state sound production. When power is applied, a piezoelectric transducer operates as a solid state oscillator resulting in a loud, audible alarm tone.

OMEGA® Temperature Alarms are designed to give years of trouble-free service. There is no arcing or mechanical wear, and they are rugged and easy to install. Only a 1 1/8" diameter hole is required for mounting by removing the front plastic nut, inserting unit and rethreading. Units are easy to operate. Simply connect to a temperature controller and 120 volt ac power supply.

Humidity
Model 70A Temperature Alarms will operate after having been subjected to 95% relative humidity at 40°C continuously for 100 hours. After removal from high humidity, the unit should be allowed to dry for a minimum of four hours at room temperature before operation.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 120 vac Power
Click to expand/minimize a list of what others bought with the 70A-1  70A-1 In Stock   $20.00    Continuous tone (95dB @ 2900Hz) annunciator  
Click to expand/minimize a list of what others bought with the 70A-2  70A-2 In Stock   $24.00    Fast pulse tone (95dB @ 2900Hz) annunciator  
Click to expand/minimize a list of what others bought with the 70A-3  70A-3 In Stock   $24.00    Slow pulse tone (95dB @ 2900Hz) annunciator  
Click to expand/minimize a list of what others bought with the 70A-4  70A-4 In Stock   $24.00    Warble tone (95dB @ 2900Hz) annunciator  
 220 vac Power
    70A-1-220V In Stock   $20.00    Continuous tone (95dB @ 2900Hz) 220Vac annunciator  
Click to expand/minimize a list of what others bought with the 70A-2-220V  70A-2-220V In Stock   $24.00    Continuous tone (95dB @ 2900Hz) 220Vac annunciator  
    70A-3-220V In Stock   $24.00    Slow pulse tone (95dB @ 2900Hz) 220Vac annunciator  
Click to expand/minimize a list of what others bought with the 70A-4-220V  70A-4-220V In Stock   $24.00    Warble tone (95dB @ 2900Hz) 220Vac annunciator  
All dollar amounts on this site are shown in US currency.

 Note: To order with 220 Vac power, add suffix “-220V” to model number; no additional charge.
 Ordering Example: (1) 70A-3-220V is an audible temperature alarm taking 220 Vac power and emitting a slow pulse tone, $24.00

   
Keywords:Audible Alarm Accessories. 70A-1, 70A-2, 70A-3, 70A-4, horn horns buzzer, electric fan heaters thermocouple control through beam sensors