PANEL MOUNT 40 AMP AA RELAY |
| 9575H3A000 |
|
 |
|
|
|
 |
The 9575H3A000 is a Type AA DPDT relay
with contacts rated (each pole) 40 A up to
300 Vac 50/60 Hz. The 9575H3A000 is
panel mountable and ideal for applications
when controlling smaller loads such as
single-phase motors.
SPECIFICATIONS
Nominal Coil Voltage: 120 Vac 50/60 Hz
Coil Pull-In Voltage: 85% of nominal voltage or less @ 25 °C
Coil Dropout Voltage: 10% of nominal voltage or more @ 25 °C
Coil Resistance: ± 10% measured @ 25 °C
Pick Up Time (Average): 40 mS
Drop Out Time (Average): 35 mS
Contact Combination: DPDT
Contact Rating Each Pole (Main Contacts): Each pole rated 40 A up to
300 Vac, 50/60 Hz, 5 A @ 480/600 Vac 50/60 Hz, 0.75 pF inductive load; 11.2 hp
motor load (each pole) @ 120 thru 600 Vac 50/60 Hz; hp motor load @ 200
thru 600 Vac, 50/60 Hz only when using both poles to switch both sides of load,
40 A @ 28 Vdc resistive load each pole; NEMA A 600 pilot duty 50/60 Hz
Contact Material: Silver cadmium oxide, gold flashed; 7.9 mm (5.16") diameter standard
Dielectric Withstanding Voltage Between Open Contacts: 1500 Vrms
Dielectric Withstanding Voltage Between All Other Mutually Insulated Conductive Elements: 2200 Vrms
Coil Terminals: 6-32 binder head screws
Contact Terminals: 8-32 binder head screws
Main Base Material: Molded phenolic, UL recognized (QMFZ2)
Weight: 311 g (11 oz) approximately

|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with installation instructions.
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|