1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters

A1000   
1 year warranty OmegaCare Made in the USA
 
A1000:Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters
Click for larger image.
   
$250.00  A1000
Fully Adjustable Baud Rates
Integral 24 V, 1 A Power Supply Can Power up to 32 Transmitter Modules (A1000 Only)
Repeater Function Amplifies RS-485 Signal to Drive 32 Additional Modules
Optically Isolated Bi-directional Data Flow

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals

The A1000 and A2000 signal converters allow users to establish an effective data acquisition system over long distances. These converters change RS-232 communication signals to RS-485, to accommodate remote field communications, allowing bus lengths to 4,000 feet and baud rates to 115k.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 A1000 In Stock   $250.00    RS-232 to RS-485 Converter, 115 Vac power  
 A1000-230 In Stock   $250.00    RS-232 to RS-485 Converter, 230 Vac power  
 A2000 In Stock   $200.00    RS-232 to RS-485 Converter, 10-30 Vdc power  
All dollar amounts on this site are shown in US currency.

 Note: Each unit supplied with operator’s manual.
 Ordering Example: (1) A1000  RS-232 to RS-485 Converter, 115 Vac power, $250.00

   
Keywords:Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters, system instrumentation

   Back to topBack to top