1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

General Purpose Industrial Grade Accelerometers

ACC101   
 
acceleration sensor
ACC101:General Purpose Industrial Grade Accelerometers
   
$265.00  ACC101
PLACE ORDER
1 year warranty
Industrial Accelerometers
Ideal for Machine Vibration Monitoring
Low Impedance Drives Cable Lengths to 1000 ft
Fast Turn-on Time (1 Sec.)
Low Cost, 100 mV/g Output

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The ACC101 accelerometer is low cost yet extremely durable. These accelerometers are constructed using high strength aluminum, has a rugged strain relief, rugged ¼-28 stud mounting, an epoxy seal, and uses the kind of dependable components usually found only in higher priced accelerometers.

SPECIFICATIONS
Excitation: 2 mA nominal @ 24 to 30 Vdc, constant current (18 volt supply can be used but will limit amplitude range)
Rated Output: 100 mV/g nominal @ 100 Hz
Frequency Range: 3 Hz to 5 kHz (up to ±10 % rated output shift)
Amplitude Range: ±70 g peak with ACC-PS1 ±80 g peak with ACC-PS2, ACC-PS3
Amplitude Linearity: ±1% up to 65 g peak
Temperature Range: -18 to 82°C (0 to 180°F)
Temperature Sensitivity Effect:
-54 to 38°C (-65 to 100°F) ≤ 5% FS
38 to 121°C (100 to 250°F) ≤ 8% FS
Thermal Shock: 1.2 g /°C
Transverse Sensitivity: 5% of axial maximum
Maximum g Without Damage: 5,000 g peak
Maximum g Without Clipping: ±80 g peak
Mounted Resonance Frequency: >18 kHz
Output Impedance: 50 Ω nominal
Bias Voltage: 10 V nominal
Base Strain: 0.002 g/microstrain max.
Noise Floor (wideband): 0.00025 g (rms)
Weight: 50 grams (1.75 oz) nominal (without cable)
Material: Aluminum, hard anodized thermal insulating boot included
Dimensions: 3.81 H x 2.54 cm hex base (1.50 x 1.0")
Connector: 2.5 m (10') integral coaxial cable with BNCM
Mounting: 1/4-28 removable stud
Mounting Torque max: 40 cm-kg (35 in-lb)





To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the ACC101  ACC101 In Stock   $265.00    Accelerometer with 10 foot cable  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the MAGNET1  MAGNET1 In Stock   $70.00    Magnetic mounting base (10 lb holding force) 0.75 dia x .75" high (19.1 x 19.1 mm)  
 POWER SUPPLIES
Click to expand/minimize a list of what others bought with the ACC-PS1  ACC-PS1    Consult sales   Battery power supply (BNCF connections)  
Click to expand/minimize a list of what others bought with the ACC-PS2  ACC-PS2 In Stock   $530.00    Battery power supply/amplifier (BNCF connections)  
Click to expand/minimize a list of what others bought with the ACC-PS3  ACC-PS3 In Stock   $525.00    AC powered power supply (BNCF connections)  
 Interface cables used between power supply and instrumentation
Click to expand/minimize a list of what others bought with the ACC-CB4-15  ACC-CB4-15 In Stock   $65.00    15 ft coaxial cable (BNCM/BNCM)  
Click to expand/minimize a list of what others bought with the ACC-CB5-2  ACC-CB5-2 In Stock   $35.00    2 ft coaxial cable (BNCM/banana plug)  
Click to expand/minimize a list of what others bought with the ACC-CB6  ACC-CB6 In Stock   $18.00    7 in coaxial cable (BNCM/pigtail)  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) ACC101 Accelerometer, $265.00

 Related Links - Related Products
 Related Products
HHVB82 HHVB82:
Handheld Vibration Meter
ACC-PS1 and ACC-PS2 ACC-PS1 and ACC-PS2:
Accelerometer Power Supplies, Battery Powered
ACC-PS3 and ACC-PS4 ACC-PS3 and ACC-PS4:
Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply
ACC-CABLES ACC-CABLES:
Input/output Cables for Dynamic Sensors, Power Supplies and Instrumentation
BOS Series BOS Series:
Benchtop Oscilloscope
   
Keywords:General Purpose Industrial Grade Accelerometers acceleration sensor 1 axis accelerometer, 3 pole terminal block load cell weight mechanical timers usb data acquisition board

   Back to topBack to top




MMV | 79 | 004