Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Accelerometer, Premium Grade, Low Profile

ACC797   
 
Premium Low Profile Accelerometer
ACC797:Accelerometer, Premium Grade, Low Profile
Click for larger image.
   
$ 315.00  ACC797
Premium Grade
Corrosion Resistant
ESD Protection
Reverse Wiring Protection
Intrinsic Safety Certified Options

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OMEGAROMETER series accelerometers are designed for industrial vibration measurements. These accelerometers feature a hermetically sealed 316L stainless steel case suitable for harsh environments. The ACC797 is a premium grade accelerometer with a low profile side cable exit. FM and CSA intrinsically safe models are also available.

SPECIFICATIONS:

DYNAMIC
Sensitivity, ±5%, 25°C (77°F): 100 mV/g
Acceleration Range1: 50 g peak
Amplitude Non-Linearity: 1%
Frequency Response:
   ±5%: 3 to 5000 Hz
   ±10%: 2 to 7000 Hz
   ±3 dB: 1 to 12,000 Hz
Resonance Frequency: 26 kHz
Transverse Sensitivity, Max: 5% of axial

ELECTRICAL
Power Requirement:

   Voltage Source: 18 to 30 Vdc
   Current Regulating Diode1, 2: 2 to 10 mA
Electrical Noise, Equiv. g:
   Broadband: 2.5 Hz to 25 kHz: 600 µg
   Spectral:
        10 Hz: 8 µg/√Hz
        100 Hz: 5 µg/√Hz
        1000 Hz: 5 µg/√Hz
Output Impedance, Max: 100 Ω
Bias Output Voltage: 12 Vdc
Grounding: Isolated case, internally shielded

ENVIRONMENTAL
Temperature Range:
-50 to 120°C (-58 to 248°F)
Vibration Limit: 500 g peak
Shock Limit: 5000 g peak
Electromagnetic Sensitivity, Equiv. g: 30 µg/gauss
Base Strain Sensitivity: 0.002 g/microstrain

PHYSICAL
Weight:
135 g (4.8 oz)
Case Material: 316L SS
Mounting: ¼-28 screw
Output Connector: 2 pin, MIL-C-5015 style
Connections:
   Pin A: Power/signal
   Pin B: Common
Mating Connector: Amphenol 97-3106A- 10SL-4S type
Recommended Cabling: ACC-CB7-10
Agency Approvals:
   FM: Class I, II, III, Division I, Groups A, B, C, D, E, F, G; Division II, Groups A, B, C, D, F, G
   CSA: Class I, Division I, Groups A, B, C, D


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the ACC797  ACC797 3 Weeks   $315.00    Premium accelerometer with side exit connector  
    ACC797-FM 20 Weeks   $375.00    FM Certified intrinsically safe premium accelerometer with exit cable  
    ACC797-CSA 20 Weeks   $375.00    CSA Certified intrinsically safe premium accelerometer with exit cable  
 Accessories
Click to expand/minimize a list of what others bought with the ACC-CB7-10  ACC-CB7-10 In Stock   $60.00    3.05 m (10') MIL/BNC twisted pair shielded cable  
Click to expand/minimize a list of what others bought with the ACC-CB7-10WP  ACC-CB7-10WP In Stock   $90.00    3.05 m (10') waterproof twisted pair shielded cable  
    ACC-B3-1 In Stock   $125.00    Magnetic mounting base for flat surfaces, 30 lbf  
Click to expand/minimize a list of what others bought with the ACC-PS2  ACC-PS2 In Stock   $530.00    Rechargeable power supply with built-in amplifier  
Click to expand/minimize a list of what others bought with the ACC-PS3  ACC-PS3 In Stock   $525.00    115 Vac powered power supply  
All dollar amounts on this site are shown in US currency.

 Note: ACC797 includes captive mounting screw and calibration data. Specify cable separately, see Accessories.
 Ordering Example: (1) ACC797 Premium accelerometer, $315.00,  plus (1) ACC-CB7-10 Shielded cable, $60.00,  plus (1) ACC-B3 Mounting base, $90.00,  plus (1) ACC-PS2 Rechargeable power supply, $530.00, $315.00 + 60.00 + 90.00 + 530.00 = $995.00

 Related Links - Related Products
 Related Products
HHVB82 HHVB82:
Handheld Vibration Meter
   
Keywords:, digital force gauge