Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Solid State Temperature Sensor

AD590 Series   
 
Solid State Temperature Sensor Models AD590J and AD590K
AD590 Series:Solid State Temperature Sensor
Click for larger image.
   
$ 22.00  AD590JH
Temperature Sensor with a Linear Current Output
Broad Range –55 to 150°C
No Linearization Circuity Required
Versatile and Economical
Fast Response Temperature Sensor

View related products - Thermistor Elements, Probes and Assemblies

Click to scroll below to order See Specs PDF View a printer friendly page

The AD590 is a small temperature sensor that converts a temperature input into a proportional current output.

The advanced technology in the AD590 is especially suited for special temperature measurement and control applications between –55 and 150°C when solid state reliability, linearity and accuracy are required. The AD590 temperature sensor can be used to determine minimum, average, and differential temperatures, in addition to being used for thermocouple cold junction compensation and temperature control applications. The size and responsiveness of the AD590 make it perfect for uses where size is a consideration, such as on PC boards or heat sinks.

Just power up and measure absolute temperature (Kelvin). No linearization, amplification or cold junction compensation is required.

SPECIFICATIONS
Absolute Maximum Ratings Forward Voltage (E+ to E–):
+44 V
Reverse Voltage (E+ to E–): –20 V Breakdown Voltage
(case to E+ or E–): ±200 V
Lead Temperature: 300°C
Voltage Range: +4 to +30 Vdc Nominal Current Output at 25°C
(298.2 K): 298.2 µA Nominal Temperature Coefficient: 1 µA/K
Calibration Error: J: ±5.0°C
maximum (K: ±2.5°C)
Absolute Error: w/o external
Calibration Adjustment:
J: ±10.0°C maximum (K: ±5.5°C);
W/25°C error set to zero J: ±3.0°C
maximum (K: ±2.0°C)
Repeatability: ±0.1°C maximum
Long-Term Drift: ±0.1°C/month max.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the AD590JF  AD590JF 1 Week   $42.00    Temperature Sensor Featuring a Flat Pack Case, ±1.5°C linearity  
Click to expand/minimize a list of what others bought with the AD590KF  AD590KF In Stock   $46.00    Temperature Sensor Featuring a Flat Pack Case, ±0.8°C linearity  
    AD590JH In Stock   $22.00    Temperature Sensor with a TO-52 Case, ±1.5°C linearity  
Click to expand/minimize a list of what others bought with the AD590KH  AD590KH In Stock   $29.00    Temperature Sensor with a TO-52 Case, ±0.8°C linearity  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) AD590KF AD590 temperature sensor, $46.00

   
Keywords:Solid State Temperature Sensor Models AD590J and AD590K, flexible heating element foil strain gauge ph meter food thermocouple probe thermometer