PC-Based Soft Logic Controllers |
| ADAM-5000 |
|
 |
|
|
|
|
|
|
|
| |
Modular I/O Design Provides Optimum Flexibility
|
| |
Controllers Available with 4 or 8 I/O Modules Slots for up to 128 I/O Points
|
| |
I/O Modules for Analog Signals, RTDs, Thermocouples, Discrete I/O, Counters and Frequency
|
| |
RS485 and Ethernet Communications Available
|
| |
Industrial DIN Rail Mount Design
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
The ADAM-5510KW series is designed to
monitor and control processes through
multi-channel I/O modules. Each system is
capable of handling up to 4 or 8 I/O modules
for channel capacities up to 128 I/O points.
Depending on the type and number of I/O
points a system can be configured to meet
your optimum application requirements.
Configurable I/O
The ADAM-5000 series analog input
modules can be configured to accept
several ranges of voltage input, current
input, thermocouple input or RTD input.
Counter/frequency modules can also be
configured to up/down, bi-directional
and frequency modes. By storing the
configuration in a nonvolatile EEPROM,
the system is able to retain set parameters
even in the event of a power failure.
3-Way Isolation
Electric noise and transients can enter your
system through an I/O module, the power
supply connection or a communication
connection. The ADAM-5000 series has been
designed to effectively prevent noise from all
possible sources with:
This 3-way isolation design prevents ground
loops and reduces the risk of electric noise
affecting your system.
Programmability
The ADAM-5510KW feature 5 standard
IEC61131-3 programming languages so
PLC users can develop control strategies in
their familiar programming languages. The
strong MULTIPROG software and stable
ProConOS make the ADAM-5510KW the
best choice for PC-based Soft-logic
controllers in the market.
ProConOS, (Programmable Controller
Operating System), has over 250,000+
installations, and is a pre-emptive,
multi-tasking run-time software providing
deterministic operation down to one
millisecond and runs applications developed
with MULTIPROG, a fully-featured IEC
61131-3 development environment.
Also bundled with the ADAM-5510KW is
ProConOS run-time software creating a
complete SoftLogic Solution.
RS232/RS485 Modbus Communications
The main unit of ADAM-5510KW contains a
1.5 MB flash memory and 640 KB SRAM
which includes battery backup RAM up to
32 KB. In addition, 4 COM ports enrich the
communication capacity of ADAM-5510EKW
and ADAM-5510KW to integrate with remote
I/O or other 3rd party devices based on the
Modbus/RTU protocol.
For advanced system integration, the
ADAM-5510EKW and ADAM-5510KW are
built with a Modbus/RTU Server.
Optional Ethernet
The ADAM-5510EKW/TCP is an Ethernetenabled
SoftLogic Controller. In addition to
the features of ADAM-5510KW and ADAM-
5510EKW, the ADAM-5510EKW/TCP has
Ethernet features including Modbus/TCP
Server, Modbus/TCP Client and Multiprog
via Ethernet functions. Therefore, users can
easily and quickly complete their
programming based on Ethernet
architecture.
For advanced system integration, the
ADAM-5510EKW/TCP supports not only
Modbus/RTU Master and Slave functions
via serial ports, but also the Modbus/TCP
Client to retrieve data from remote I/O,
and Modbus/TCP Server to send data back
to the HMI/SCADA Software via Ethernet
port. Furthermore, the ADAM-5510EKW/TCP
allows users to remotely maintain
multiple ADAM-5510EKW/TCP controllers
by running Multiprog programming
software via Ethernet.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete user manual on CD
Ordering Example: (1) ADAM-5510KW 4-slot softlogic contoller, $445.00, plus (1) PWR-242 DIN rail mount power supply, 24 Vdc, 2.1A , $125.00, plus (1) 1703093000 RS232 programming/communication cable, $5.46, $445.00 + 125.00 + 5.46 = $575.46
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
CSMSTRSX, CSMSTRGT:
|
|
Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI
|
 |
 |
|
 |
CSMSTRLE:
|
|
Enhanced Modular Controller Series Master with Protocol Converter
|
 |
 |
|
 |
CSMSTRV2:
|
|
Master Controller for CS Series Control Modules
|
 |
 |
|
|
 |
G3 DSP Series:
|
|
Communication Gateway for PLC's, PC's and SCADA Systems. High-Speed Data Logging , Web Server and Virtual HMI.
|
 |
 |
|
|
|
|
|
 |
 |
|
|