Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

NEMA 4X Polycarbonate Electrical Enclosures with Solid or Clear Covers, Sizes from 6x6 to 14x12"

AMP Series Electrical Junction Boxes   
1 year warranty NEW! Made in the USA RoHS
AMP Series Electrical Junction Boxes:NEMA 4X Polycarbonate Electrical Enclosures with Solid or Clear Covers, Sizes from 6x6 to 14x12
Click for larger image.
   
$ 43.00  AMP664F
Suited for Higher Temperatures or Corrosive Environments
Protect Controls and Components Indoor or Outdoors
Flammability Rating V-0 per UL 94
UV Stabilized for Outdoor Use
Molded-in Hinge with Stainless Steel Hinge Pin
Solid or Clear Cover with Screw or Latch Closures
Molded-in Bosses for Direct Mounting of DIN Rail
Raised Cover with Additional Depth for Optional Front Panel
Optional Sub-Panels Available
Factory Installed Mounting Flanges or Polycarbonate Mounting Feet Included

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

AMP Series non-metallic polycarbonate enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X and IP66 plastic junction boxes feature raised covers with a variety of screw or latching options that allow you to provide the level of security or ease of access needed for each application. Hinged models are constructed with a stainless steel hinge pin and padlocking latches are available in stainless steel or non-corrosive plastic snap latches. The AMP Series enclosures are well suitable for mild acid conditions such as aluminum chloride, boric acid, calcium chloride, sea water, sodium nitrate and zinc chloride. AMP Series plastic enclosures are available with the added feature of a raised cover. The cover adds an additional 22 mm (0.88") of depth to accommodate meters and controllers, switches and other devices, and can be used with the optional front panel for maximum configuration within a single enclosure.

Optional Panels
"AMP-PLA" panels are 2.54 mm (.100") thick aluminum rear mount sub-panels
"SCE" panels are 1.98mm (0.078") thick, white powder coated, carbon steel for rear mounting
"OM-HFPP" panels are 2.28 mm (0.090") thick aluminum front panels that can be mounted in the front of the box and are adjustable to 38 mm (1.5") deep into the box.
Specifications
Temperature Rating: -35 to 107°C (-31 to 225°F)
UV Rating: f1 per UL 746C
Internal Mounting: #10-32 threaded brass inserts for sub-panel, plastic bosses for DIN rail for #10 sheet metal screws
Standards: UL50, UL50E, UL508A and UL706C
    UL Types: 1, 2, 3, 4, 4x, 12 and 13
    CSA-C22: No. 14
    CAN/CSA-C22: No.94
    CSA Types: 1, 2, 3, 3R, 4 4X, 12 and 13
    NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
    IEC 60529: Type IP66
Construction
Materials: Injection molded polycarbonate thermoplastic
Hinge: Molded hinge with 304 stainless steel pin
Color: Light gray – RAL#7035
Cover Seal: Closed cell neoprene, in continuous tongue and grove channel

To jump to the clear cover models or pre-cut DIN rail, select a link below.
Clear Cover Models Pre-Cut DIN Rail


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
  NEMA 4X Polycarbonate Enclosure with Solid Covers
 
  NEMA 4X Polycarbonate Enclosure, 6 H x 6 W x 4"D
 AMP664F In Stock   $43.00    Solid cover with 4 screw closure RoHS compliant
 AMP664HF 1 Week   $47.00    Solid cover with hinge and 2 screw closure RoHS compliant
 AMP664LF In Stock   $57.00    Solid cover with hinge and SS snap latch RoHS compliant
 AMP664NLF 1 Week   $54.00    Solid cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP66 In Stock   $19.00    Front panel for 6 x 6" enclosure RoHS compliant
 AMP-PLA66 In Stock   $7.00    Aluminum sub-panel for 6 x 6" enclosure RoHS compliant
 SCE-6P6 In Stock   $3.00    Steel sub-panel for 6 x 6" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 8 H x 6 W x 4"D
 AMP864F In Stock   $45.00    Solid cover with 4 screw closure RoHS compliant
 AMP864HF 1 Week   $49.00    Solid cover with hinge and 2 screw closure RoHS compliant
 AMP864LF In Stock   $59.00    Solid cover with hinge and SS snap latch RoHS compliant
 AMP864NLF In Stock   $56.00    Solid cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP86 In Stock   $21.00    Front panel for 8 x 6" enclosure RoHS compliant
 AMP-PLA86 In Stock   $9.00    Aluminum sub-panel for 8 x 6" enclosure RoHS compliant
 SCE-8P6 In Stock   $4.00    Steel sub-panel for 8 x 6" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 10 H x 8 W x 4"D
 AMP1084F In Stock   $47.00    Solid cover with 4 screw closure RoHS compliant
 AMP1084HF In Stock   $52.00    Solid cover with hinge and 2 screw closure RoHS compliant
 AMP1084LF In Stock   $63.00    Solid cover with hinge and SS snap latch RoHS compliant
 AMP1084NLF 1 Week   $60.00    Solid cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP108 In Stock   $27.00    Front panel for 10 x 8" enclosure RoHS compliant
 AMP-PLA108 In Stock   $14.00    Aluminum sub-panel for 10 x 8" enclosure RoHS compliant
 SCE-10P8 In Stock   $5.00    Steel sub-panel for 10 x 8" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 12 H x 10 W x 6"D
 AMP1206F In Stock   $63.00    Solid cover with 4 screw closure RoHS compliant
 AMP1206HF In Stock   $67.00    Solid cover with hinge and 2 screw closure RoHS compliant
 AMP1206LF In Stock   $75.00    Solid cover with hinge and SS snap latch RoHS compliant
 AMP1206NLF 1 Week   $71.00    Solid cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP120 In Stock   $29.00    Front panel for 10 x 12" enclosure RoHS compliant
 AMP-PLA120 In Stock   $14.00    Aluminum sub-panel for 12 x 10" enclosure RoHS compliant
 SCE-12P10 In Stock   $8.00    Steel sub-panel for 12 x 10" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 14 H x 12 W x 6"D
 AMP1426F In Stock   $72.00    Solid cover with 4 screw closure RoHS compliant
 AMP1426HF In Stock   $76.00    Solid cover with hinge and 2 screw closure RoHS compliant
 AMP1426LF In Stock   $89.00    Solid cover with hinge and SS snap latch RoHS compliant
 AMP1426NLF 1 Week   $85.00    Solid cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP142 In Stock   $37.00    Front panel for 14 x 12" enclosure RoHS compliant
 AMP-PLA142 In Stock   $23.00    Aluminum sub-panel for 14 x 12" enclosure RoHS compliant
 SCE-14P12 In Stock   $10.00    Steel sub-panel for 14 x 12" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure with Transparent Covers
 
  NEMA 4X Polycarbonate Enclosure, 6 H x 6 W x 4"D
 AMP664CCF In Stock   $47.00    Clear cover with 4 screw closure RoHS compliant
 AMP664CCHF In Stock   $51.00    Clear cover with hinge and 2 screw closure RoHS compliant
 AMP664CCLF In Stock   $62.00    Clear cover with hinge and SS snap latch RoHS compliant
 AMP664CCNLF 1 Week   $59.00    Clear cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP66 In Stock   $19.00    Front panel for 6 x 6" enclosure RoHS compliant
 AMP-PLA66 In Stock   $7.00    Aluminum sub-panel for 6 x 6" enclosure RoHS compliant
 SCE-6P6 In Stock   $3.00    Steel sub-panel for 6 x 6" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 8 H x 6 W x 4"D
 AMP864CCF In Stock   $50.00    Clear cover with 4 screw closure RoHS compliant
 AMP864CCHF In Stock   $53.00    Clear cover with hinge and 2 screw closure RoHS compliant
 AMP864CCLF In Stock   $65.00    Clear cover with hinge and SS snap latch RoHS compliant
 AMP864CCNLF 1 Week   $61.00    Clear cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP86 In Stock   $21.00    Front panel for 8 x 6" enclosure RoHS compliant
 AMP-PLA86 In Stock   $9.00    Aluminum sub-panel for 8 x 6" enclosure RoHS compliant
 SCE-8P6 In Stock   $4.00    Steel sub-panel for 8 x 6" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 10 H x 8 W x 4"D
 AMP1084CCF In Stock   $52.00    Clear cover with 4 screw closure RoHS compliant
 AMP1084CCHF In Stock   $57.00    Clear cover with hinge and 2 screw closure RoHS compliant
 AMP1084CCLF In Stock   $70.00    Clear cover with hinge and SS snap latch RoHS compliant
 AMP1084CCNLF 1 Week   $66.00    Clear cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP108 In Stock   $27.00    Front panel for 10 x 8" enclosure RoHS compliant
 AMP-PLA108 In Stock   $14.00    Aluminum sub-panel for 10 x 8" enclosure RoHS compliant
 SCE-10P8 In Stock   $5.00    Steel sub-panel for 10 x 8" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 12 H x 10 W x 6"D
 AMP1206CCF In Stock   $69.00    Clear cover with 4 screw closure RoHS compliant
 AMP1206CCHF In Stock   $73.00    Clear cover with hinge and 2 screw closure RoHS compliant
 AMP1206CCLF In Stock   $83.00    Clear cover with hinge and SS snap latch RoHS compliant
 AMP1206CCNLF 1 Week   $79.00    Clear cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP120 In Stock   $29.00    Front panel for 10 x 12" enclosure RoHS compliant
 AMP-PLA120 In Stock   $14.00    Aluminum sub-panel for 12 x 10" enclosure RoHS compliant
 SCE-12P10 In Stock   $8.00    Steel sub-panel for 12 x 10" enclosure     RoHS compliant
  NEMA 4X Polycarbonate Enclosure, 14 H x 12 W x 6"D
 AMP1426CCF 1 Week   $79.00    Clear cover with 4 screw closure RoHS compliant
 AMP1426CCHF In Stock   $84.00    Clear cover with hinge and 2 screw closure RoHS compliant
 AMP1426CCLF In Stock   $98.00    Clear cover with hinge and SS snap latch RoHS compliant
 AMP1426CCNLF 1 Week   $94.00    Clear cover with hinge and plastic snap latch RoHS compliant
 OM-HFPP142 In Stock   $37.00    Front panel for 14 x 12" enclosure RoHS compliant
 AMP-PLA142 In Stock   $23.00    Aluminum sub-panel for 14 x 12" enclosure RoHS compliant
 SCE-14P12 In Stock   $10.00    Steel sub-panel for 14 x 12" enclosure     RoHS compliant
 Pre-Cut 35x7.5 mm DIN Rail - Lengths are Cut to match Width/Height of Enclosure - Install with #10 Sheet Metal Screws (not included)
 
 DRTB-RAIL-6 In Stock   $4.00    Pre-cut DIN rail for 6" wide/tall enclosure, actual width 4.75" RoHS compliant
 DRTB-RAIL-8 In Stock   $4.00    Pre-cut DIN rail for 8" wide/tall enclosure, actual width 6.75" RoHS compliant
 DRTB-RAIL-10 In Stock   $4.00    Pre-cut DIN rail for 10" wide/tall enclosure, actual width 8.75" RoHS compliant
 DRTB-RAIL-12 In Stock   $5.00    Pre-cut DIN rail for 12" wide/tall enclosure, actual width 10.75 RoHS compliant
 DRTB-RAIL-14/16 In Stock   $5.00    Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75" RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) AMP1206F Electrical enclosure, 12 H x 10 W x 6"D with 4 screw closure., $63.00,  plus (1) SCE-12P10  Steel sub-panel for 10 x 10 enclosure, $8.00, $63.00 + 8.00 = $71.00

(1) AMP1426CCLF NEMA 4X enclosure with clear cover and 304 SS padlocking snap latch, 14 H x 12 W x 6"D, $98.00,  plus (1) OM-HFPP142  Aluminum front panel for 14 x 12" enclosure, $37.00,  plus (1) DRTB-RAIL-12  Pre-cut DIN rail for 12" wide enclosure, $5.00, $98.00 + 37.00 + 5.00 = $140.00

 Related Links - Related Products
 Related Products
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
SCE-ELJSS Series Stainless Steel Electrical Enclosures SCE-ELJSS Series Stainless Steel Electrical Enclosures:
NEMA Type 4X 304 and 316 Stainless Steel Enviroline® Junction Enclosures for outdoor and wash down applications, 6x4 to 16x14 sizes
ASK Fuse Holder Series ASK Fuse Holder Series:
DIN Rail Fuse Holders
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
EZ Series Intelligent Relays EZ Series Intelligent Relays:
Intelligent Relays, the programmable smart logic relay
OMPBD7-IL Illuminated Push Buttons OMPBD7-IL Illuminated Push Buttons:
22 mm Illuminated Pushbuttons and E-Stops
OMPBD7-SS 22mm Series Selector Switches OMPBD7-SS 22mm Series Selector Switches:
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
OMPBD7  E-Stop 22mm Push Buttons OMPBD7 E-Stop 22mm Push Buttons:
22mm Emergency Stop Push Buttons
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
   
Keywords:NEMA 4X Non-Metallic Polycarbonate Enclosures, Junction Box, Terminal Box, Transparent Cover, Indoor or Outdoor Weatherproof, Rainproof.