ProducTVity Station - Web Enabled Controller for Displaying Andon Messaging on Large Screen TV |
| AU-PTV Series Web Enabled Controllers |
|
 |
|
|
Web Enabled Controllers, large display
 |
| Click for larger image. |
|
|
$
3,199.00
AU-PTV
|
| |
Ready to Deploy Plant Floor Visualization System
|
| |
Creates Hi-Definition Key Performance Indicator (KPI) and Andon Message Boards
|
| |
Connect up to 16 CS Series Modules for Analog/ Digital I/O and PID Control
|
| |
Includes 2G Memory Card for Data Logging
|
| |
Syncs Data Logs to FTP Servers and Microsoft SQL Server
|
| |
Built-In Webserver Allows Remote View or Control from any Internet Connected PC
|
| |
720P DVI Output Supports 720 or 1080 TVs with DVI or HDMI Interfaces
|
| |
200+ Communications Drivers for Communicating Directly with PLCs, Drives, Motion Controllers, etc.
|
| |
Free Software - Maps to PLC or Uses C-like Language
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
 |
Transforms a standard consumer TV into a versatile realtime KPI production scoreboard and
andon system - TV not included
|
The ProducTVity Station is a ready to deploy solution for displaying
productivity information, andon messaging, and process status
on any off-the-shelf TV, PC monitor and even projectors. The PTV
leverages over 200 communications drivers via three independent
serial ports and an Ethernet port, to connect and collect data from
virtually any PLC, drive, bar code scanner, etc. Its 720p (1280 x 780
resolution) DVI output is compatible with both 720p and 1080p/i TVs.
The ProducTVity Station’s built-in data-logger can record any key
performance indicators, as well as andon events for later review.
The PTV can synchronize the log files with any FTP server and/or
Microsoft’s SQL Server for further analysis.
The ProducTVity Station extends production monitoring to remote
personnel by providing email and text alerts, and its built-in
webserver allows productivity information to be monitored via any
networked PC or smart-phone. If enabled, remote personnel can take
partial or full control of the system remotely, allowing a maintenance
person to effect changes without a site visit.
The ProducTVity Station ships complete with a 2GB CompactFlash
card, as well as a DVI to HDMI cable 4.6 m (15'), and HDMI/DVI
adaptor.
The PTV is programmed with the popular Crimson® software. This software is known for it easy-of-use drop & drag data mapping and extensive graphic library.
To view the specification, please click on the "SPECS"
link above.
For additional information and our full product offering of the I/O Modules, please view the Related Products below.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 2 G memory card, 10 foot long DVI to HDMI cable and HDMI to DVI adapter.
Ordering Example: (1) AU-PTV Web Enabled controller for data logging and plant floor communication on a large screen monitor., $3,199.00, plus (1) CBLUSB00 USB programming cable, $29.00, plus (1) CSDIO14S I/O module with 8 digital inputs and 6 digital outputs, $252.00, plus (1) DRTB-RAIL-3575-1 DIN rail, 35 x 7.5 mm 1 meter long, $3.50, $3,199.00 + 29.00 + 252.00 + 3.50 = $3,483.50
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|