Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG

DIN Rail Terminal Blocks, Feed Through and Ground Terminals   
NEW! CE RoHS
Terminal Blocks
DIN Rail Terminal Blocks, Feed Through and Ground Terminals:AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
Click for larger image.
   
$ 48.00  AVK-2.5-100PK
$0.48 Each in Packages of 100
Screw Connection
Vibration Resistant, Maintenance Free Connection
Self-Locking Zinc Plated Wire Clamps
600V Rated, UL 94 V2 Polyamide 6.6 Housing
Full Line of Accessories - End Plates, Cross Connectors and Marking Tags
Stock Colors in Grey, Blue and Red
Also Available in Yellow, Beige and Green

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The AVK Series Feed Through Terminal Blocks offer savings in cost, space and time. These terminal blocks mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails and are design to meet world wide standards. The AVK terminal blocks come in all wire ranges and no pre-treatment of the wire is necessary, even for stranded wire. A full line of accessories are available including end plates, end brackets, cross connectors for bridging and marking tags.

The AVK terminal block plastic housing is made from polyamide 6.6 thermoplastic resin with a UL 94 V2 rating for 105°C. This assures ample dielectric strength for any industrial application. The screws and clamps are made of steel with zinc plating, and together they generate a high locking action and provides an excellent vibration and corrosion resistant connection.

The AVK series ground terminal blocks meet the strict requirements for low contact resistance, corrosion-free connection points, secured screws, green and yellow color coding and clear circuit identification. Since these terminal blocks are properly insulated, they can be positioned next to current carrying terminals. The grounding terminal blocks are structurally designed to mechanically and electrically connect to mounting rails, when DIN rails are mounted to the metal cabinet or sub-panels and properly connected to ground, the proper grounding process is complete.

ELECTRICAL
RATINGS
AVK-2.5 AVK-4 AVK-6 AVK-10 AVK-16 AVK-35 AVK-70
Voltage/Current 750V/26 A 750V/34 A 750V/44 A 750V/61 A 750V/82 A 750V/135 A 750V/192 A
VDE
(IEC 60947-7-1)
750V/24 A 750V/32 A 630V/41 A 630V/57 A 750V/76 A 750V/125 A  
UL/CSA 600V/20 A 600V/30 A 600V/50 A 600V/65 A 600V/85 A 600V/115 A 600V/175 A
ATEX 630V/21 A 400V/28 A 630V/36 A 500V/50 A 630V/66 A 630V/109 A 1000V/167 A
Insulation
Strip Length
10 mm 10 mm 12 mm 12 mm 16 mm 18 mm 20 mm
AWG 26-12 26-10 26-8 16-6 12-4 8-1 6-2/0
Installed Dimensions
Width 5 mm 6 mm 8 mm 10 mm 12 mm 16 mm 22 mm
Length 44 mm 44 mm 44 mm 44 mm 50 mm 50 mm 74 mm
Height 44.5 mm 44.5 mm 44.5 mm 44.5 mm 55.5 mm 55.5 mm 67.5 mm
End Plate-
Partition
AVK-EP-210 AVK-EP-210 AVK-EP-210 AVK-EP-210 AVK-EP-16 Included Included
Cross-
Connectors/2
OM-474122 OM-474132 OM-474142 OM-474152 OM-474162 OM-474172
Cross-
Connectors/3
OM-474123 OM-474133 OM-474143 OM-474153 OM-474163 OM-474173
Cross-
Connectors/4
OM-474124 OM-474134 OM-474144 OM-474154 OM-474164 OM-474174
Cross-
Connectors/10
OM-474129 OM-474139 OM-474149 OM-474159 OM-474169 OM-474179


GROUNDING
TERMINAL BLOCKS
AVK-2.5/4T AVK-6/10T AVK-16/35T
Insulation
Strip Length
10 mm 12 mm 18 mm
AWG 26-10 16-8 40088
Installed Dimensions
Width 6 mm 10 mm 16 mm
Length 42 mm 42 mm 50 mm
Height 44.5 mm 44.5 mm 55.5 mm
End Plate-
Partition
Included Included Included
…….


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 DIN Rail Mounting Feed Through Terminal Blocks(To Order Colors, Use Part Number Builder at End of Table)
Click to expand/minimize a list of what others bought with the AVK-2.5-100PK  AVK-2.5-100PK In Stock   $48.00    600V, 20A, 12 AWG, 5mm Feed Through Terminal Blocks, 100 pack RoHS compliant
Click to expand/minimize a list of what others bought with the AVK-2.5-50PK  AVK-2.5-50PK In Stock   $30.00    600V, 20A, 12 AWG, 5mm Feed Through Terminal Blocks, 50 pack RoHS compliant
Click to expand/minimize a list of what others bought with the AVK-4-100PK  AVK-4-100PK In Stock   $58.00    600V, 30A, 10 AWG, 6mm Feed Through Terminal Blocks, 100 pack RoHS compliant
Click to expand/minimize a list of what others bought with the AVK-4-50PK  AVK-4-50PK In Stock   $35.00    600V, 30A, 10 AWG, 6mm Feed Through Terminal Blocks, 50 pack RoHS compliant
Click to expand/minimize a list of what others bought with the AVK-6-50PK  AVK-6-50PK In Stock   $38.00    600V, 50A, 8 AWG, 8mm Feed Through Terminal Blocks, 50 pack RoHS compliant
    AVK-6-25PK In Stock   $23.00    600V, 50A, 8 AWG, 8mm Feed Through Terminal Blocks, 25 pack RoHS compliant
    AVK-10-50PK In Stock   $60.00    600V, 65A, 6 AWG, 10mm Feed Through Terminal Blocks, 50 pack RoHS compliant
    AVK-10-10PK In Stock   $15.00    600V, 65A, 6 AWG, 10mm Feed Through Terminal Blocks, 10 pack RoHS compliant
    AVK-16-25PK In Stock   $49.00    600V, 85A, 4 AWG, 12mm Feed Through Terminal Blocks, 25 pack RoHS compliant
    AVK-16-10PK In Stock   $25.00    600V, 85A, 4 AWG, 12mm Feed Through Terminal Blocks, 10 pack RoHS compliant
    AVK-35-25PK In Stock   $125.00    600V, 115A, 2 AWG, 16mm Feed Through Terminal Blocks, 25 pack RoHS compliant
    AVK-35-10PK In Stock   $60.00    600V, 115A, 2 AWG, 16mm Feed Through Terminal Blocks, 10 pack RoHS compliant
    AVK-35-10PK In Stock   $60.00    600V, 115A, 2 AWG, 16mm Feed Through Terminal Blocks, 10 pack RoHS compliant
    AVK-70-10PK In Stock   $150.00    600V, 175A, 2/0 AWG, 22mm Feed Through Terminal Blocks, 10 pack RoHS compliant
    AVK-70 In Stock   $20.00    600V, 175A, 2/0 AWG, 22mm Feed Through Terminal Blocks RoHS compliant
 End Plate Partitions
    AVK-EP-210-10PK In Stock   $4.00    End Plate partition for AVK-2.5 thru AVK-10, 10 PK RoHS compliant
    AVK-EP-210-10PK-R In Stock   $4.00    End Plate partition for AVK-2.5 thru AVK-10, 10 PK, red RoHS compliant
    AVK-EP-210-10PK-B In Stock   $4.00    End Plate partition for AVK-2.5 thru AVK-10, 10 PK, blue RoHS compliant
    AVK-EP-210-10PK-Y In Stock   $4.00    End Plate partition for AVK-2.5 thru AVK-10, 10 PK, yellow RoHS compliant
    AVK-EP-210-10PK-G In Stock   $4.00    End Plate partition for AVK-2.5 thru AVK-10, 10 PK, green RoHS compliant
    AVK-EP-210-10PK-BE In Stock   $4.00    End Plate partition for AVK-2.5 thru AVK-10, 10 PK, beige RoHS compliant
    AVK-EP-16-10PK In Stock   $6.00    End Plate partition for AVK-16, 10 PK RoHS compliant
    AVK-EP-16-10PK-R In Stock   $6.00    End Plate partition for AVK-16, 10 PK, red RoHS compliant
    AVK-EP-16-10PK-B In Stock   $6.00    End Plate partition for AVK-16, 10 PK, blue RoHS compliant
    AVK-EP-16-10PK-Y 4 Weeks   $6.00    End Plate partition for AVK-16, 10 PK, yellow RoHS compliant
    AVK-EP-16-10PK-G 4 Weeks   $6.00    End Plate partition for AVK-16, 10 PK, green RoHS compliant
    AVK-EP-16-10PK-BE 4 Weeks   $6.00    End Plate partition for AVK-16, 10 PK, beige RoHS compliant
    T-BLK-EB-10PK In Stock   $5.00    DIN Rail End Bracket, 10 PK RoHS compliant
    DRTB-RAIL-3575-1 In Stock   $3.50    DIN Rail 35x7.5mm slotted 1 meter length RoHS compliant
 DIN Rail Mounting Ground Terminal Blocks
    AVK-2.5/4T-50PK In Stock   $118.00    26-10 AWG, 6mm Grounding Terminal Blocks RoHS compliant
Click to expand/minimize a list of what others bought with the AVK-2.5/4T-10PK  AVK-2.5/4T-10PK In Stock   $30.00    26-10 AWG, 6mm Grounding Terminal Blocks RoHS compliant
    AVK-6/10T-25PK In Stock   $65.00    16-8 AWG, 10mm Grounding Terminal Blocks RoHS compliant
    AVK-6/10T-10PK In Stock   $30.00    16-8 AWG, 10mm Grounding Terminal Blocks RoHS compliant
    AVK-16/35T-25PK In Stock   $174.00    10-2 AWG, 16mm Grounding Terminal Blocks RoHS compliant
    AVK-16/35T In Stock   $8.50    10-2 AWG, 16mm Grounding Terminal Blocks RoHS compliant
 Marking Tags - 50 Tags per Card
    MKR-NO-PRINT In Stock   $3.00    Marking Tags without Print - 1 Card / 50 Tags RoHS compliant
    MKR-GROUND In Stock   $3.00    Marking Tags with Ground Symbol - 1 Card/50 Tags RoHS compliant
    MKR-1-10 In Stock   $3.00    Marking Tags Numbers 1 to 10 - 1 Card / 50 Tags RoHS compliant
    MKR-11-20 In Stock   $3.00    Marking Tags Numbers 11 to 20 - 1 Card / 50 Tags RoHS compliant
    MKR-21-30 In Stock   $3.00    Marking Tags Numbers 21 to 30 - 1 Card / 50 Tags RoHS compliant
    MKR-1-50 In Stock   $3.00    Marking Tags Numbers 1 to 50 - 1 Card / 50 Tags RoHS compliant
    MKR-51-100 In Stock   $3.00    Marking Tags Numbers 51 to 100 - 1 Card / 50 Tags RoHS compliant
    MKR-101-150 In Stock   $3.00    Marking Tags Numbers 101 to 150 - 1 Card / 50 Tags RoHS compliant
    MKR-151-200 In Stock   $3.00    Marking Tags Numbers 151 to 200 - 1 Card / 50 Tags RoHS compliant
    MKR-201-250 In Stock   $3.00    Marking Tags Numbers 201 to 250 - 1 Card / 50 Tags RoHS compliant
 Cross Connectors for AVK-2.5, 5mm Terminals
    OM-474122-10PK In Stock   $9.50    2 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
Click to expand/minimize a list of what others bought with the OM-474123-10PK  OM-474123-10PK In Stock   $14.25    3 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
Click to expand/minimize a list of what others bought with the OM-474124-10PK  OM-474124-10PK In Stock   $22.75    4 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
Click to expand/minimize a list of what others bought with the OM-474129-3PK  OM-474129-3PK In Stock   $13.50    10 pc. Screw Connection Bridge, 3per pkg. RoHS compliant
 Cross Connectors for AVK-4, 6mm Terminals
Click to expand/minimize a list of what others bought with the OM-474132-10PK  OM-474132-10PK In Stock   $18.75    2 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474133-10PK In Stock   $27.25    3 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474134-10PK In Stock   $36.25    4 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
Click to expand/minimize a list of what others bought with the OM-474139-3PK  OM-474139-3PK In Stock   $26.00    10 pc. Screw Connection Bridge, 3per pkg. RoHS compliant
 Cross Connectors for AVK-6, 8mm Terminals
    OM-474142-10PK In Stock   $20.00    2 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474143-10PK In Stock   $29.50    3 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474144-10PK In Stock   $38.00    4 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474149-3PK In Stock   $26.50    10 pc. Screw Connection Bridge, 3per pkg. RoHS compliant
 Cross Connectors for AVK-10, 10mm Terminals
    OM-474152-10PK In Stock   $21.75    2 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474153-10PK In Stock   $30.00    3 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474154-10PK In Stock   $40.00    4 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474159-3PK In Stock   $28.50    10 pc. Screw Connection Bridge, 3per pkg. RoHS compliant
 Cross Connectors for AVK-16, 12mm Terminals
    OM-474162-10PK In Stock   $22.75    2 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474163-10PK In Stock   $30.00    3 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474164-10PK In Stock   $40.00    4 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474169-3PK In Stock   $28.50    10 pc. Screw Connection Bridge, 3per pkg. RoHS compliant
 Cross Connectors for AVK-35, 16mm Terminals
    OM-474172-10PK In Stock   $14.00    2 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474173-10PK In Stock   $21.25    3 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474174-10PK In Stock   $25.50    4 pc. Screw Connection Bridge, 10 per pkg. RoHS compliant
    OM-474179-3PK In Stock   $18.50    10 pc. Screw Connection Bridge, 3per pkg. RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Standard color is grey, red and blue are also stocked items. To order colored terminal blocks add suffix “-R” for red, “-B” for blue, “-Y” for yellow, “-G” for green and “-BE” for beige, no additional cost.
 Ordering Example: (1) AVK-2.5-100PK package of 100 feed through terminal blocks 600V, 20 A for 26-12 AWG, $48.00,  plus (1) AVK-EP-210-10PK  package of 10 end plates for AVK-2.5 to AVK-10 terminals, $4.00,  plus (1) T-BLK-EB-10PK package of 10 end brackets, $5.00,  plus (1) MKR-1-50 one card of marking tags numbered 1 to 50, $3.00,  plus (1) AVK-6/10T-10PK package of 10 grounding terminal blocks for 16-8 AWG, $30.00, $48.00 + 4.00 + 5.00 + 3.00 + 30.00 = $90.00
 Part Number Builder
(1) (2) (3)
AVK-
  
Option Descriptions
(1) Amps and Width
  Select
2.5 for 20 A 5mm wide in 100 & 50 pcs. pkg.
4 for 30 A 6mm wide in 100 & 50 pcs. pkg.
6 for 50 A 8mm wide in 50 & 25 pcs. pkg.
10 for 65 A 10mm wide in 50 & 10 pcs. pkg.
16 for 85 A 12mm wide in 25 & 10 pcs. pkg.
35 for 115 A 16mm wide in 25 & 10 pcs. pkg.
70 for 175 A 22mm wide in 10 pcs & single pcs. pkg.
(2) Package Quantity
  Select
-100PK for for 100 terminals per pkg
-50PK for for 50 terminals per pkg
-25PK for for 25 terminals per pkg
-10PK for for 10 terminals per pkg
Nothing(leave field blank) for for a single pc.
(3) Color
  Select
Nothing(leave field blank) for for std. Gray
-R for for Red
-B for for Blue
-Y for for Yellow
-G for for Green
-BE for for Biege
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DRTB-Rail Series DRTB-Rail Series:
DIN Rails, Standard and Pre-Cut Lengths
PIK & PUK Series DIN Rail Terminal Blocks PIK & PUK Series DIN Rail Terminal Blocks:
Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3-wire RTDs.
DR Series DR Series:
DIN Rail Power Supplies, 24 VDC, up to 10A
DSUB DSUB:
DIN Rail Interface Modules
PVC Hook-Up Wire 300 V UL, CSA, RoHS PVC Hook-Up Wire 300 V UL, CSA, RoHS :
PVC Hook Up Wire, 300 V UL appliance wire
OMPBD7P, OMPBD7M OMPBD7P, OMPBD7M:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
OCSXL Series - Graphical Operator Control System OCSXL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
OMSL Series Stack Lights OMSL Series Stack Lights:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
SCE-ELJ Series Enviroline® Junction Enclosures SCE-ELJ Series Enviroline® Junction Enclosures:
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20.
SCE Series 9 Operator Consoles SCE Series 9 Operator Consoles:
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
   
Keywords:Feed Through Terminal Blocks, DIN Rail terminals, ground terminals, grounding terminal blocks, dcs controllers industrial automation group plc dcs scada pressure vacuum switch