1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies

BARE, SH, DH and OV Series   
Made in the USA RoHS
 
BARE, SH, DH and OV Series:Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies
Click for larger image.
   
$16.00  Bare-8-J-12
Available in Type J, K, T and E Thermocoupes
High Temperature Ceramic Insulators to Withstand Temperatures over 2000 Degrees F
Standard 12" Length with Other Lengths Available

View related products - Thermowells and Head & Well Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® thermocouples are precise temperature measuring elements made of the highest grade materials available. They are carefully assembled according to the highest standards set by the industry. OMEGA’s thermocouples are checked against standard temperature-millivolt curves to assure calibration accuracy and must match accepted performance curves which set the standard ANSI accuracy limits.

Type of
Element
AWG
Wire
Size
Insulator
Used
Type J
Iron-
Constantan
Type K
CHROMEGA®-
ALOMEGA®
Type T
Copper-
Constantan
Type E
CHROMEGA®-
Constantan
Bare
Wires
(no
Insulators)
8
14
20
24
NoneBare-8-J-12
Bare-14-J-12
Bare-20-J-12
Bare-24-J-12
Bare-8-K-12
Bare-14-K-12
Bare-20-K-12
Bare-24-K-12
Bare-8-T-12
Bare-14-T-12
Bare-20-T-12
Bare-24-T-12
Bare-8-E-12
Bare-14-E-12
Bare-20-E-12
Bare-24-E-12
With
Single Hole
Round
Insulators
8
14
20
24
SH-1-8
SH-1-14
SH-1-20
SH-1-24
SH-1-8-J-12
SH-1-14-J-12
SH-1-20-J-12
SH-1-24-J-12
SH-1-8-K-12
SH-1-14-K-12
SH-1-20-K-12
SH-1-24-K-12
SH-1-8-T-12
SH-1-14-T-12
SH-1-20-T-12
SH-1-24-T-12
SH-1-8-E-12
SH-1-14-E-12
SH-1-20-E-12
SH-1-24-E-12
With
Double Hole
Round
Insulators
8
14
20
24
DH-1-8
DH-1-14
DH-1-20
DH-1-24
DH-1-8-J-12
DH-1-14-J-12
DH-1-20-J-12
DH-1-24-J-12
DH-1-8-K-12
DH-1-14-K-12
DH-1-20-K-12
DH-1-24-K-12
DH-1-8-T-12
DH-1-14-T-12
DH-1-20-T-12
DH-1-24-T-12
DH-1-8-E-12
DH-1-14-E-12
DH-1-20-E-12
DH-1-24-E-12
With
Single Hole
Fish-Spine
Insulators
8
14
20
FS-260-8
FS-200-14
FS-110-20
FS-260-8-J-12
FS-200-14-J-12
FS-110-20-J-12
FS-260-8-K-12
FS-200-14-K-12
FS-110-20-K-12
FS-260-8-T-12
FS-200-14-T-12
FS-110-20-T-12
FS-260-8-E-12
FS-200-14-E-12
FS-110-20-E-12
With
Double Hole
Oval
Insulators
8
14
20
OV-1-8
OV-1-14
OV-1-20
OV-1-8-J-12
OV-1-14-J-12
OV-1-20-J-12
OV-1-8-K-12
OV-1-14-K-12
OV-1-20-K-12
OV-1-8-T-12
OV-1-14-T-12
OV-1-20-T-12
OV-1-8-E-12
OV-1-14-E-12
OV-1-20-E-12


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    BARE-20-K-12 In Stock   $9.00    12 inch bare wire, type K thermocouple with 20 AWG wire RoHS compliant
    BARE-20-J-12 In Stock   $9.00    12 inch bare wire, type J thermocouple with 20 AWG wire RoHS compliant
Click to expand/minimize a list of what others bought with the SH-1-20-K-12  SH-1-20-K-12 1 Week   $19.00    12 inch bare wire with single hole round insulators, type K thermocouple and 20 AWG wire RoHS compliant
    SH-1-20-J-12 In Stock   $19.00    12 inch bare wire with single hole round insulators, type J thermocouple and 20 AWG wire RoHS compliant
    DH-1-20-J-12 In Stock   $19.00    12 inch bare wire with double hole round insulators, type J thermocouple and 20 AWG wire RoHS compliant
Click to expand/minimize a list of what others bought with the DH-1-24-K-12  DH-1-24-K-12 In Stock   $19.00    12 inch bare wire with double hole round insulators, type K thermocouple and 24 AWG wire RoHS compliant
Click to expand/minimize a list of what others bought with the FS-110-20-K-12  FS-110-20-K-12 1 Week   $19.00    12 inch bare wire with single hole fish-spine insulators, type K thermocouple and 20 AWG wire RoHS compliant
    FS-110-20-J-12 In Stock   $19.00    12 inch bare wire with single hole fish-spine insulators, type J thermocouple and 20 AWG wire RoHS compliant
Click to expand/minimize a list of what others bought with the OV-1-20-K-12  OV-1-20-K-12 In Stock   $19.00    12 inch bare wire with double hole oval insulators, type K thermocouple and 20 AWG RoHS compliant
    OV-1-20-J-12 In Stock   $19.00    12 inch bare wire with double hole oval insulators, type J thermocouple and 20 AWG RoHS compliant

 Enter part number here or use the Part Number Builder below(see note below for custom lengths)
 
  Reset  

All dollar amounts on this site are shown in US currency.

 Note: To order lengths other than 12 inches, change the -12 in the part number to the desired length in inches. Enter the part number in the box above. If the price and availability does not show when the item is added to your cart, we will confirm price and availability through email after the order is placed.
 Ordering Example: (1) Bare-8-J-12 12 inch bare wire, type J thermocouple with 8 AWG, $16.00
 Part Number Builder
(1) (2) (3) (4)   
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Ceramic Insulator
  Select
BARE for no insulators(bare wires)
DH-1 for double hole round insulators
SH-1 for single hole round insulators
FS-260 for single hole fish spine insulators(for 8 AWG wire only)
FS-200 for single hole fish spine insulators(for 14 AWG wire only)
FS-110 for single hole fish spine insulators(for 20 AWG wire only)
OV-1 for double hole oval insulators
(2) Wire Diameter
  Select
8 for 8 AWG
14 for 14 AWG
20 for 20 AWG
24 for 24 AWG(only available for BARE SH and DH insulators)
(3) Thermocouple Calibration
  Select
J for J thermocouple
K for K thermocouple
T for T thermocouple
E for E thermocouple
(4) Length
  Select
12 for 12 inches (see note below To Order Box for other lengths)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies, displacement sensors plc logic control signal transducers strain amplifier

   Back to topBack to top