1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Infrared Calibrator: Hot Blackbody Calibration Source

BB-2A   
 
Economical Hot Plate Blackbody Calibration Source
BB-2A:Infrared Calibrator: Hot Blackbody Calibration Source
   
$999.00  BB-2A
PLACE ORDER
2 year warranty
Low-Cost
Portable
Reference Signal for Pyrometers
Built-in Analog Power Controller with Dial Temperature Readout
Large Target Surface Area

View related products - Calibration Equipment

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

This economical blackbody is a benchtop reference source for long term repeatability measurement of laboratory sensors.

Specifications Accuracy: ±2% of rdg
Temperature Range: 38 to 343°C (100 to 650°F)
Target Size: 152 mm (6") dia.
Emissivity: 0.95
Power:115 Vac, 50/60 Hz
Display: Dial Indicating Thermometer
Control: Potentiometer Power Controller
Dimensions: 165 W x 127 H x 184 mm D (612 x 5 x 714")



To Order (Specify Model Number)
 Part Number   Availability   Price   Description    Qty.
 BB-2A 2 Weeks   $999.00    Radiation Reference target 100 to 662°F  
 BB-2A-240V 2 Weeks   $999.00    Radiation Reference target, 100 to 662°F, 240VAC  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) BB-2A Economical Hot Plate Blackbody Calibration Source, $999.00

 Related Links - Related Products
 Related Products
BB-5 BB-5:
Fiber Optic Calibrator Source
   
Keywords:Infrared Calibrator: Hot Blackbody Calibration Source, automation machine design gage amplifier linear rail slides strain gage amplifier

   Back to topBack to top




MMV | 79 | 004