This economical blackbody is a benchtop
reference source for long term repeatability
measurement of laboratory sensors.
SpecificationsAccuracy: ±2% of rdg Temperature Range:
38 to 343°C (100 to 650°F) Target Size: 152 mm (6") dia. Emissivity: 0.95 Power:115 Vac, 50/60 Hz Display: Dial Indicating Thermometer Control:Potentiometer Power Controller Dimensions: 165 W x 127 H x 184 mm D
(612 x 5 x 714")
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual. Ordering Example: (1) BB-2A Economical Hot Plate Blackbody Calibration Source, $999.00