Fiber Optic Calibrator Source |
| BB-5 |
|
 |
|
|
|
 |
The BB-5 is an accurate repeatable single
temperature reference source for
fiber optic system calibrations.
Specifications:
Temperature Range: Fixed @ 150°C (302°F)
Accuracy: ±0.5%
Emissivity: 0.95
Power:115 Vac* 50/60 Hz 30 Watts
Dimensions: 127 W x 160 H x 127 mm D
(5 x 6.3 x 5")
*230 Vac models are also available. Please conact our sales department for ordering information
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
|
|
 |
|
 |
|  |
|
Keywords.:Fiber Optic Calibrator Source
|
Back to top
|
|