Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Fiber Optic Calibrator Source

BB-5   
2 year warranty Made in the USA
 
Fiber Optic Calibrator Source
BB-5:Fiber Optic Calibrator Source
Click for larger image.
   
$ 1,295.00  BB-5
Single Point Temperature Controlled Source
Adaptors for Different Size Probes Included
Portable

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF View a printer friendly page

The BB-5 is an accurate repeatable single temperature reference source for fiber optic system calibrations.

Specifications:
Temperature Range: Fixed @ 150°C (302°F) Accuracy: ±0.5%
Emissivity: 0.95
Power:115 Vac* 50/60 Hz 30 Watts
Dimensions: 127 W x 160 H x 127 mm D (5 x 6.3 x 5")

*230 Vac models are also available. Please conact our sales department for ordering information


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 BB-5 In Stock   $1,295.00    Fiber Optic Calibrator Source Fixed Temperature Nominal. 302°F/150°C  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

   
Keywords:Fiber Optic Calibrator Source