1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Infrared Calibrator: Hot/Cold Blackbody Calibration Source

BB701   
2 year warranty NEW! CE OmegaCare Made in the USA
 
Blackbody
BB701:Infrared Calibrator: Hot/Cold Blackbody Calibration Source
Click for larger image.
   
$2,995.00  BB701
Model BB701 Calibrates from -18 to 149°C (0 to 300°F )
Portable Rugged Design
Calibrates Infrared Pyrometers Quickly and Accurately
Built in Digital PID Autotune Temperature Controller with Temperature Readout
NIST Traceable Calibration Certificate Included with Three Data Points
RS-232 Standard
Special Nitrogen Purge Collar Limits Target Plate Frosting at Low Temperatures
Built-in RTD Reference Probe Output

View related products - Calibration Equipment

Click to scroll below to order See Specs PDF

The BB701 Blackbody Calibrator is a high performance, rugged, portable calibrator for infrared pyrometers. The BB701 Hot/Cold model has a range of -18 to 149°C (0 to 300°F). The BB701’s ability to provide a stable, repeatable cold calibration point allows the user to calibrate or test most infrared pyrometers quickly and accurately without having to prepare an ice bath. The target plate has a known emissivity, enabling the user to calibrate virtually any infrared pyrometer with a spot size diameter of 63.5 mm (2.5") or smaller. Both models come with an RS-232 computer interface which allows computer control of the setpoints for automatic test applications. An NIST traceable calibration certificate is also provided.

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 BB701 In Stock   $2,995.00    Hot/Cold Blackbody Calibration Source, 115 Vac, range: -18 to 149°C (0 to 300°F)  
 BB701-230VAC 2 Weeks   $2,995.00    Hot/Cold Blackbody Calibration Source, 230 Vac, range: -18 to 149°C (0 to 300°F)  
All dollar amounts on this site are shown in US currency.

 Note: Only 230 Vac model is available as CE marked.
OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order.
 Ordering Example: (1) BB701 Hot/Cold Blackbody Calibration Source (comes complete with operator's manual, reference probe connector and NIST traceable calibration certificate), $2,995.00

   
Keywords:Infrared Calibrator: Hot/Cold Blackbody Calibration Source, Models BB701 and BB701-230VAC, dissolved oxygen measurement

   Back to topBack to top