Infrared Calibrator: High Performance Blackbody Calibration Source |
| BB702 and BB702-230VAC |
|
 |
|
|
|
|
|
$
1,995.00
BB702
|
| |
Model BB702 Calibrates from Ambient +10 to 215°C (Ambient +20 to 420°F)
|
| |
Portable Rugged Design
|
| |
Calibrates Infrared Pyrometers Quickly and Accurately
|
| |
Built in Digital PID Autotune Temperature Controller with Temperature Readout
|
| |
NIST Traceable Calibration Certificate Included with Three Data Points
|
| |
RS-232 Standard
|
| |
CE Marked Models
|
| |
Tilt Stand for Benchtop Operation and Easy Portability
|
| |
Built-in RTD Reference Probe Output
|
View related products - Calibration Equipment
|
| |
|
|
|
 |
The BB702 Blackbody Calibrator is a high performance, rugged, portable calibrator for infrared pyrometers. The BB702 has a range from Ambient +10 to 215°C (Ambient +20 to 420°F) with an accuracy of ±0.5°C, ±0.25% rdg. The unit provides a heated target plate of known temperature and emissivity. Virtually any infrared pyrometer with a spot size diameter of 63.5 mm (2.5") or smaller can be calibrated. Both models come with an RS-232 computer interface which allows computer control of the setpoints for automatic test applications. An NIST traceable calibration certificate is also provided.
PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Only 230 Vac model is available as CE marked. OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order.
Ordering Example: (1) BB702 Blackbody Calibration Source (comes complete with operator's manual, NIST traceable calibration certificate and reference probe connector), $1,995.00
|
|
 |
|
 |
|
 |
|
Keywords:Infrared Calibrator: High Performance Blackbody Calibration Source, Models BB702 and BB702-230VAC, dissolved oxygen meter
|
Back to top
|