Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design |
| BB703 and BB703-230VAC |
|
 |
|
|
|
|
|
$
890.00
BB703
|
| |
Calibrates from Ambient +10 to 400°C (Ambient +20 to 752°F)
|
| |
Portable Miniature Design
|
| |
Built-in Digital 1/32 DIN Temperature Controller
|
| |
Calibrates Infrared Instruments Quickly and Accurately
|
| |
NIST Traceable Calibration Certificate with 3 Data Points Included
|
View related products - Calibration Equipment
|
| |
|
|
|
 |
The BB703 is a high performance, rugged, miniature blackbody calibrator. It is used for infrared pyrometer calibrations with a temperature range of Ambient +10 to 400°C (Ambient +20 to 752°F). With its unique miniature design and built-in 29 mm (1.125") target aperture, the BB703 is an ideal and economical infrared calibrator for any laboratory or field service application. An NIST traceable calibration certificate is also provided.
PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Only 230 Vac model is available as CE marked. OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order.
Ordering Example: (1) BB703 115 Vac Blackbody Calibration Source (comes complete with operator's manual and NIST traceable calibration certificate), $890.00
|
|
 |
|
 |
|
 |
|
Keywords:Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design, Models BB703 and BB703-230VAC, Portable Infrared Calibrator, Infrared Calibrator,
|
Back to top
|