Strain Gage Bridge Completion Module |
| BCM-1 |
|
 |
|
|
Strain Gage Bridge Completion Module
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The BCM-1 bridge completion module provides a convenient means of completing the Wheatstone Bridge circuit used for strain gage measurement. The module can be used for quarter-bridge measurements with 120 or 350 Ohm gages, or for half-bridges with gages of any resistance. In addition, a bridge balance adjustment potentiometer is provided to zero the bridge output. Screw terminals are provided for strain gage, excitation and output signal connections. Quarter-bridges with two- or three-wire hook-up can be accommodated.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) BCM-1 Strain gage bridge completion module, $85.00
|
|
 |
|
 |
|
 |
|
Back to top
|