Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Bargraph Indicators, 1/8 or 1/16 DIN, Horizontal or Vertical Scale

BG18   
1 year warranty CE OmegaCare RoHS
 
Bargraph Indicators, 1/8 DIN Horizontal or Vertical Scale
BG18:Bargraph Indicators, 1/8 or 1/16 DIN, Horizontal or Vertical Scale
Click for larger image.
   
$ 200.00  BG18-1-P1
Process Voltage or Current Input
Ideal for Visualizing Percentage Reading of Any Type of Process Parameter: Flow, Level, Pressure, Temperature, pH/Conductivity
Bright 30-Segment LED Bargraph Display
Dual Alarm (Model BG18-3) Models Available
Unipolar and Bipolar Ranges

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

BG18 Series Bar graph Indicators can be mounted either vertically or horizontally and provide a dynamic analog visualization of any type of process parameter that can be transmitted to the indicator via process voltage or current input. BG18 Series indicators have large, bright, 30-segment LED bargraph displays that are particularly well suited for applications where readings must be taken at a distance.

SPECIFICATIONS
Offset and Span: adjustable by trimmers
Alarms: BG18-3 has dual setpoints adjustable high or low
Alarm Relay: One SPDT relay for each set point rated 2 A @ 250 Vac
Bargraph Display: 30-segment LED
Power: 110 Vac standard, 230 Vac , 15-30 Vdc, or 24-65 Vdc optional
Mounting: Vertical or horizontal
Case: Black ABS plastic, DIN 43700
Dimensions: BG18-1, BG18-3: 96 x 48 x 117 mm (3.78 x 1.89 x 4.61"); BG18-4, BG18-5: 96 x 24 x 70 mm (3.78 x 0.95" x 2.76")
Panel Cutout: BG18-1, BG18-3: 44.5 x 92.5 mm (1.75 x 3.64"); BG18-4, BG18-5: 21.5 x 92.5 mm (0.85 x 3.64")

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Panel Punches are available for this product here.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 1/8 DIN Bargraph Indicator (no alarms)
 BG18-1-P1 In Stock   $200.00    Vertical bargraph indicator with 0-100 mVdc input RoHS compliant
 BG18-1-P2 6 Weeks   $200.00    Vertical bargraph indicator with 0-1 Vdc input RoHS compliant
 BG18-1-P3 In Stock   $200.00    Vertical bargraph indicator with 0-10 Vdc input RoHS compliant
 BG18-1-P4 6 Weeks   $200.00    Vertical bargraph indicator with 0-100 Vdc input RoHS compliant
 BG18-1-P5 6 Weeks   $200.00    Vertical bargraph indicator with 0-1 mA input RoHS compliant
 BG18-1-P6 In Stock   $200.00    Vertical bargraph indicator with 0-20 mA input RoHS compliant
 BG18-1-P7 In Stock   $200.00    Vertical bargraph indicator with 4-20 mA input RoHS compliant
 1/8 DIN Bargraph Indicator with Dual-alarm Setpoints
 BG18-3-P1 In Stock   $285.00    Vertical bargraph indicator with 0-100 mVdc input and dual setpoints RoHS compliant
 BG18-3-P2 6 Weeks   $285.00    Vertical bargraph indicator with 0-1 Vdc input and dual setpoints RoHS compliant
 BG18-3-P3 In Stock   $285.00    Vertical bargraph indicator with 0-10 Vdc input and dual setpoints RoHS compliant
 BG18-3-P4 6 Weeks   $285.00    Vertical bargraph indicator with 0-100 Vdc input and dual setpoints RoHS compliant
 BG18-3-P5 6 Weeks   $285.00    Vertical bargraph indicator with 0-1 mA input and dual setpoints RoHS compliant
 BG18-3-P6 6 Weeks   $285.00    Vertical bargraph indicator with 0-20 mA input and dual setpoints RoHS compliant
 BG18-3-P7 In Stock   $285.00    Vertical bargraph indicator with 4-20 mA input and dual setpoints RoHS compliant
 1/16 DIN Horizontal Bar Graph Indicator, Unipolar, Left Side Zero
 BG18-4-P3 In Stock   $230.00    Horizontal bargraph with 0-10 Vdc input and left side zero RoHS compliant
 BG18-4-P6 In Stock   $230.00    Horizontal bargraph with 0-20 mA input and left side zero RoHS compliant
 BG18-4-P7 In Stock   $230.00    Horizontal bargraph with 4-20 mA input and left side zero RoHS compliant
 1/16 DIN Horizontal Bargraph, Bipolar Center Zero
 BG18-5 In Stock   $230.00    Horizontal Bargraph, Bipolar Center Zero with +/-10 Vdc Input RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Standard power supply for BG18-4 and BG18-5 is 16 to 30 Vdc non-isolated.
 Ordering Example: (1) BG18-3-P7 Bargraph indicator with dual alarm setpoints and 4-20 mA input., $285.00
 Part Number Builder
(1) (2) (3)
BG18
  
Option Descriptions
(1) Type
  Select
-1 for Vertical mount
-3 for Vetrical mount with dual setpoints
-4 for Horizontal mount left hand zero
-5 for Horizontal mount center zero
(2) Input Range
  Select
-P1 for 0 to 100 mVdc
-P2 for 0 to 1 Vdc
-P3 for 0 to 10 Vdc
-P4 for 0 to 100 Vdc
-P5 for 0 to 1 mAdc
-P6 for 0 to 20 mAdc
-P7 for 4 to 20 mAdc
(3) Power
  Select
for 110 Vac 50/60 Hz
-220 for 220 Vac 50/60 Hz
-15/30 for 15 to 30 Vdc isolated add $55
-24/65 for 24 to 65 Vdc isolated add $75
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Bargraph Indicators, 1/8 DIN, Horizontal bargraph, Vertical bargraph, Process bargraph, Bar Graph Indicator