Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Bridge-Balancing and Zero Temperature-Compensation Resistors

RES-2C, RES-5C, RES-2N, RES-5N   
RoHS
 
Bridge-Balancing and Zero Temperature
RES-2C, RES-5C, RES-2N, RES-5N:Bridge-Balancing and Zero Temperature-Compensation Resistors
Click for larger image.
   
$ 10.00  RES-2C
FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
Stock to 1-Week!

Sold in Convenient 5 Packs
Rugged, High Reliability
Flexible, Small Bending Radius
Broad Temperature Range
Affix with Cold or Hot Cure Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONSRES-CRES-N
Foil Measuring GridConstantan foil 5 microns thickNickel foil 5 microns thick
CarrierPolyimide Polyimide
Substrate Thickness20 microns20 microns
Tolerance in Ω±1 Ω±1 Ω
Temp Coefficient of Resistance——0.6%/°C (0.34%/°F)
Temperature Range-75 to 200°C (-100 to 392°F)0 to 100°C (32 to 212°F)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Price per Package of 5 Resistors
 RES-2C In Stock   $10.00    2 ohm constantan foil resistor RoHS compliant
 RES-5C In Stock   $10.00    5 ohm constantan foil resistor RoHS compliant
 RES-2N In Stock   $10.00    2 ohm Nickel foil resistor RoHS compliant
 RES-5N In Stock   $10.00    5 ohm Nickel foil resistor RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Sold in packages of 5 resistors.
 Ordering Example: (1) RES-2C Package of five 2 ohm Constantan foil resistors, $10.00

   
Keywords:Transducer-Quality Srain Gages Span temperature-compensation, bridge-balancing, and zero temperature-compensation resistors