Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Double Strain Gages, 2 Measuring Grids

Parallel Grid Dual Strain Gages   
RoHS
 
Strain Gages for Bending Strain Measurement
Parallel Grid Dual Strain Gages:Double Strain Gages, 2 Measuring Grids
Click for larger image.
   
Conveniently Priced per Pack of 5
Parallel Grid Dual Strin Gages for Bending Strain Applications
Strain Gages for Static and Dynamic Applications
Very Flexible, Mechanically Strong
Small Bending Radius
Broad Temperature Range
Encapsulated for Added Durability
Ribbon Leads, Solder Pads, or Wire Lead Connections
Clear Alignment Marks
Affix with Cold or Hot Curing Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® parallel dual grid strain gages are available in a variety of different models to cover most bending strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 2-Measuring Grid Strain Gages with Ribbon Leads (PRICE PER PKG OF 5)
    SG-2/1000-DY11    Consult sales   Package of 5 dual grid strain gages, 2 mm grid, 1000 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/1000-DY11  SG-3/1000-DY11    Consult sales   Package of 5 dual grid strain gages, 3 mm grid, 1000 ohms, matched to steel RoHS compliant
    SG-7/1000-DY11    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 1000 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-DY11  SG-7/350-DY11    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 350 ohms, matched to steel RoHS compliant
    SG-2/1000-DY13    Consult sales   Package of 5 dual grid strain gages, 2mm grid, 1000 ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/1000-DY13  SG-3/1000-DY13    Consult sales   Package of 5 dual grid strain gages, 3 mm grid, 1000 ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/1000-DY13  SG-7/1000-DY13    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 1000 ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-DY13  SG-7/350-DY13    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 350 ohms, matched to aluminum RoHS compliant
 2-Measuring Grid Strain Gages with Solder Pads (PRICE PER PKG OF 5)
    SG-2/1000-DY41    Consult sales   Package of 5 dual grid strain gages, 2 mm grid, 1000 ohms, matched to steel RoHS compliant
    SG-3/1000-DY41    Consult sales   Package of 5 dual grid strain gages, 3 mm grid, 1000 ohms, matched to steel RoHS compliant
    SG-7/1000-DY41    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 1000 ohms, matched to steel RoHS compliant
    SG-7/350-DY41    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 350 ohms, matched to steel RoHS compliant
    SG-2/1000-DY43    Consult sales   Package of 5 dual grid strain gages, 2 mm grid, 1000 ohms, matched to aluminum RoHS compliant
    SG-3/1000-DY43    Consult sales   Package of 5 dual grid strain gages, 3 mm grid, 1000 ohms, matched to aluminum RoHS compliant
    SG-7/1000-DY43    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 1000 ohms, matched to aluminum RoHS compliant
    SG-7/350-DY43    Consult sales   Package of 5 dual grid strain gages, 7 mm grid, 350 ohms, matched to aluminum RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.

 Related Links - Related Products
 Related Products
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
SG1-KIT SG1-KIT:
Strain Gage Application Kit
   
Keywords:Strain gage, Strain gauge, Strain gauges, Strain Gauges, experimental stress analysis, 2 measuring grids, double strain gage, bending strain stain gage stain gauge, industrial process control instrumentation and process control temperature probe meter usb sensors