Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Definite Purpose Contactors

C25 Series   
NEW! CE
 
Definite Purpose Contactors
C25 Series:Definite Purpose Contactors
Click for larger image.
   
$ 28.00  C25CNB130A
Open Style with Metal Mounting Plate
1-, 2- and 3-Pole Models
25 to 75 A Capacity
Kits for Side Auxiliary Contact
NEMA 1 Enclosure Available

View related products - Relays and Timers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Cutler-Hammer definite purpose (DP) contactors are designed to improve control of refrigeration, air conditioning, ventilation and resistance heating applications. The complete line offers everything from compact DPs to the smallest 50 ampere DP contactor in the world an average of 20% smaller than the competition. Always looking for new ways to improve the customer experience, the 50 mm (2") DP contactor with an innovative sealed housing is designed to keep out contaminants and lower noise. Building on that success, the new series of Compact DPs are now available in a sleek new sealed design. Continuing to innovate and upgrade products, Eaton offers the perfect definite purpose solution for your HVACR applications.

New Compact Models Definite Purpose Contactors
The new 30 ampere, single- and double-pole, Type C25 compact DP contactors feature a compact, efficient design with a low VA coil and straight through wiring. These devices are economically priced, UL recognized/CSA certified, are current rated and hp/kW rated with magnet coils rated Class F, 155°C (311°F) [most are Class B, 130°C (266°F)] and designed with low VA current ratings for less energy consumption. With the ability to be mounted vertically, horizontally or tabletop, the new series of compact DPs will meet all your definite purpose application needs.
SPECIFICATIONS
COMPACT MODELS
UL Recognized Components: UL File number E1491, Guides NLDX2 and NLDX8
CSA Certified Components: CSA C22.2 No. 14-05, File number 238083 Class 3211 84
IEC: 60947-4-1
EN: 60947-4-1
ARI: 780/790 Standard
RoHS: Compliant
Insulation Voltage: 690V Current Rated and hp/kW Rated
Contacts: Double break
Magnet Coil: Class F, 155°C (311°F)
Contact Arc Covers: Standard on all contactors
Contactors are Marked with Line and Load Terminal Designations Operating Temperature Range: -13 to 158°F (-25 to 70°C)

TERMINAL WIRE RANGE
Hex Washer Head Screws: 16-10 AWG, 30 lb-in torque rating
Box Lugs:
    16-10 AWG: 35 lb-in torque rating
    8 AWG: 40 lb-in torque rating
    6-4 AWG: 45 lb-in torque rating
Mounting Position: Vertical, horizontal or tabletop


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Compact Models
 C25CNB130A In Stock   $28.00    1-pole 30 A contactor w/shunt 120 Vac coil  
 C25CNB130T In Stock   $28.00    1-pole 30 A contactor w/shunt 24 Vac coil  
 C25BNB230A In Stock   $33.00    2-pole 30 A contactor 120 Vac coil  
 C25BNB230B In Stock   $33.00    2-pole 30 A contactor 240 Vac coil  
 C25BNB230T In Stock   $33.00    2-pole 30 A contactor 24 Vac coil  
 C25BNF240A In Stock   $44.50    2-pole 40 A contactor 120 Vac coil  
 C25BNF240B In Stock   $44.50    2-pole 40 A contactor 240 Vac coil  
 C25BNF240T In Stock   $44.50    2-pole 40 A contactor 24 Vac coil  
 Standard Models
 C25DND325A In Stock   $38.00    3-pole 25 A contactor 120 Vac coil  
 C25DND325B In Stock   $38.00    3-pole 25 A contactor 240 Vac coil  
 C25DND330A In Stock   $41.00    3-pole 30 A contactor 120 Vac coil  
 C25DND330B In Stock   $41.00    3-pole 30 A contactor 240 Vac coil  
 C25DND330T In Stock   $41.00    3-pole 30 A contactor 24 Vac coil  
 C25DNF340A In Stock   $50.00    3-pole 40 A contactor 120 Vac coil  
 C25DNF340B In Stock   $50.00    3-pole 40 A contactor 240 Vac coil  
 C25DNF340T In Stock   $50.00    3-pole 40 A contactor 24 Vac coil  
 C25DNJ350A In Stock   $88.00    3-pole 50 A contactor 120 Vac coil  
 C25DNJ350B In Stock   $88.00    3-pole 50 A contactor 240 Vac coil  
 C25DNJ350T In Stock   $88.00    3-pole 50 A contactor 24 Vac coil  
 C25FNF375A In Stock   $133.00    3-pole 75 A contactor 120 Vac coil  
 C25FNF375B In Stock   $133.00    3-pole 75 A contactor 240 Vac coil  
 C25FNF375T In Stock   $133.00    3-pole 75 A contactor 24 Vac coil  
 Accessories
 C320KG1 In Stock   $9.10    1 NO side auxiliary contact kit  
 C320KG3 In Stock   $15.25    1 NO-1NC side auxiliary contact kit  
 C799B18 In Stock   $36.00    NEMA 1 enclosure for 25 to 50 A, 2- and 3-pole models  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) C25BNB230A 2-pole, 30 A contactor with 120 Vac coil, $33.00

 Related Links - Related Products
 Related Products
OMPBD7 Series Non-illuminated Heavy Duty/Oil Tight Pushbuttons OMPBD7 Series Non-illuminated Heavy Duty/Oil Tight Pushbuttons:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
XTCE and XTOB Series XTCE and XTOB Series:
IEC Contactors and Overload Relays
XTPB and XTPR Series XTPB and XTPR Series:
Manual Motor Protectors
XTMC Series XTMC Series:
Mini IEC Contactors and Overload Relays
XTRE Series XTRE Series:
Control Relays
   
Keywords:Definite Purpose Contactors, control relays process control sensors