The C72A Series Air Line Air Filter-Regulator-Lubricator Combination Units
are designed for use as a single in-line unit or as part of Norgren's
Excelon® modular compressed air preparation supply
system. As a modular component, this filter-regulator-lubricator can quickly
be attached to smooth start / exhaust valves, safety
lockout valves and pipe adapters. With our Quickclamp® and
Quickclamp® and wall bracket accessories, a complete
compressed air supply system can be assembled and mounted
in minutes.
The C72A Filter-Regulator-Lubricator combination units come in
Micro-Fog models for pneumatic applications containing one
or more points of lubrication. Uses include lubrication of cylinders
and air driven devices like air line tools or pneumatic screwdrivers.
SPECIFICATIONS Fluid: Compressed air
Maximum Pressure: Transparent Bowl: 150 psig
(10 bar)
Metal Bowl: Manual or Semiautomatic Drain:
250 psig (17 bar)
Automatic Drain:150 psig (10 bar)
Operating Temperature*: Transparent Bowl: -20 to 50°C
(0 to 125°F)
Metal Bowl: -20 to 65°C (0 to 150°F)
Particle Removal: 5 or 40 µm filter
element
MATERIALS Body: Zinc
Bonnet: Acetal
Regulator Bottom Plug: Acetal
Transparent Bowl: Polycarbonate
Guard: Zinc
Metal: Zinc
Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Sight Feed Dome: Transparent nylon
Element: Sintered polypropylene
Elastomers: Neoprene and nitrile
* Air supply must be dry enough to avoid ice
formation at temperatures below 2°C (35°F).
† All dollar amounts on this site are shown in US currency.
Note: Models include PTF threads. Filter includes automatic drain, transparent bowl without guard and a 40 0 µm filter element. Lubricator is a micro-fog model with 1/4 turn manual drain and transparent bowl without guard. Ordering Example: (1) C73A-2AK-AD3-RMG-QDN Combination filter-regulator-lubricator, includes a standard micro-fog lubricator with ¼" PTF
ports, knob pressure adjustment, automatic filter drain, metal filter bowl with liquid level indicator, 40 µm filter, relieving diaphragm, 5 to 150 psig regulating spring, with regulator gauge manual 1/4 turn drain and transparent lubricator bowl without guard, $197., $219.00
Excelon® Lockout Safety Valves for Compressed Air Systems.
Keywords:Compressed air, air filter, air regulators, air filter/regulators, air lubricators, air pressure relief valves, air pressure regulators, compressed air combination units, Coalescing and oil absorbing filters Norgren Excelon