Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Norgren Excelon® Filter-Lubricator Combination Units for Compressed Air Systems

C72C Series   
NEW!
 
C72C Series:Norgren Excelon® Filter-Lubricator Combination Units for Compressed Air Systems
Click for larger image.
   
$ 99.00  C72C-2AN-AL3-NNN-QLN
True Modularity with Norgren Quikclamp® Connections
Quick Release Bayonet Bowl
Flow Sensor Design Provides a Nearly Constant Oil/Air Ratio Over a Wide Range of Air Flows
Highly Visible, Prismatic Liquid Level Indicator Lens
All Around (360°) Visibility of the Sight-Feed Dome Simplifies Installation and Adjustment
Use Micro-Fog Models in Applications Containing One or More Points of Lubrication
Use Oil-Fog Models to Lubricate a Single Tool, Cylinder, or Other Air Driven Device

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page


The C72C Series Air Line Air Filter-Lubricator Combination Units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this filter-lubricator can quickly be attached to regulators, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The C72A Filter-Lubricator combination units come in Micro-Fog models for pneumatic applications containing one or more points of lubrication. Uses include lubrication of cylinders and air driven devices like air line tools or pneumatic screwdrivers.

View Omega's additional Compressed Air Preparation Products

SPECIFICATIONS

Fluid: Compressed Air
Maximum Pressure:
    Transparent Bowl: 10 bar (150 psig)
    Metal Bowl:
      Manual or Semiautomatic Drain: 17 bar (250 psig)
      Automatic Drain: 10 bar (150 psig)
Operating Temperature*:
    Transparent Bowl: -20 to 50°C (0 to 125°F)
    Metal Bowl: -20 to 65°C (0 to 150°F)
Particle Removal: 5 or 40 µm filter element

MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard: Zinc
Metal Bowl Liquid Level Indicator Lens: Transparent nylon
Element: Sintered polypropylene
Sight-Feed Dome: Transparent nylon
Elastomers: Neoprene and nitrile
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 C72C-2AN-AL3-NNN-QLN In Stock   $99.00    1/4 Standard micro-fog filter-lubricator combo 1.04kg (2.3lb)  
 C73C-2AN-AD3-NNN-QDN In Stock   $157.00    1/4 Standard micro-fog filter-lubricator combo 1.18kg (2.6lb)  
 C73C-3AN-AD3-NNN-QDN In Stock   $157.00    3/8 Standard micro-fog filter-lubricator combo 1.18kg (2.6lb)  
 C73C-4AN-AD3-NNN-QDN In Stock   $158.00    1/2 Standard micro-fog filter-lubricator combo 1.18kg (2.6lb)  
 C74C-3AN-AD3-NNN-QDN In Stock   $192.00    3/8 Standard micro-fog filter-lubricator combo 1.80kg (3.97lb)  
 C74C-4AN-AD3-NNN-QDN In Stock   $192.00    1/2 Standard micro-fog filter-lubricator combo 1.74kg (3.84lb)  
 Accessories
 Quick Clamps for easy assembly
 OM-AIR-4214-52 In Stock   $9.00    Quick Clamp with wall bracket for H72 Series  
 OM-AIR-4314-52 In Stock   $11.50    Quick Clamp with wall bracket for H73 and H74 Series  
 OM-AIR-4214-51 In Stock   $7.00    Quick Clamp for H72 Series  
 OM-AIR-4314-51 In Stock   $7.50    Quick Clamp for H73 and H74 Serie  
  Pipe Adapters for easy assembly
 OM-AIR-4215-02 In Stock   $12.00    Quickmount pipe adapters H72 - 1/4" NPT port  
 OM-AIR-4215-03 In Stock   $8.00    Quickmount pipe adapters H72 - 3/8" NPT port  
 OM-AIR-4315-01 In Stock   $10.50    Quickmount pipe adapters H73 - 1/4" NPT port  
 OM-AIR-4315-02 In Stock   $10.50    Quickmount pipe adapters H73 & H74 - 3/8" NPT port  
 OM-AIR-4315-03 In Stock   $11.00    Quickmount pipe adapters H73 & H74- 1/2" NPT port  
 OM-AIR-4215-05 In Stock   $7.50    Quickmount pipe adapters H72 - 1/4" G port  
 OM-AIR-4215-06 In Stock   $8.00    Quickmount pipe adapters H72 - 3/8" G port  
 OM-AIR-4315-09 In Stock   $10.00    Quickmount pipe adapters H73 - 1/4" G port  
 OM-AIR-4315-10 In Stock   $10.25    Quickmount pipe adapters H73 & H74 - 3/8" G port  
 OM-AIR-4315-11 In Stock   $10.00    Quickmount pipe adapters H73 & H74 - 1/2" G port  
  
 OM-AIR-4055-50 In Stock   $12.00    Replacement Dome Adjustment Assembly for Micro-Fog Lubricator  
 OM-AIR-4050-89 In Stock   $5.00    Snap Cap for Micro-Fog Adjustment Dome  
All dollar amounts on this site are shown in US currency.

 Note: Models include PTF threads. Filter includes automatic drain, transparent bowl without guard and a 40 µm filter element. Lubricator is a micro-fog model with 1/4 turn manual drain and long transparent bowl without guard.


 Ordering Example: (1) C74C-3AN-AD3-NNN-QDN Combination filter-lubricator, includes a standard micro-fog lubricator with 3/8" PTF ports, automatic filter drain, metal filter bowl with liquid level indicator, 40 µm filter, manual 1/4 turn drain and metal lubricator bowl with liquid level indicator., $192.00

 Related Links - Related Products
 Related Products
OM-AIR Series Acessories OM-AIR Series Acessories:
Norgren Excelon® Modular System Accessories, wall mounting brackets, gauges and Quickclamp® brackets
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings, Quick Connect and Disconnect Fittings for Airline Tubing
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
P72F-2AC-PFA Series P72F-2AC-PFA Series:
Norgren Excelon® Air Line Smooth Start/ Exhaust Dump Valves for Compressed Air Systems
T72T-2AA-P1N Series T72T-2AA-P1N Series:
Excelon® Lockout Safety Valves for Compressed Air Systems.
   
Keywords:Compressed air , air filter, air regulators, air filter/regulators, air lubricators, air pressure regulators, compressed air combination units, Coalescing and oil absorbing filters Norgren Excelon