Economical DIN Rail Signal Conditioners |
| CCT Series |
|
 |
|
|
Economical DIN Rail Signal Conditioners
 |
| Click for larger image. |
|
|
$
140.00
CCT-100
|
| |
Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and
Strain Gage Input Modules
|
| |
Integrator Modules Convert Voltage or Current to Frequency
|
| |
Loop Powered Galvanic Isolator
Provides 2 kVeff Isolation Between Input and Output
|
| |
Compatible with Standard 35 mm DIN Rail
|
View related products - Signal Conditioners
|
| |
|
|
|
 |
The CCT series DIN rail signal conditioners are
designed to accept a broad range of input signals, such
as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs of
either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series
features a modern housing design, that is easily
mounted on standard DIN rails. Connections are safely
and securely made, with input and output connections
on the opposite sides of the module.
Internal Design
The CCT series is designed using an internal plug-in
three module system that provides flexibility in selecting
and changing the power supply, input signal and output
signal. The units are supplied with 110 Vac power standard,
Consult sales for 220 Vac, and 24 Vdc power.
Isolation
The three internal modules in each signal conditioner
(signal input, signal output and power supply) are
isolated up to 2 kVeff.
Outputs
Each CCT series signal conditioner is available with
current and voltage output (only one may be used at a
time). Available output types include 4 to 20 mA or 0 to
20 mA (jumper-selectable) and 0 to 10 Vdc.
Standard outputs are linear and proportional to the
signal input. Thermocouple input modules feature
special circuitry to linearize the output to the actual
temperature, and not to the non-linear signal produced
by thermocouple sensors.
Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional)
(±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard;
0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1,
IP40 protection
Terminal Housing: Polycarbonate, UL 94-2,
IP20 protection
Max Wire Size: 4 mm² (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D
(2.95" x 1.77" x 4.33")
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: *The CCT-08 signal frequency range is 20 Hz to 6KHz.
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Thermocouple Type
|
| |
Select 22 for J thermocouple 23 for K thermocouple 24 for T thermocouple 26 for S thermocouple 27 for R thermocouple
|
(2)
|
Temperature Range
|
| |
Select 0/200C for 0-200deg.C (valid for CCT-24 only) 0/300C for 0-300deg.C (valid for CCT-23 and CCT-24 only) 0/400C for 0-400deg.C (valid for CCT-22 CCT-23 and CCT-24 only) 0/500C for 0-500deg.C (valid for CCT-22 and CCT-23 only) 0/600C for 0-600deg.C (valid for CCT-22 and CCT-23 only) 0/700C for 0-700deg.C (valid for CCT-22 and CCT-23 only) 0/800C for 0-800deg.C (valid for CCT-23 only) 0/900C for 0-900deg.C (valid for CCT-23 only) 0/1000C for 0-1000deg.C (valid for CCT-23 only) 0/1200C for 0-1200deg.C (valid for CCT-23 only) 600/1600C for 600-1600deg.C (valid for CCT-26 only) 600/1700C for 600-1700deg.C (valid for CCT-27 only)
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
CCT-100 - Loop Powered Galvanic Isolator
|
|
Download
CCT-01 CCT04 CCT-08 CCT-32 - Voltage and Current Input Signal Conditioners
|
|
Download
CCT-05 Series - Frequency Input Signal Conditioners
|
|
Download
CCT-20, CCT-90, CCT-95 - RTD, Potentiometer and Resistance Signal Conditioners
|
|
Download
CCT-22 through CCT-27 - Thermocouple Input Signal Conditioners
|
|
Download
CCT-55 Series - Signal Integrators
|
|
Download
CCT-80 Series - Strain Gage Signal Conditioners
|
|
|
 |
 |
|
|