Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Economical DIN Rail Signal Conditioners

CCT Series   
1 year warranty CE OmegaCare RoHS
Economical DIN Rail Signal Conditioners
CCT Series:Economical DIN Rail Signal Conditioners
Click for larger image.
   
$ 130.00  CCT-100
Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and Strain Gage Input Modules
Integrator Modules Convert Voltage or Current to Frequency
Loop Powered Galvanic Isolator Provides 2 kVeff Isolation Between Input and Output
Compatible with Standard 35 mm DIN Rail

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF

The CCT series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series features a modern housing design, that is easily mounted on standard DIN rails. Connections are safely and securely made, with input and output connections on the opposite sides of the module.

Internal Design
The CCT series is designed using an internal plug-in three module system that provides flexibility in selecting and changing the power supply, input signal and output signal. The units are supplied with 110 Vac power standard, Consult sales for 220 Vac, and 24 Vdc power.

Isolation
The three internal modules in each signal conditioner (signal input, signal output and power supply) are isolated up to 2 kVeff.

Outputs
Each CCT series signal conditioner is available with current and voltage output (only one may be used at a time). Available output types include 4 to 20 mA or 0 to 20 mA (jumper-selectable) and 0 to 10 Vdc.

Standard outputs are linear and proportional to the signal input. Thermocouple input modules feature special circuitry to linearize the output to the actual temperature, and not to the non-linear signal produced by thermocouple sensors.

Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional) (±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard; 0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1, IP40 protection
Terminal Housing: Polycarbonate, UL 94-2, IP20 protection
Max Wire Size: 4 mm2 (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D (2.95" x 1.77" x 4.33")
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)



To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 DC Voltage Input
 CCT-01-0/100MV In Stock   $170.00    0 to 100 mV dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-01-0/1V In Stock   $170.00    0 to 1 V dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-01-0/10V In Stock   $170.00    0 to 10 V dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-01-0/100V In Stock   $170.00    0 to 100 V dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-01-0/650V 4 Weeks   $170.00    0 to 650 V dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 AC Voltage Input
 CCT-08-0/100MV In Stock   $170.00    0 to 100 mV ac input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-08-0/1V In Stock   $170.00    0 to 1 V ac* input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-08-0/10V In Stock   $170.00    0 to 10 V ac* input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-08-0/100V In Stock   $170.00    0 to 100 V ac* input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-08-0/650V In Stock   $170.00    0 to 650 V ac* input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 AC Current Input
 CCT-04-0/50MA In Stock   $170.00    0 to 50 mA ac input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-04-0/5A In Stock   $170.00    0 to 5 A ac input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 DC Current Input
 CCT-32-0/50MA 4 Weeks   $170.00    0 to 50 mA dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-32-0/5MA 1 Week   $170.00    0 to 5 mA dc input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 RTD Input
 CCT-20-0/100C In Stock   $180.00    0 to 100°C RTD input, to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-20-0/200C In Stock   $180.00    0 to 200°C RTD input, to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-20-0/300C In Stock   $180.00    0 to 300°C RTD input, to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-20-0/400C In Stock   $180.00    0 to 400°C RTD input, to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-20-0/500C In Stock   $180.00    0 to 500°C RTD input, to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-20-0/600C In Stock   $180.00    0 to 600°C RTD input, to 10 V or 0/4 to 20 mA output RoHS compliant
 Resistance/Potentiometer Input
 CCT-95-0/200 In Stock   $180.00    0 to 200 Ω input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-95-0/2K In Stock   $180.00    0 to 2K Ω input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-95-0/20K In Stock   $180.00    0 to 20 kΩ input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-95-0/200K In Stock   $180.00    0 to 200 kΩ input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 CCT-90 In Stock   $180.00    Potentiometer input, 0 to 10 V or 0/4 to 20 mA output RoHS compliant
 Frequency Input
 CCT-05-40/70 In Stock   $210.00    0 to 40 Hzmin. range, 0 to 70 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-70/125 In Stock   $210.00    0 to 70 Hzmin. range, 0 to 125 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-125/225 In Stock   $210.00    0 to 125 Hzmin. range, 0 to 225 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-225/400 In Stock   $210.00    0 to 225 Hzmin. range, 0 to 400 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-400/700 3 Weeks   $210.00    0 to 400 Hzmin. range, 0 to 700 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-700/1250 In Stock   $210.00    0 to 700 Hzmin. range, 0 to 1250 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-1250/2250 In Stock   $210.00    0 to 1250 Hzmin. range, 0 to 2250 Hz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-2250/4K In Stock   $210.00    0 to 2250 Hzmin. range, 0 to 4 kHz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-4K/7K In Stock   $210.00    0 to 4 kHzmin. range, 0 to 7 kHz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-7K/12.5K In Stock   $210.00    0 to 7 kHzmin. range, 0 to 12.5 kHz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-12.5K/22.5K In Stock   $210.00    0 to 12.5 kHzmin. range, 0 to 22.5 kHz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 CCT-05-22.5K/40K In Stock   $210.00    0 to 22.5 kHzmin. range, 0 to 40 kHz max range,0 to 10 V or 0/4 to 20 mA RoHS compliant
 Strain Gage Input
 CCT-80 In Stock   $180.00    Strain gage input, 0-10 V or 0/4 to 20 mA output RoHS compliant
 Thermocouple Input (common models are show below. Please use the Part Number Builder beneath this table to select other configuration)
 CCT-22-0/400C In Stock   $185.00    J thermocouple input, 0-200°C , 0/4 to 20mA output RoHS compliant
 CCT-23-0/400C In Stock   $185.00    K thermocouple input, 0-1000°C , 0/4 to 20mA output RoHS compliant
 CCT-24-0/200C 4 Weeks   $185.00    T thermocouple input, 0-200°C , 0/4 to 20mA output RoHS compliant
 CCT-24-0/300C In Stock   $185.00    T thermocouple input, 0-300°C , 0/4 to 20mA output RoHS compliant
 Loop Powered Isolators
 CCT-100 In Stock   $130.00    Loop powered galvanic isolation module RoHS compliant
 Power Supplies
 FAR-1 In Stock   $123.00    10 V, 250 mA power supply with excitation sense capability RoHS compliant
 FAR-2-5 In Stock   $123.00    5 V, 225 mA power supply RoHS compliant
 FAR-2-9 In Stock   $123.00    9 V, 225 mA power supply RoHS compliant
 FAR-2-12 In Stock   $123.00    12 V, 200 mA power supply RoHS compliant
 FAR-2-15 In Stock   $123.00    15 V, 100 mA power supply RoHS compliant
 FAR-2-18 In Stock   $123.00    18 V, 100 mA power supply RoHS compliant
 FAR-2-24 In Stock   $123.00    24 V, 150 mA power supply RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: *The CCT-08 signal frequency range is 20 Hz to 6KHz.
 Part Number Builder
(1) (2)
CCT- -
Option Descriptions
(1) Thermocouple Type
  Select
22 for J thermocouple
23 for K thermocouple
24 for T thermocouple
26 for S thermocouple
27 for R thermocouple
(2) Temperature Range
  Select
0/200C for 0-200deg.C (valid for CCT-24 only)
0/300C for 0-300deg.C (valid for CCT-23 and CCT-24 only)
0/400C for 0-400deg.C (valid for CCT-22 CCT-23 and CCT-24 only)
0/500C for 0-500deg.C (valid for CCT-22 and CCT-23 only)
0/600C for 0-600deg.C (valid for CCT-22 and CCT-23 only)
0/700C for 0-700deg.C (valid for CCT-22 and CCT-23 only)
0/800C for 0-800deg.C (valid for CCT-23 only)
0/900C for 0-900deg.C (valid for CCT-23 only)
0/1000C for 0-1000deg.C (valid for CCT-23 only)
0/1200C for 0-1200deg.C (valid for CCT-23 only)
600/1600C for 600-1600deg.C (valid for CCT-26 only)
600/1700C for 600-1700deg.C (valid for CCT-27 only)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords.:Economical DIN Rail Signal Conditioners

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.