|
|
 |
|
|
|
|
|
|
|
|
| |
Display in µS, mS, kohm, Mohm, ppm (TDS)
|
| |
Simulate Function
|
| |
Programmable Temperature Compensation
|
| |
Relay Options
|
| |
Dual Output Option Allows Temperature and Process Signal Transmission
|
| |
2 x 16 Character Dot Matrix LCD
|
| |
Chemical Resistant Enclosure and Self-Healing Window
|
| |
Large Pushbuttons
|
| |
Clearly Marked Terminal Labels
|
| |
** APPLICATIONS
|
| |
RO/DI System Control
|
| |
Rinse Tank Control
|
| |
Cooling Tower, Scrubber or Blowdown Control
|
| |
Environmental Study (TDS)
|
| |
Desalination Monitor
|
| |
Water Quality Monitoring
|
| |
Leak Detection
|
| |
Chemical Concentration
|
View related products - Conductivity Instrumentation
|
| |
|
|
|
 |
The CDTX-90 Series Conductivity/ Resistivity Transmitter is designed for broad application and ease of setup and use. The unit can be used for conductance, resistance, or TDS signal transmission and display. Mounting can be accomplished in several options best tailored to your application requirements. Full microprocessor based electronics allow wide operating range, and long term signal stability due to the elimination or potentiometers, jumpers and dip switches.
Specifications General Compatible Electrodes: OMEGA ® CDCE-90-X Series Conductivity/Resistivity Electrodes Accuracy: ±2% of reading Enclosure: Rating: NEMA-4X/IP65 front Case: PBT Window: Polyurethane coated polycarbonate Keypad: Sealed 4-Key Silicone Rubber Weight: Approx. 325 g (12 oz) Display: Alphanumeric: 2 x 16 LCD Contrast: User selected, 5 levels Environmental Operating Temperature: -10 to 70°C (14 to 158°F) Storage Temperature: -15 to 80°C (5 to 176°F) Relative Humidity: 0 to 95% non-condensing Electrical Sensor Input Range: Conductance: 0.055 to 400,000 µS Resistivity: 10 Kohm to 18.2Mohm TDS: 0.023 to 200,000 ppm Temperature: PT1000, -25 to 120°C (-13 to 248°F) Current Output: 4 to 20 mA, isolated, fully adjustable and reversible Power: 12 to 24 Vdc ±5% regulated Max Loop Impedance: 50ohm max @ 12 V, 325ohm max @ 18 V, 600ohm max @ 24 V Update Rate: 0.5 seconds Accuracy: ±0.03 mA @ 25°C, 24 V Relay Output: Mechanical SPDT Contacts: Hi, Lo, Pulse, Off Maximum Voltage Rating: 5 A @ 30 Vdc, or 5 A @ 250 Vac resistive load Hysteresis: User Adjustable Max 400 pulses/min Open Collector Output: Hi, Lo, Pulse, Off Open collector, optically isolated, 50 mA max, sink, 30 Vdc max. pull-up voltage. Max 400 pulses/min. Please download the full specifications below under "Related Links".
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: CDTX-90-X comes complete with operator's manual.
CDTX-90-XP comes complete with operator's manual, mounting bracket, and panel gasket.
* Field Mount Transmitters Require FP90UM Universal Mounting Kit. The Universal Mount Kit FP90UM is ordered separately and includes a conduit base, locking ring, and universal adapter for mounting the transmitter on a pipe wall or other stationary surface.
Panel mount transmitters fit into a standard 1/4 DIN panel cutout.
Ordering Example: (1) CDTX-90-2P Conductivity/Resistivity Transmitter Panel Mount with 2 Relays, $725.00, plus (1) CDCE-90-1 Conductivity Cell 3/4 " NPT 10 to 10,000 µS Constant 1.0, $320.00, , $725.00 + 320.00 = $1,045.00
|
|
 |
|
 |
|  |
| Related Links -
Manual, Related Products
|
| Product Manual |
| Download CDTX-90 - Conductivity Transmitter |
| Download CDCE-90 - CDCE-90 Series Conductivity Sensor Manual |
| Related Products |
|
|
|
|
 |
CDTX-45: |
| 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM |
 |
|
|
|
|
|