16 or 32 Channel Multiplexers for Voltage or Thermocouples |
| CIO-EXP16 and CIO-EXP32 |
|
 |
|
|
16 or 32 Channel Multiplexers for Voltage or Thermocouples
 |
| Click for larger image. |
|
|
$
329.00
CIO-EXP16
|
| |
16 or 32 Fully Differential
Inputs
|
| |
On-Board Signal Amplifiers
|
| |
Cold Junction Compensation for Thermocouples
|
| |
Designed for CIO-DAS Series Cards
|
View related products - Plug-in Cards
|
| |
|
|
|
 |
The CIO-EXP16 and CIO-EXP32, respectively, are 16 and 32 channel analog signal multiplexers. These accessory boards, designed for the CIO-DAS08 and CIO-DAS16 cards, can also be used with virtually any A/D board in a variety of multiplexing applications. The CIO-EXP16 multiplexers 16 inputs into a single A/D board channel. The CIO-EXP32 is virtually two CIO-EXP16’s, capable of multiplexing 32 inputs into two A/D channels. The A/D card selects the MUX input channel by sending a 4-bit binary value representing that channel. Digital output lines on the A/D card perform this function.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The CIO-EXP16 and CIO-EXP32 include a complete operator’s manual.
|
|
 |
|
 |
|
 |
|
Keywords:16 or 32 Channel Multiplexers for Voltage or Thermocouples
|
Back to top
|