Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Incoloy Sheath CIR Series High Watt Density Cartridge Heaters 1/2"(1.27cm) and 5/8" (1.59cm) Diameter High Watt Density Cartridge Heaters

1/2" and 5/8" Diameter CIR Series   
RoHS
Cartridge Heaters
1/2
Click for larger image.
   
$ 38.00  CIR-3014/120V
Premium Quality
Rugged Construction
120V & 240V Models Available
Lengths from 11/4" (3cm) to 18" (46cm)
Reliable, Premium Quality
Rugged, Shock and Vibration Resistant
U.L. Component Recognized
CSA Certified
Lengths from 11/4" to 36"
120 Vac and 240 Vac Models

View related products - Cartridge Heaters

Click to scroll below to order See Specs PDF Related Items

OMEGALUX® CIR series high watt density cartridge heaters are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations.

1/2"(1cm) Diameter Type CIR Series (Actual Dia. & Tolerance: 0.498" + .000"- .005")
Shth.
Lgth. in. (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. in. (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. in. (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
1 1/4 (3)5044CIR-3014/120V.09(.4)3(8)500128CIR-3030/*.17(.08)6 (15)85099CIR-3060/*.34(.15)
1 1/4 (3)10085CIR-3012/120V.09(.4)3(8)600154CIR-3034/*.17(.08)6 (15)1000117CIR-3064/*.34(.15)
1 1/4 (3)125107CIR-3019/*.09(.4)3(8)750192CIR-30301/*.17(.08)61/2 (17)1000108CIR-30601/240V.37(.17)
1 1/4 (3)150128CIR-3013/*.09(.4)3 1/2 (9)25053CIR-3035/*.20(.09)7 (18)25025CIR-3070/120V.40(.18)
1 1/4 (3)200170CIR-30121/240V.09(.4)3 1/2 (9)500105CIR-3037/*.20(.09)7 (18)50050CIR-3071/*.40(.18)
1 1/4 (3)250210CIR-30122/240V.09(.4)3 1/2 (9)750160CIR-3038/240V.20(.09)7 (18)60060CIR-3072/*.40(.18)
1 1/2 (4)5032CIR-30151/120V.10(.05)3 13/16 (10)50096CIR-3039/*.21(.11)7 (18)100098CIR-3075/240V.40(.18)
1 1/2 (4)10060CIR-3016/120V.10(.05)4 (10)15028CIR-3045/*.22(.11)71/2 (19)50046CIR-3076/240V.43(.20)
1 1/2 (4)12580CIR-3017/*.10(.05)4 (10)18033CIR-3040/*.22(.11)71/2 (19)100091CIR-3077/240V.43(.20)
1 1/2 (4)15096CIR-3015/*.10(.05)4 (10)25044CIR-30402/*.22(.11)8 (20)25021CIR-3083/240V.45(.20)
1 1/2 (4)200128CIR-3018/*.10(.05)4 (10)30055CIR-3042/*.22(.11)8 (20)30026CIR-3085/*.45(.20)
2 (5)7532CIR-30204/120V.12(.05)4 (10)35065CIR-3046/*.22(.11)8 (20)40034CIR-3081/240V.45(.20)
2 (5)10043CIR-30201/*.12(.05)4 (10)40073CIR-3043/*.22(.11)8 (20)50042CIR-3084/*.45(.20)
2 (5)20085CIR-3021/*.12(.05)4 (10)50092CIR-3041/*.22(.11)8 (20)75062CIR-30801/240V.45(.20)
2 (5)250107CIR-30202/*.12(.05)4 (10)750137CIR-3044/*.22(.11)8 (20)100085CIR-3080/*.45(.20)
2 (5)300128CIR-30203/*.12(.05)4 (10)1000183CIR-30401/240V.22(.118 (20)1500128CIR-3082/240V.45(.20)
2 (5)400171CIR-3020/*.12(.05)4 5/16 (11)55091CIR-3048/*.22(.11)8 (20)2000170CIR-3086/240V.45(.20)
2 1/4 (6)7528CIR-30221/120V.13(.06)4 1/2 (11)50079CIR-3047/*.25(.11)81/2 (22)30024CIR-3087/240V.45(.20)
2 1/4 (6)12545CIR-30222/120V.13(.06)4 1/2 (11)750119CIR-3049/*.25(11)81/2 (22)50040CIR-3088/240V.45(.20)
2 1/4 (6)25085CIR-3022/*.13(.06)4 13/16 (12)300146CIR-30403/240V.26(.12)81/2 (22)100080CIR-3089/240V.45(.20)
2 1/4 (6)400145CIR-30223/*.13(.06)4 13/16 (12)1000146CIR-30404/240V.26(.12)9 (23)50037CIR-3090/240V.50(.23)
2 1/4 (6)500170CIR-30224/*.13(.06)5 (13)20028CIR-3053/*.27(.12)9 (23)100074CIR-3091/240V.50(.23)
2 3/8 (6)7526CIR-3025/*.13(.06)5 (13)35050CIR-3051/*.27(.12)91/2 (24)50036CIR-3092/240V.53(.24)
2 3/8 (6)10034CIR-3026/*.13(.06)5 (13)40056CIR-3054/*.27(.12)91/2 (24)100072CIR-3093/240V.53(.24)
2 3/8 (6)12041CIR-3027/*.13(.06)5 (13)50071CIR-30501/*.27(.12)10 (25)47532CIR-3100/240V.56(.25)
2 3/8 (6)25085CIR-3023/*.13(.06)5 (13)750107CIR-3050/*.27(.12)10 (25)50034CIR-3103/*.56(.25)
2 3/8(6)450154CIR-3024/*.13(.06)5 (13)1000142CIR-30502/240V.27(.12)10 (25)100068CIR-3101/*.56(.25)
2 3/8 (6)500170CIR-30231/*.13(.06)5 1/4(13)25034CIR-3052/*.29(.13)10 (25)1500101CIR-3102/240V.56(.25)
2 1/2 (6)10032CIR-30255/*.14(.06)5 1/2 (14)50064CIR-3055/*.31(.14)10 (25)2000134CIR-3105/240V.56(.25)
2 1/2 (6)15048CIR-30251/*.14(.06)5 1/2 (14)65083CIR-3056/240V.31(.14)12 (30)55031CIR-3121/*.67(.30)
2 1/2 (6)25080CIR-30252/*.14(.06)5 1/2 (14)75097CIR-3057/*.31(.14)12 (30)100056CIR-3122/*.67(.30)
2 1/2 (6)400128CIR-30253/*.14(.06)5 13/16 (15)30036CIR-30582/240V.32(.15)12 (30)150084CIR-3120/240V.67(.30)
2 1/2 (6)500160CIR-30254/*.14(.06)5 13/16 (15)70085CIR-3058/*.32(.15)12 (30)2000112CIR-3125/240V.67(.30)
2 1/2 (6)30096CIR-3028/*.14(.06)6 (15)20022CIR-3065/240V.34(.15)14 (36)100048CIR-3141/240V.78(.35)
2 9/16 (7)350106CIR-3029/240V.14(.06)6 (15)25027CIR-3067/*.34(.15)14 (36)160076CIR-3140/240V.78(.35)
2 9/16 (7)30092CIR-30291/240V.14(.06)6 (15)30035CIR-3061/*.34(.15)14 (36)2300110CIR-3142/240V.78(.35)
2 3/4(8)400113CIR-30271/*.14(.06)6 (15)35041CIR-3068/240V.34(.15)15 (38)150066CIR-3150/240V.84(.38)
3 (8)12532CIR-30302/*.17(.08)6 (15)40045CIR-3066/240V.34(.15)16(41)100041CIR-3160/240V.84(.38)
3 (8)25064CIR-3031/*.17(.08)6 (15)50058CIR-3062/*.34(.15)18(46)150055CIR-3182/240V1.(.45)
3 (8)400103CIR-3033/*.17(.08)6 (15)75087CIR-3063/*.34(.15)18(46)170062CIR-3180/240V1.(.45)
/*Designated voltage; ie: insert 120 for 120 Vac or 240 Vac.
Model Numbers that contain /120 or 240 are available only in those voltages.
Note: 1/2" diameter CIR series cartridge heaters use 16 AWG stranded lead wire.


5/8"(1cm) Nominal Diameter CIR Series (Actual Dia. & Tolerance: .622"+ .000" -.005")
Shth.
Lgth. (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
1 1/4 (3)5034CIR-4011/120V.10(.05)5(13)25028CIR-4056/*.32(.14)10 3/4 (27)50025CIR-4107/*.68(.31)
1 1/4 (3)200135CIR-4012/120V.10(.05)5(13)50057CIR-4051/*.32(.14)10 3/4 (27)170085CIR-4105/*.68(.31)
1 1/4 (3)250169CIR-4013/120V.10(.05)5(13)75085CIR-4050/*.32(.14)12 (30)500224CIR-4125/*.75(.34)
1 1/2 (4)10051CIR-4016/*.10(.05)5(13)1000114CIR-4052/*.33(.15)12 (30)90040CIR-4129/240V.75(.34)
1 1/2 (4)200101CIR-4015/*.10(.05)5(13)1300148CIR-4053/240V.32(.07)12 (30)100045CIR-4120/240V.75(.34)
1 1/2 (4)250126CIR-4017/*.10(.05)5 3/8 (14)28530CIR-4055/*.34(.07)12 (30)150067CIR-4121/240V.75(.34)
2 (5)10034CIR-40201/120V.13(.06)5 3/8 (14)80084CIR-4054/*.34(.07)12 (30)200089CIR-4122/240V.75(.34)
2 (5)20068CIR-4020/*.13(.06)6 (15)30028CIR-4067/*.34(.07)12 7/8 (33)55023CIR-4128/240V.81(.36)
2 (5)300103CIR-4021/*.13(.06)6 (15)50047CIR-4061/*.38(.17)14 (36)3700139CIR-4140/240V.88(.40)
2 (5)500171CIR-4022/*.13(.06)6 (15)75070CIR-4063/240V.38(.17)15 (38)60021CIR-4151/240V.95(.43)
2 1/4 (6)10029CIR-4023/120V.15(.07)6 (15)100093CIR-4060/*.38(.17)15 (38)75027CIR-4153/240V.95(.43)
2 1/4 (6)25072CIR-4028/*.15(.07)6 (15)1500140CIR-4062/*.38(.17)15 (38)150053CIR-4152/240V.95(.43)
2 1/4 (6)350102CIR-4029/*.15(.07)6 1/2 (17)35030CIR-4066/*.41(.18)15 (38)240085CIR-4150/240V.95(.43)
2 3/8 (6)12534CIR-4025/*.15(.07)6 1/2 (17)50043CIR-4068/*.41(.18)15 (38)4000140CIR-4154/240V.95(.43)
2 3/8 (6)15041CIR-4026/*.15(.07)6 1/2 (17)100085CIR-4065/*.41(.18)16 (38)250082CIR-4160/240V1.02(.45)
2 3/8 (6)18049CIR-4027/*.15(.07)7 (18)50039CIR-4072/*.45(.20)16 (38)4500148CIR-4167/240V1.02(.45)
2 3/8 (6)28077CIR-4024/*.15(.07)7 (18)100079CIR-4070/240V.45(.20)18 (46)150044CIR-4180/240V1.18(.5)
3 (8)15031CIR-4035/120V.20(.09)7 (18)1500118CIR-4071/240V.45(.20)18 (46)260076CIR-4181/240V1.18(.5)
3 (8)25051CIR-4031/*.20(.09)8 (20)40027CIR-4081/240V.50(.22)18 (46)300088CIR-4182/240V1.18(.5)
3 (8)40082CIR-4032/*.20(.09)8 (20)50034CIR-4085/*.50(.22)18 (46)4700138CIR-4184/240V1.18(.5)
3 (8)500103CIR-4030/*.20(.09)8 (20)75051CIR-4082/240V.50(.22)20 (51)150040CIR-4200/240V1.26(.5)
3 (8)600123CIR-4033/240V.20(.09)8 (20)85058CIR-4088/240V.50(.22)20 (51)350092CIR-4203/240V1.26(.6)
3 (8)750154CIR-4034/240V.20(.09)8 (20)100068CIR-4083/240V.50(.22)20 (51)4700123CIR-4205/240V1.26(.6)
3 3/4 (10)24038CIR-4038/*.20(.09)8 (20)120082CIR-4080/*.50(.22)21 (53)280070CIR-4210/240V1.32(.6)
3 3/4 (10)52583CIR-4037/*.20(.09)8 (20)1500103CIR-4084/240V.50(.22)24 (61)120026CIR-4241/240V1.51(.7)
4 (10)25037CIR-4044/*.26(.11)8 (20)2000137CIR-40801/240V.50(.22)24 (61)200044CIR-4242/240V1.51(.7)
4 (10)40058CIR-4045/*.26(.11)8 3/4 (22)45027CIR-4087/240V.50(.22)24 (61)300065CIR-4240/240V1.51(.7)
4 (10)50073CIR-4041/*.26(.11)10 (25)50027CIR-4103/*.64(.3)24 (61)2700102CIR-4243/240V1.51(.7)
4 (10)60088CIR-4046/240V.26(.11)10 (25)75040CIR-4104/240V.64(.3)36 (91)300044CIR-4361/240V2.27(1)
4 (10)750110CIR-4040/*.26(.11)10 (25)100054CIR-4100/240V.64(.3)36 (91)350051CIR-4360/240V2.27(1)
4 (10)1000147CIR-4042/240V.26(.11)10 (25)150081CIR-4101/240V.64(.3)     
4 3/8 (11)24032CIR-4043/*.28(.13)10 (25)2000108CIR-4102/240V.64(.3)     
*Specify voltage. Insert 120 for 120 Vac or 240 Vac.
Model numbers that contain /120 or 240 are available only in those voltages.
Note: 1/2" diameter CIR series cartridge heaters use 16 AWG stranded lead wire.


To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 CIR-3017/240V In Stock   $39.00    1/2" diameter cartridge heater, 240 Vac, 125 Watt RoHS compliant
 CIR-30255/240V In Stock   $44.00    1/2" diameter cartridge heater, 240 Vac, 100 Watts RoHS compliant
 CIR-3027/240V In Stock   $43.00    1/2" diameter cartridge heater, 240 Vac, 120 Watts RoHS compliant
 CIR-3050/120V 1 Week   $54.00    1/2" diameter cartridge heater, 120 Vac, 750 Watts RoHS compliant
 CIR-3054/240V In Stock   $54.00    1/2" diameter cartridge heater, 240 Vac, 400 Watts RoHS compliant
 CIR-3062/240V 1 Week   $61.00    1/2" diameter cartridge heater, 240 Vac, 500 Watts RoHS compliant
 CIR-3082/240V In Stock   $73.00    1/2" diameter cartridge heater, 240 Vac, 1500 Watts RoHS compliant
 CIR-3086/240V In Stock   $73.00    1/2" diameter cartridge heater, 240 Vac, 2000 Watts RoHS compliant
 CIR-4016/240V In Stock   $42.00    5/8" diameter cartridge heater, 240 Vac RoHS compliant
 CIR-4026/120V In Stock   $47.00    5/8" diameter cartridge heater, 120 Vac, 150 WATTS, 2 3/8" Sheath Length RoHS compliant
 CIR-4037/240V In Stock   $56.00    5/8" diameter cartridge heater, 240 Vac, 525 WATTS, 3 3/4" Sheath Length RoHS compliant
 CIR-4038/120V In Stock   $53.00    5/8" diameter cartridge heater, 120 Vac, 240 WATTS, 3 3/4" Sheath Length RoHS compliant
 CIR-4050/120V In Stock   $60.00    5/8" diameter cartridge heater, 120Vac, 750W RoHS compliant
 CIR-4066/120V 1 Week   $69.00    5/8" diameter cartridge heater, 120 Vac, 350 WATTS, 6 1/2" Sheath Length RoHS compliant
Special order models also available - view the full listing

 Order Specific Models Here!
 Reset  

All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CIR-4020/240V 5/8" diameter cartridge heater, 120 Vac = $45.00
 Part Number Builder
(1) (2)
CIR- /
Option Descriptions
(1) Code in Part Number(from above tables)
  Select
3012 for code 3012
3013 for code 3013
3014 for code 3014
3015 for code 3015
3016 for code 3016
3017 for code 3017
3018 for code 3018
3019 for code 3019
3020 for code 3020
3021 for code 3021
3022 for code 3022
3023 for code 3023
3024 for code 3024
3025 for code 3025
3026 for code 3026
3027 for code 3027
3028 for code 3028
3029 for code 3029
3030 for code 3030
3031 for code 3031
3033 for code 3033
3034 for code 3034
3035 for code 3035
3037 for code 3037
3038 for code 3038
3039 for code 3039
3040 for code 3040
3041 for code 3041
3042 for code 3042
3043 for code 3043
3044 for code 3044
3045 for code 3045
3046 for code 3046
3047 for code 3047
3048 for code 3048
3049 for code 3049
3050 for code 3050
3051 for code 3051
3052 for code 3052
3053 for code 3053
3054 for code 3054
3055 for code 3055
3056 for code 3056
3057 for code 3057
3058 for code 3058
3060 for code 3060
3061 for code 3061
3062 for code 3062
3063 for code 3063
3064 for code 3064
3065 for code 3065
3066 for code 3066
3067 for code 3067
3068 for code 3068
3070 for code 3070
3071 for code 3071
3072 for code 3072
3075 for code 3075
3076 for code 3076
3077 for code 3077
3080 for code 3080
3081 for code 3081
3082 for code 3082
3083 for code 3083
3084 for code 3084
3085 for code 3085
3086 for code 3086
3087 for code 3087
3088 for code 3088
3089 for code 3089
3090 for code 3090
3091 for code 3091
3092 for code 3092
3093 for code 3093
3100 for code 3100
3101 for code 3101
3102 for code 3102
3103 for code 3103
3105 for code 3105
3120 for code 3120
3121 for code 3121
3122 for code 3122
3125 for code 3125
3140 for code 3140
3141 for code 3141
3142 for code 3142
3150 for code 3150
3160 for code 3160
3180 for code 3180
3182 for code 3182
4011 for code 4011
4012 for code 4012
4013 for code 4013
4015 for code 4015
4016 for code 4016
4017 for code 4017
4020 for code 4020
4021 for code 4021
4022 for code 4022
4023 for code 4023
4024 for code 4024
4025 for code 4025
4026 for code 4026
4027 for code 4027
4028 for code 4028
4029 for code 4029
4030 for code 4030
4031 for code 4031
4032 for code 4032
4033 for code 4033
4034 for code 4034
4035 for code 4035
4037 for code 4037
4038 for code 4038
4040 for code 4040
4041 for code 4041
4042 for code 4042
4043 for code 4043
4044 for code 4044
4045 for code 4045
4046 for code 4046
4050 for code 4050
4051 for code 4051
4052 for code 4052
4053 for code 4053
4054 for code 4054
4055 for code 4055
4056 for code 4056
4060 for code 4060
4061 for code 4061
4062 for code 4062
4063 for code 4063
4065 for code 4065
4066 for code 4066
4067 for code 4067
4068 for code 4068
4070 for code 4070
4071 for code 4071
4072 for code 4072
4080 for code 4080
4081 for code 4081
4082 for code 4082
4083 for code 4083
4084 for code 4084
4085 for code 4085
4087 for code 4087
4088 for code 4088
4100 for code 4100
4101 for code 4101
4102 for code 4102
4103 for code 4103
4104 for code 4104
4105 for code 4105
4107 for code 4107
4120 for code 4120
4121 for code 4121
4122 for code 4122
4125 for code 4125
4128 for code 4128
4129 for code 4129
4140 for code 4140
4150 for code 4150
4151 for code 4151
4152 for code 4152
4153 for code 4153
4154 for code 4154
4160 for code 4160
4167 for code 4167
4180 for code 4180
4181 for code 4181
4182 for code 4182
4184 for code 4184
4200 for code 4200
4203 for code 4203
4205 for code 4205
4210 for code 4210
4240 for code 4240
4241 for code 4241
4242 for code 4242
4243 for code 4243
4360 for code 4360
4361 for code 4361
30121 for code 30121
30122 for code 30122
30151 for code 30151
30201 for code 30201
30202 for code 30202
30203 for code 30203
30204 for code 30204
30221 for code 30221
30222 for code 30222
30223 for code 30223
30224 for code 30224
30231 for code 30231
30251 for code 30251
30252 for code 30252
30253 for code 30253
30254 for code 30254
0255 for code 30255
30271 for code 30271
30291 for code 30291
30301 for code 30301
30302 for code 30302
30401 for code 30401
30402 for code 30402
30403 for code 30403
30404 for code 30404
30501 for code 30501
30502 for code 30502
30582 for code 30582
30601 for code 30601
30801 for code 30801
40201 for code 40201
40801 for code 40801
(2) Voltage
  Select
120V for 120 V
240V for 240 V
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Custom CIR Series Custom CIR Series:
CIR Heaters with Built-in Thermocouples
3/8 3/8" Diameter CIR Series:
High Watt Density Cartridge Heaters with Incoloy Sheath 3/8 Inch Diameter
3/4 3/4" Diameter CIR Series:
CIR Series High Watt Density Cartidge Heaters with Incoloy Sheath 3/4 " Diameter
1/4 1/4" Diameter CIR Series:
CIR Series High Watt Density Cartridge Heaters with Incoloy Sheath 1/4" Diameter
   
Keywords.:Incoloy Sheath CIR Series High Watt Density Cartridge Heaters 1/2" (1.27cm) and 5/8" (1.59 cm) Diameter High Watt Density Cartridge Heaters, HEATER CARTRIDGES

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.