1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Watt Density Cartridge Heaters with Incoloy Sheath 3/8 Inch Diameter

3/8" Diameter CIR Series   
RoHS
 
High Watt Density Cartridge Heaters for Molds
3/8
Click for larger image.
   
$40.00  CIR-2013/120V
Premium Quality
Rugged Construction
120V & 240V Models Available
Lengths from 11/4" (3cm) to 24" (61cm)

View related products - Cartridge Heaters

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGALUX® CIR series high watt density cartridge heaters are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations. They are available in lengths from 1" to 24".

3/8" Nominal Diameter CIR Series (Actual Dia. & Tolerance: 0.373" ± .005")
Shth.
Lgth. in (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. in (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. in (cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
1 1/4 (3)100114CIR-2013/120.05(.2)2 1/2 (6)250107CIR-20251/*.10(.05)5 (13)750142CIR-2054/240.20(.09)
1 1/4 (3)125143CIR-20131/120.05(.2)2 1/2 (6)300129CIR-2029/*.10(.05)5 (13)1000190CIR-2056/240.20(.09)
1 1/4 (3)150171CIR-2012/*.05(.2)2 1/2 (6)400171CIR-2026/*.10(.05)5 1/4 (13)20044CIR-2057/240.21(.1)
1 1/4 (3)200228CIR-2014/*.05(.2)2 1/2 (6)500214CIR-20252/*.10(.05)5 1/2 (14)600102CIR-2058/240.22(.1)
1 1/2 (4)5043CIR-2018/120.06(.3)2 13/16 (7)25091CIR-20253/120.11(.05)5 1/2 (14)1000171CIR-2059/240.24(.1)
1 1/2 (4)8573CIR-2016/120.06(.3)2 13/16 (7)300109CIR-20254/240.11(.05)6 (15)20031CIR-2064/120.24(.1)
1 1/2 (4)10085CIR-20151/*.06(.3)3 (8)10034CIR-2032/*.12(.05)6 (15)25039CIR-2061/*.24(.1)
1 1/2 (4)130111CIR-20152/240.06(.3)3 (8)15051CIR-2033/*.12(.05)6 (15)40062CIR-2065/*.24(.1)
1 1/2 (4)150129CIR-2019/*.06(.3)3 (8)20068CIR-2031/*.12(.05)6 (15)50078CIR-2060/*.24(.1)
1 1/2 (4)200171CIR-2015/*.06(.3)3 (8)25085CIR-2034/*.12(.05)6 (15)60093CIR-2066/*.24(.1)
1 1/2 (4)250214CIR-20191/*.06(.3)3 (8)300103CIR-20301/*.12(.05)6 (15)750117CIR-2062/240.24(.1)
1 3/4 (4)12585CIR-2017/120.06(.3)3 (8)400137CIR-20302/*.12(.05)6 (15)1000155CIR-2063/240.24(.1)
1 3/4 (4)175120CIR-2017/120.06(.3)3 (8)500171CIR-2030/*.12(.05)6 1/2 (17)60085CIR-2067/240.26(.1)
1 3/4 (4)250170CIR-20172/*.06(.3)3 (8)600205CIR-2036/240.12(.05)6 1/2 (17)1000143CIR-2068/240.26(.1)
1 13/16 (5)200128CIR-20173/120.06(.3)3 1/2 (9)25071CIR-2037/*.14(.06)7 (18)25033CIR-2070/*.28(.1)
2 (5)5029CIR-20201/120.07(.3)3 1/2 (9)30086CIR-2038/*.14(.06)7 (18)60079CIR-2076/*.28(.1)
2 (5)7542CIR-20209/120.07(.3)3 1/2 (9)500142CIR-2035/*.14(.06)7 (18)1000131CIR-2079/240.28(.1)
2 (5)10057CIR-20202/*.07(.3)3 13/16 (10)15037CIR-2039/120.15(.07)7 1/2 (19)60073CIR-2075/240.30(.1)
2 (5)15085CIR-2021/*.07(.3)3 13/16 (10)500128CIR-20303/240.15(.07)7 1/2 (19)1000122CIR-2077/240.30(.1)
2 (5)200114CIR-20203/*.07(.3)4 (10)12530CIR-2045/*.16(.07)8 (20)30034CIR-2081/*.32(.1)
2 (5)250142CIR-2020/*.07(.3)4 (10)15037CIR-2041/*.16(.07)8 (20)40045CIR-2082/120.32(.1)
2 (5)300171CIR-20204/*.07(.3)4 (10)17544CIR-2046/120.16(.07)8 (20)50057CIR-2085/*.32(.1)
2 (5)350199CIR-20205/*.07(.3)4 (10)20051CIR-2044/240.16(.07)8 (20)60068CIR-2086/*.32(.1)
2 (5)400228CIR-20206/*.07(.3)4 (10)25061CIR-2042/*.16(.07)8 (20)70080CIR-2080/*.32(.1)
2 (5)500262CIR-20207/*.07(.3)4 (10)30073CIR-2040/*.16(.07)8 (20)1000115CIR-2089/240.32(.1)
2 1/4 (6)7537CIR-20225/120.08(.4)4 (10)400102CIR-2047/*.16(.07)9 1/2 (24)60057CIR-2090/240.38(.2)
2 1/4 (6)10049CIR-20221/*.08(.4)4 (10)450110CIR-2048/240.16(.07)9 1/2 (24)100097CIR-2091/240.38(.2)
2 1/4 (6)12561CIR-2023/*.08(.4)4 (10)500122CIR-2043/*.16(.07)10 (25)40036CIR-2102/120.40(.2)
2 1/4 (6)15073CIR-20222/*.08(.4)4 (10)550133CIR-2049/120.16(.07)10 (25)60054CIR-2100/*.40(.2)
2 1/4 (6)17586CIR-20226/120.08(.4)4 1/2 (11)30064CIR-20401/*.18(.08)10 (25)100090CIR-2101/240.40(.2)
2 1/4 (6)20098CIR-20223/*.08(.4)4 1/2 (11)500106CIR-20402/*.18(.08)12 (30)40030CIR-2122/120.48(.2)
2 1/4 (6)250122CIR-2022/*.08(.4)4 13/16 (12)30058CIR-20403/240.19(.09)12 (30)60045CIR-2123/*.48(.2)
2 1/4 (6)300147CIR-20224/*.08(.4)4 13/16 (12)50097CIR-20404/240.19(.09)12 (30)90067CIR-2120/*.48(.2)
2 1/4 (6)350172CIR-20227/*.08(.4)5 (13)15029CIR-2055/*.20(.09)12 (30)100074CIR-2121/240.48(.2)
2 3/8 (6)7534CIR-2025/120.09(.4)5 (13)20088CIR-2051/*.20(.09)15 (38)110065CIR-2150/240.80(.4)
2 3/8 (6)16575CIR-2024/*.09(.4)5 (13)30057CIR-2052/*.20(.09)20 (51)130057CIR-2200/240.80(.4)
2 1/2 (6)10043CIR-2027/240.10(.05)5 (13)40076CIR-2050/*.20(.09)24 (61)150055CIR-2240/240.90(.4)
2 1/2 (6)20086CIR-2028/*.10(.05)5 (13)50095CIR-2053/*.20(.09)     
*Designate voltage, insert 120 for 120VAC or 240. for 240VAC.
Those catalog numbers containing 120 or 240 are only available in that voltage.
† Consult Sales.
Note: 3/8" (1cm) diameter CIR series cartridge heaters use 17 AWG stranded lead wire.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
  Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 3/8" diameter cartridge heater, 120 Vac
 CIR-2012/120V In Stock   $38.00    1 1/4" Sheath Length, 150 Watts RoHS compliant
 CIR-2013/120V In Stock   $40.00    1 1/4" Sheath Length, 100 Watts RoHS compliant
 CIR-20141/120V In Stock   $40.00    1 1/4" Sheath Length, 30 Watts RoHS compliant
 CIR-2015/120V/16C/RTV 4 Weeks   $55.64    3/8" diameter cartridge heater, 120Vac, 200W RoHS compliant
 CIR-2015/120V/STYLE I/K/3/4" In Stock   $51.05    Custom - Refer to Specifications RoHS compliant
 CIR-2018/120V In Stock   $40.00    1 1/2" Sheath Length, 50 Watts RoHS compliant
 CIR-2017/120V 3 Weeks   $42.00    1 3/4" Sheath Length, 125 Watts RoHS compliant
 CIR-2019/120V In Stock   $40.00    1 1/2" Sheath Length, 150 Watts RoHS compliant
 CIR-20191/120V/9C-BR/32" In Stock   $34.00    Custom - See Specifications RoHS compliant
 CIR-20204/120V In Stock   $43.00    2" Sheath Length, 300 Watts RoHS compliant
 CIR-2029/120V In Stock   $46.00    2 1/2" Sheath Length, 300 Watts RoHS compliant
 CIR-2029/240V/I/K1" In Stock   $54.00    2 1/2" Sheath Length, 300 Watts - Custom RoHS compliant
 CIR-2025/120V In Stock   $46.50    2 3/8" Sheath Length, 75 Watts RoHS compliant
 CIR-2047/120V In Stock   $68.00    4" Sheath Length, 400 Watts RoHS compliant
 CIR-2043/120V In Stock   $56.00    4" Sheath Length, 500 Watts RoHS compliant
 CIR-2051/120V 3 Weeks   $51.00    5" Sheath Length, 200 Watts RoHS compliant
 CIR-2065/120V In Stock   $59.00    6" Sheath Length, 400 Watts RoHS compliant
 CIR-2070/120V 3 Weeks   $65.00    7" Sheath Length, 250 Watts RoHS compliant
 CIR-2100/120V 3 Weeks   $85.00    10" Sheath Length, 600 Watts RoHS compliant
 3/8" diameter cartridge heater, 240 Vac
 CIR-20207/240V In Stock   $43.00    2" Sheath Length, 500 Watts RoHS compliant
 CIR-20302/240V 3 Weeks   $50.00    3" Sheath Length, 400 Watts RoHS compliant
 CIR-2031/240V In Stock   $50.00    3" Sheath Length, 200 Watts RoHS compliant
 CIR-2037/240V In Stock   $53.00    3 1/2" Sheath Length, 250 Watts RoHS compliant
 CIR-2061/240V In Stock   $58.00    6" Sheath Length, 250 Watts RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CIR-2054/240V 1/4", high watt density cartridge heater, $51.00
 Part Number Builder
(1) (2)   
C
C
I
I
R
R
-
-
/
/
Qty:

Option Descriptions
(1) Code in Part Number(see table above)
  Select
2012 for code 2012
2013 for code 2013
2014 for code 2014
2015 for code 2015
2016 for code 2016
2017 for code 2017
2017 for code 2017
2018 for code 2018
2019 for code 2019
2020 for code 2020
2021 for code 2021
2022 for code 2022
2023 for code 2023
2024 for code 2024
2025 for code 2025
2026 for code 2026
2027 for code 2027
2028 for code 2028
2029 for code 2029
2030 for code 2030
2031 for code 2031
2032 for code 2032
2033 for code 2033
2034 for code 2034
2035 for code 2035
2036 for code 2036
2037 for code 2037
2038 for code 2038
2039 for code 2039
2040 for code 2040
2041 for code 2041
2042 for code 2042
2043 for code 2043
2044 for code 2044
2045 for code 2045
2046 for code 2046
2047 for code 2047
2048 for code 2048
2049 for code 2049
2050 for code 2050
2051 for code 2051
2052 for code 2052
2053 for code 2053
2054 for code 2054
2055 for code 2055
2056 for code 2056
2057 for code 2057
2058 for code 2058
2059 for code 2059
2060 for code 2060
2061 for code 2061
2062 for code 2062
2063 for code 2063
2064 for code 2064
2065 for code 2065
2066 for code 2066
2067 for code 2067
2068 for code 2068
2070 for code 2070
2075 for code 2075
2076 for code 2076
2077 for code 2077
2079 for code 2079
2080 for code 2080
2081 for code 2081
2082 for code 2082
2085 for code 2085
2086 for code 2086
2089 for code 2089
2090 for code 2090
2091 for code 2091
2100 for code 2100
2101 for code 2101
2102 for code 2102
2120 for code 2120
2121 for code 2121
2122 for code 2122
2123 for code 2123
2150 for code 2150
2200 for code 2200
2240 for code 2240
20131 for code 20131
20151 for code 20151
20152 for code 20152
20172 for code 20172
20173 for code 20173
20191 for code 20191
20201 for code 20201
20202 for code 20202
20203 for code 20203
20204 for code 20204
20205 for code 20205
20206 for code 20206
20207 for code 20207
20209 for code 20209
20221 for code 20221
20222 for code 20222
20223 for code 20223
20224 for code 20224
20225 for code 20225
20226 for code 20226
20227 for code 20227
20251 for code 20251
20252 for code 20252
20253 for code 20253
20254 for code 20254
20301 for code 20301
20302 for code 20302
20303 for code 20303
20401 for code 20401
20402 for code 20402
20403 for code 20403
20404 for code 20404
(2) Voltage
  Select
120V for 120 V
240V for 240 V
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Custom CIR Series Custom CIR Series:
CIR Heaters with Built-in Thermocouples
3/4 3/4" Diameter CIR Series:
CIR Series High Watt Density Cartidge Heaters with Incoloy Sheath 3/4 " Diameter
1/4 1/4" Diameter CIR Series:
CIR Series High Watt Density Cartridge Heaters with Incoloy Sheath 1/4" Diameter
1/2 1/2" and 5/8" Diameter CIR Series:
Incoloy Sheath CIR Series High Watt Density Cartridge Heaters 1/2"(1.27cm) and 5/8" (1.59cm) Diameter
   
Keywords:High Watt Density Cartridge Heaters with Incoloy Sheath 3/8 Inch Diameter

   Back to topBack to top