Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Lab Calibrator

CL3001   
1 year warranty NEW! CE
 
Lab Calibrator
CL3001:Lab Calibrator
Click for larger image.
   
$ 4,495.00  CL3001
0.0025% Calibration Accuracy
Source/Read Thermocouple, RTD, Voltage, Current and Pressure
Custom RTD and SPRT Profiles
RS232, USB and IEEE-488 Remote Control
Isolated Measurement Channel
Includes NIST Certificate with Calibration Data

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGA® CL3001 calibrator is an accurate fullfeatured temperature, DC and pressure calibrator intended for R&D, manufacturing and calibration lab applications. The units simple design and ease of operation allow users to quickly familiarize themselves with its operations and features. Time saving functions like the ability to save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and a complete remote interface are several key features offered by the CL3001.

The CL3001 includes an isolated measurement channel consisting of two voltage ranges: 10V and 100V DC, milliAmp range 0 to 52 mA, milliAmp range. The isolated measurement includes 24 Vdc power, and accuracy of 0.005% of reading on voltage ranges. Measuring pressure with a PCL-PMA pressure module adaptor, the CL3001 will work with all OMEGA PCL-PM pressure modules.

SPECIFICATIONS
Accuracy: Stated in terms of absolute uncertainty for 1 year term. Thermocouple values include cold junction compensation. Values are best in given range and function.
Display: Primary input/output display and the isolated measurement channel display each have 2 line, 16 character fields
Temperature Units: User selectable, F/C
Communication: RS232, IEEE-488 (31 available addresses)
Operating Ambient: Less than 80% RH, 0 to 50°C (32 to 122°F), temperature Cal 18 to 28°C (64 to 82°F)
Power: 100V/120V or 220V/240V, ±10%, line frequency 47 to 63 Hz
Dimensions: 13.3 cm H (5.25") plus 2.9 cm (1.15") for extended feet width standard rack width 48.3 cm (19") 30.0 cm D (11.81") overall
Weight: 4 kg (9 lb) input/output
Functions: Include save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and remote interface command set.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    CL3001 In Stock   $4,495.00    Precision lab calibrator  
 Accessories
Click to expand/minimize a list of what others bought with the PCL-PMA  PCL-PMA In Stock   $310.00    Pressure module adaptor  
    CL-300-CABLE-J-2 In Stock   $10.00    Thermocouple extension cables, Type J  
    TAC-CAB In Stock   $8.00    0.9 m (3') test leads  
    PCL422-TL In Stock   $17.00    Stackable test leads  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with NIST certificate, operator’s manual, power cord, and thermocouple shorting connector.
 Ordering Example: (1) CL3001  Precision lab calibrator, $4,495.00

 Related Links - Related Products
 Related Products
PCL1200 PCL1200:
Portable, High Accuracy Multifunction Calibrator
   
Keywords:Lab Calibrator, benchtop calibrator, temperature calibrator, thermocouple calibrator, high precision calibrator, bonded strain gage immersion heater coil positive temperature coefficient thermistor thermocouple wire type