Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Multifunction Calibrator

CL310   
1 year warranty NEW! CE Made in the USA
 
Documenting Multifunction Calibrator
CL310:Multifunction Calibrator
Click for larger image.
   
$ 2,695.00  CL310
Highest Accuracy in Class to 0.015% of Reading
Measure and Simulate T/Cs (13 Types), RTDs (13 Types), Ω, Current, Voltage, Frequency and Pressure; Source Pulse Trains
Pressure Module Communication Port Compatible With Omega Pressure Modules
Direct Entry of Custom RTD Coefficients (R0, A, B, C)
All Simulate Modes Can be Programmed With Dedicated Setpoints to Speed Calibration and Linearity Tests
Store Up to 21 Data Points Per Instrument, and Up to 50 Instruments in Non-Volatile Memory
Test for Pass/Fail Criteria
Capture Both as Found and as Left Data
Software is Included
Protective Rubber Boot Standard

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The CL310 documenting multi-function calibrator delivers a feature set unmatched in high accuracy, hand-held calibrators in its price range. The CL310 delivers functions and accuracy associated with fixed installation, laboratory instruments, and has everything needed for virtually any calibration task. What makes this versatile calibrator best in class is the ability to fully document any calibration easily while performing the normal job. Software is included. Some functions will require a Microsoft Excel-compatibility.
CL310 can also measure and source thermocouples, RTDs, current, voltage, frequency, and it can source pulse trains. It has a communications port for pressure modules and an isolated mA/V readback circuit. Arrow keys, direct numeric keypad entry, and three softwaredriven function buttons combine with a large, backlit, menu-driven graphics display to provide a highly intuitive yet powerful interface. A built-in 250 Ω resistor for Hart® compatibility; compatibility with smart transmitters and PLCs, full fuseless protection, and a serial communications port for control using ASCII commands are additional features that make the CL310 indispensable for calibration tasks. This product is battery operated.
Measuring Pressure With a PCL-PMA pressure module adaptor, the CL310 will work with all OMEGA PCL-PM pressure modules. (For information on these see specifications, see the PCL1200).

SPECIFICATIONS (23 ±5°C unless otherwise noted)
Voltage:
    Source: 0.000 to 20.000 Vdc
    Read:
        Isolated: 0.000 to 30.000 Vdc
        Non-Isolated: 0.000 to 20.000 Vdc
Thermocouple mV:
    Read/Source: -10.000 to 75.000 mV
Current (mA):
    Source: 0.000 to 24.000 mA
    Read:
        Isolated: 0.000 to 24.000 mA
        Non-Isolated: 0.000 to 24.000 mA
Frequency (1 to 20V Selectable Amplitude):
    CPM Source/Read: 2.0 to 600.0 cpm
    Hz Source/Read: 1.0 to 1000.0 Hz
    kHz Source/Read: 1.0 to 10.00 kHz
Pulse (Source Only 1 to 20V; Selectable Amplitude):
    Pulses: 1 to 30,000; 2 cpm to 10 kHz
Ohms:
    Source: 5.0 to 4000.0Ω
    Read: 0.00 to 4000.0Ω
Thermocouple Range Read and Source:
    Type J: -200.0 to 1200.0°C (-328 to 2192°F)
    Type K: -200.0 to 1370.0°C (-328 to 2498°F)
    Type T: -200.0 to 400.0°C (-328 to 752°F)
    Type E: -200.0 to 950.0°C (-328 to 1742°F)
    Type R: -20.0 to 1750.0°C (-4 to 3182°F)
    Type S: -20.0 to 1750.0°C (-4 to 3182°F)
    Type B: 600.0 to 1800.0°C (1112 to 3272°F)
    Type C: 0 to 2316.0°C (32 to 4201°F)
    Type XK: -200.0 to 800.0°C (-328 to 1472°F)
    Type BP: 0 to 2500.0°C (32 to 4532°F)
    Type L: -200.0 to 900.0°C (-328 to 1652°F)
    Type U: -200.0 to 400.0°C (-328 to 752°F)
    Type N: -200.0 to 1300.0°C (-328 to 2372°F)
RTD Range Read and Source:
    Ni120 (672): -80.0 to 260.0°C (-112 to 500°F)
    Pt100 (385): -200.0 to 800.0°C (-328 to 1472°F)
    Pt100 (3926): -200.0 to 630.0°C (-328 to 1166°F)
    Pt100 (3916): -200.0 to 630.0°C (-328 to 1166°F)
    Pt200 (385): -200.0 to 630.0°C (-328 to 1166°F)
    Pt500 (385): -200.0 to 630.0°C (-328 to 1166°F)
    Pt1000 (385): -200.0 to 630.0°C (-328 to 1166°F)
    Cu10: -100.0 to 260.0°C (-148 to 500°F)
    YSI400: 15.00 to 50.00°C (59 to 122°F)
    Cu50: -180.0 to 200.0°C (-292 to 392°F)
    Cu100: -180.0 to 200.0°C (-292 to 392°F)
    Pt385-10: -200.0 to 800.0°C (-328 to 1472°F)
    Pt385-50: -200.0 to 800.0°C (-328 to 1472°F)

Accuracy
Voltage: ±0.015% of reading, ±2 mV
Thermocouple: mV ±0.02% of reading, ±10 µV
Thermocouple Errors (Typical at 100°C) (In °C; Add 0.2 for Cold-Junction Compensation Error)
Type J: 0.2°C (0.4°F)  Type K: 0.3°C (0.5°F)
Type T: 0.2°C (0.4°F)  Type B: 1.2°C (2.2°F)
Type S: 1.2°C (2.2°F)  Type XK: 0.2°C (0.4°F)
Type C: 0.6°C (1.6°F)  Type L: 0.2°C (0.4°F)
Type BP: 0.9°C (34°F)  Type N: 0.4°C (0.7°F)
Type U: 0.25°C (0.5°F) 

RTD Read/Source:
Ni120 (672): 0.06°C (0.11°F)  Pt100 (385): 0.13°C (0.23°F)
Pt100 (3926): 0.13°C (0.23°F) Pt100 (3916): 0.13°C (0.23°F)
Pt200 (385): 0.45°C (0.81°F)  Pt500 (385): 0.21°C (0.38°F)
Pt1000 (385): 0.14°C (0.75°F) Cu10: 0.82°C (1.48°F)
YSI400: 0.05°C (0.09°F)  Cu50: 0.20°C (0.36°F)
Cu100: 0.13°C (0.23°F)  Pt385-10: 0.84°C (2.16°F)
Pt385-50: 0.21°C (0.38°F) 

Read/Source:
    Current (mA): ±0.015% of reading, ±2 µA/±0.015% of reading, ±2 µA
    CPM: ±0.05% of reading, ±0.1
    Hz: ±0.05% of reading, ±0.1 Hz
    kHz: ±0.05% of reading, ±0.01 kHz/±0.125% of reading

Ohms (Works with All Pulsed Transmitters Down to 5 ms):
    5 to 400 Ohms Range: ±0.015% of reading ±0.03Ω/ ±0.015% of reading ±0.1Ω
    400 to 1500 Ohms Range: ±0.015% of reading ±0.3Ω
    1500 to 4000 Ohms Range: ±0.015% of reading ±0.3Ω

Environmental
Operating Temperature: -10 to 50°C (14 to 122°F)
Storage Temperature: -20 to 70°C(-4 to 158°F)
Stability: ±0.005% of reading/°C (outside of 23°C ±5°C)
Power Requirement: 6 Vdc
Batteries: 4 "AA" alkaline (included) or optional rechargeable

Mechanical
Dimensions: 220.9 H x 106.6 W x 58.4 mm D (8.7 x 4.2 x 2.3")
Weight: 863 g (30.5 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CL310  CL310 In Stock   $2,695.00    Documenting multifunction calibrator  
 Accessories
Click to expand/minimize a list of what others bought with the PCL-PMA  PCL-PMA In Stock   $310.00    Pressure module adaptor  
Click to expand/minimize a list of what others bought with the DPG4000-C32  DPG4000-C32 In Stock   $30.00    RS232 cable with miniature plug  
    PCL422-TL In Stock   $17.00    1.2 m (48") stackable test leads  
    CL20-KIT-2 2 Weeks   $90.00    Thermocouple test lead kit  
Click to expand/minimize a list of what others bought with the PCL-ACA  PCL-ACA In Stock   $30.00    AC adaptor/charger 120 Vac  
All dollar amounts on this site are shown in US currency.

 Note: Comes with instruction manual, test leads, protective rubber boot, nylon carrying case, RS232 cable, USB adaptor cable, NIST calibration certificate, software CD and 4 "AA" alkaline batteries.
 Ordering Example: (1) CL310 High accuracy multifunction calibrator, $2,695.00,  plus (1) CL20-KIT-2 Thermocouple test lead kit, $90.00, $2,695.00 + 90.00 = $2,785.00

   
Keywords:Documenting Multifunction Calibrator, portable, high accuracy, accurate, a psychrometer calibration baths precision thermometers waterproof meter