Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Calibrator/Thermometer

CL3515R   
1 year warranty NEW!
 
Calibrator and Thermometer
CL3515R:Calibrator/Thermometer
Click for larger image.
   
USB and RS232 Interface with Windows Software
11 Types of Thermocouples: K, J, T, E, R, S, N, L, U, B, and C (in °C, °F, or K), and mV Signal Output
NIST-Traceable Calibration Certificate with 13 Data Points (Included)
2 Channels for Thermocouple Temperature Measurement (T1 and T2) with Offset Adjustment
Ergonomic Rotary Knob Allows for One-Handed Operation

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF Manuals

The CL3515R is a portable calibrator/thermometer with a 4-digit LCD. It is designed to use external K/J/T/E/R/S/N/L/U/B/C type thermocouples as temperature sensors. OMEGA® offers a complete selection of thermocouples, or we can custom-design parts to meet your specifications. The thermometer features a dual thermocouple input and an adjustable thermocouple offset. The thermocouple types comply with the NIST monograph 175, revised to ITS-90 standards.

SPECIFICATIONS
Thermocouple (Resolution) Measurement Range*:
    K: (0.1°) -200 to 1372°C(-328 to 2501°F)
    J: (0.1°) -210 to 1200°C(-346 to 2192°F)
    T: (0.1°) -250 to 400°C(-418 to 752°F)
    E: (0.1°) -250 to 1000°C(-418 to 1832°F)
    R: (1°) 0 to 1767°C(32 to 3212°F)
    S: (1°) 0 to 1767°C(32 to 3212°F)
    N: (0.1°) -200 to 1300°C(-328 to 2372°F)
    L: (0.1°) -200 to 900°C(-328 to 1652°F)
    U: (0.1°) -200 to 600°C(-328 to 1112°F)
    B: (1°) 600 to 1820°C(1112 to 3308°F)
    C: (1°) 0 to 2316°C(32 to 4200°F)
* According to temperature standard ITS-90.
Accuracy:
    Thermocouple Types K/J/T/E/L/U:
    ±(0.05% rdg + 0.5°C) -50 to 1372°C[±(0.05% rdg + 1.0°F) -58 to 2501°F]
    ±(0.05% rdg + 1.0°C) -50 to -250°C[±(0.05% rdg + 2.0°F) -58 to -346°F]
    Thermocouple Type N:
    ±(0.05% rdg + 1.0°C) -50 to 0°C[±(0.05% rdg + 2.0°F) -58 to 32°F]
    ±(0.05% rdg + 0.5°C) 0 to 1300°C[±(0.05% rdg + 1.0°F) 32 to 2372°F]
    Thermocouple Types R/S/B/C:
    ±(0.05% rdg + 2°C) 0 to 1767°C[±(0.05% rdg + 4°F) 32 to 3212°F]
Thermocouple Simulation Range:
    Resolution: 0.1° (1° for R/S/B/C)
    Accuracy*: ±(0.3°C + 10 µV)
* Accuracy is specified for operating temperatures from 18 to 28°C (64 to 82°F) for 1 year, not including thermocouple error.
mV Range: -25 to 75 mV
    Resolution: 10 µV
    Accuracy: ±0.025% + 1 digit
Temperature Coefficient: 0.1 times the applicable accuracy specification per °C from 0 to 18°C and 28 to 50°C (32 to 64°F and 82 to 122°F)
Display: 4-digit LCD with max reading of 19999
Input Connector: Miniature thermocouple connector (SMP type) Power: 9V battery (included)
Battery Life: 17.5 hours nominal with low-battery indicator
Dimensions: 192 H x 91 W x 52.5 mm D(7.5 x 3.5 x 2.1")
Weight: 320 g (0.7 lb)
Environmental Ambient Operating Ranges: 0 to 50°C (32 to 122°F), <80% RH
Storage Ranges: -20 to 60°C (-4 to 140°F), <70% RH


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CL3515R  CL3515R In Stock   $295.00    Thermocouple calibrator  
 Accessories
Click to expand/minimize a list of what others bought with the SC-HH500  SC-HH500 In Stock   $12.00    Soft case  
Click to expand/minimize a list of what others bought with the RSC-J-1-4-4  RSC-J-1-4-4 1 Week   $18.50    J cable (retractable with 2 SMP-M)  
Click to expand/minimize a list of what others bought with the RSC-T-1-4-4  RSC-T-1-4-4 1 Week   $18.50    T cable (retractable with 2 SMP-M)  
Click to expand/minimize a list of what others bought with the RSC-E-1-4-4  RSC-E-1-4-4 1 Week   $18.50    E cable (retractable with 2 SMP-M)  
Click to expand/minimize a list of what others bought with the RSC-K-1-4-4  RSC-K-1-4-4 1 Week   $18.50    K cable (spare)(retractable with 2 SMP-M)  
Click to expand/minimize a list of what others bought with the 88013K  88013K In Stock   $110.00    Surface probe up to 815°C (1500°F)  
Click to expand/minimize a list of what others bought with the KTSS-HH  KTSS-HH In Stock   $29.00    Immersion probe  
All dollar amounts on this site are shown in US currency.

 Note: Comes with 2 Type K beaded thermocouples [max temperature 260°C (500°F)], 9 V battery, TAS transition adaptor, 1 Type K cable, 2 PC interface cables (USB and RS232C) and software and operator’s manual.
 Ordering Example: (1) CL3515R Calibrator/Thermometer, $295,  plus (1) RSC-J-1-4-4 J Cable with 2 male connectors, $18.5, $295 + 18.5 = $313.50

   
Keywords.:Calibrator Thermometer

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global