Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dual Thermocouple and RTD Calibrator

CL543   
3 year warranty NEW! OmegaCare Made in the USA
 
Thermocouple and RTD Calibrator
CL543:Dual Thermocouple and RTD Calibrator
Click for larger image.
   
$ 1,395.00  CL543
Accurate to ±0.2°C (±0.4°F) with 0.1 or 0.01° Resolution
Direct Temperature Input/Output
Eight Standard T/C Types Available: J, K, E, T, R, S, B, N, and mV
Eight RTD Curves Available in Platinum, Copper, and Nickel
Auto Detection of 2-, 3-, or 4-Wire Connection Indicator
Guaranteed to Work with All Pulsed Instruments
Compatible with Devices Using Pulsed Excitation Currents, Including PLCs, DCS, and Recorders
EZ-Dial™ Knob Easily Adjusts Output by 0.1°
EZ-Check™ Switch for 0 and 100% Span Adjustments
Store New EZ-Check™ Values by Pressing the EZ-Dial Knob
Selectable Auto-Stepping
Superior Battery Life of 45 Hours under Typical Continuous Usage
NIST-Traceable Calibration Certificate Included

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGA® CL543 dual T/C and RTD calibrator provides direct temperature calibration to all types of instruments such as transmitters, recorders, controllers, alarms, and data acquisition and computer systems. The CL543 also reads RTD and T/C outputs and displays temperature. It is compatible with pulsed systems and transmitters and has a feature for troubleshooting. The auto detection of 2-, 3-, or 4-wire connections will tell you if you have the wires correctly connected. You can also select “auto stepping,” which offers selectable step sizes and time in-between steps. This calibrator is a superior replacement for decade boxes, eliminating the lugging around of large equipment and the possibility of misreading RTD tables. The CL543 offers the highest performance and the most features in its class by exceeding the accuracy and functions of many higher priced T/C and RTD calibrators. It is a low-cost solution for checkout and calibration of all T/C and RTD instruments in the field, shop, or control room.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CL543  CL543 In Stock   $1,395.00    Dual thermocouple and RTD calibrator  
Click to expand/minimize a list of what others bought with the SC-800  SC-800 In Stock   $15.00    Soft carrying case  
All dollar amounts on this site are shown in US currency.

 Note: The CL543 come with NIST certification, operator’s manual and 9 V battery.
 Ordering Example: (1) CL543 Dual thermocouple and RTD calibrator, $1,395.00

 Related Links - Related Products
 Related Products
CL540 and CL540Z Series CL540 and CL540Z Series:
Thermocouple Simulators
CL514 CL514:
Multi-Type RTD Calibrator (7 RTD Curves)
   
Keywords:Dual Thermocouple and RTD Calibrator, hmi computer preset timer semiconductor strain gage up down timer